GLENAIR • JULY 2023 • VOLUME 27 • NUMBER 3
GROUNDING AND BONDING IN AIRCRAFT
GROUNDING AND BONDING IN AIRCRAFT
electrostatic discharge (ESD), electrical arcing, and ultimately electromagnetic interference. US Federal Aviation Regulations (FARs) and equivalent European EASA standards govern bonding and grounding in civil aviation. Here are two key paragraphs from the Part 25 FAR on bonding: § 25.899 Electrical bonding and protection against static electricity. (a) Electrical bonding and protection against static electricity must be designed to minimize accumu- lation of electrostatic charge that would cause— (1) Human injury from electrical shock, (2) Ignition of flammable vapors, or (3) Interference with installed electrical/electronic equip- ment. (b) Compliance with paragraph (a) of this section may be shown by— (1) Bonding the components properly to the airframe; or (2) Incorporating other accept- able means to dissipate the static charge so as not to
endanger the airplane, personnel, or operation of the installed electrical/electronic systems.
This special edition of QwikConnect explores the important topics of grounding and bonding in aircraft. Bonding refers to the prac- tice of electrically connecting various metallic components within an aircraft to minimize differences in electrical poten- tial and prevent the buildup of static electricity. Bonding ensures electrical continu- ity and equalizes the electrical potential among and between different metallic compo- nents. It eliminates potential differences that could cause
The goal of bonding is to ensure all electrical pathways and circuits within the frame of the aircraft share the same electrical potential. During assembly and maintenance, special loop and resistance testers are used to measure the impedance between metallic elements within the structure of the aircraft—and their flexible bond joints—to hunt down any high-resistance areas within the system. The term electrical engineers use for this shared electrical-potential state is “continuity.” Ultimately, using exacting assembly techniques and testing, a Metallic Bonding Network (MBN) is established throughout the aircraft. Grounding is the process of connecting structural and mechanical elements within the pressurized fuselage of the aircraft to a current return path capable of carrying a
QwikConnect • July 2023
2
GLENAIR
fault current to ground. This current return or ground path is crucial for managing EMI in EWIS and power-feeder cabling by directing excessive electri- cal energy away from sensitive components to the aircraft’s ground reference point, thus protecting the aircraft and its sensitive avionics—as well as its passengers and crew— from electrical hazards. The key test measurement is again resistance and conti- nuity. But now we are looking at the voltage drop across a complex multi-path network, alternatively called the “Elec- trical Structural Network.” Whatever the name, the point is that modern aircraft are equipped with a preferred, low-resistance ground path for lightning, EMI and other errant currents to follow, directing them away from critical systems and structures. All designed to mitigate potential damage to the aircraft and its passengers, and reduce the risk of elec- trical interference leading to system malfunction. The key requirement from FAR 25.581 (Lightning Protection) states, § 25.581 Lightning protection. (a) The airplane must be protected against catastrophic effects from lightning…by (2) Incorporating acceptable means of diverting the resulting electrical current so as not to endanger the airplane. While there is considerable functional and structural over- lap between grounding and bonding, we are fundamen- tally describing two distinct systems within the aircraft. Let’s look at both in greater detail.
The Electrical Structure Network and the
Metallic Bonding Network
Electrical Structure Network (ESN) Metallic Bonding Network (MBN)
Modern aircraft are equipped with two distinct but interconnected systems, the “Electrical Structure Network” and “Metallic Bonding Network” The Electrical Structure Network (ESN) or Current Return Path refers to interconnected electrical components (metallic frames, racks, ground cables, raceways, flexible joints, and so on) as well as the pressurized fuselage of the aircraft itself. The ESN serves multiple purposes, including • Lightning Strike Protection: The conductive nature of the fuselage allows it to act as a Faraday cage, directing the majority of the lightning current along the exterior of the aircraft, protecting the interior with its passengers and sensitive electronic systems. • Grounding: The ESN serves as the basis for establishing grounding connections throughout the aircraft, particularly for power transmission and EWIS cabling, ensuring that electromagnetic and radio frequency interference is controlled to manageable levels. The Metallic Bonding Network (MBN) refers to the intentional interconnection of various metallic components within the aircraft’s extremities (wings, empennage, vertical stabilizer, and so on) to establish low-resistance paths and equalize electrical potentials. The MBN ensures effective bonding between different parts of the aircraft’s structure and equipment, particularly for the purpose of ESD mitigation. The MBN helps to eliminate electrostatic discharge events by providing low-resistance paths for static charges to dissipate through the conductive structure via ionization into the environment, or directly to ground via landing gear and conductive rubber aircraft tires. Faying surface bonding and bond straps (also called “flexible joints”) are used to physically connect metallic and structural components, such as wings, control surfaces, antennas, and static wicks, to establish electrical continuity and equalize electrical potentials. These bonding connections help prevent any build-up of static electricity throughout the aircraft, a critical safety requirement and mitigating factor in the management of electromagnetic interference. The ESN and MBN are integral parts of the overall electrical grounding and protection strategy, working together to provide a reliable electrical environment, mitigate lightning-related risks, and manage EMI. Above all, the two systems are critical to meeting passenger and environmental safety requirements—a fundamental issue for all aircraft, but one of particular concern to eVTOL vehicles which must implement even more stringent grounding procedures to effectively ground HV batteries, controllers, and motors for passenger as well as ground crew protection.
QwikConnect • July 2023
3
As stated, bonding helps mitigate electromagnetic interference (EMI) and radio frequency interference (RFI) by providing a common electrical reference point for all bonded components. It reduces the risk of stray currents and minimizes the impact of electromagnetic fields. Bonding also contrib- utes to the mechanical stability and integrity of the aircraft. In an aircraft fuel system, for example, bonding is crucial to prevent static electric- ity buildup and discharge. Metallic components, such as fuel tanks, pipes, and fittings, are bonded together using a process called “faying surface preparation” as well as through the use of auxiliary bonding conductors or straps (flexible junctions made of plated copper braid material). This approach equalizes electrical potential, minimizing the risk of sparks Bonding in AIRCRAFT SYSTEMS
and potential ignition sources in fuel-rich environments. Faying surface preparation for bonding between two metal- lic surface is a labor-intensive process which joins metallic components and structures within the aircraft into a vibration- and movement- resistant network of mechanical and electrical bonds. The process involves remov- ing any protective coatings, paint, or corrosion layers from the mating surfaces to expose bare metal. The surfaces are then cleaned to remove dirt, grease, or other contaminants that could hinder the bonding process. Various methods may be used for faying surface bond preparation, including abrasive cleaning, chemical cleaning, or mechanical methods like scraping or wire brushing. Once the faying surfaces are properly prepared, they are bonded together using fasten- ers, adhesives, as well a surface sealant. This ensures both a strong mechanical connec- tion and a low-resistance electrical bond between the
components, facilitating proper bonding and electrical conti- nuity throughout the aircraft. The sealant used in the faying process serves several purposes, including ensuring a watertight and airtight joint, preventing corrosion, and enhancing the structural integ- rity of the bonded components. Faying process sealants are similar in function to the poly- sulfide sealant used in Glenair Series 440 banding adapters to prevent galvanic corro- sion between the shell and the conductive braid screen. The choice of sealant depends on the specific requirements of the application, such as temperature, pressure, envi- ronmental conditions, and the materials being bonded. It is important to note that while faying surface bonds contrib- ute to electrical continuity, they may not prove sufficient in all cases—particularly in aircraft zones subject to expan- sion and contraction of the fault current ground path. For this reason, auxiliary braided jumper ground straps and studs (flexible joints) are used in addition to faying surfaces to further establish reliable and low-resistance electrical Adhesive and sealant protected faying surface bonding of mechanical structures. Note cable shielding and auxiliary flexible joints (ground straps) used to ensure common electrical potential.
Bonding and grounding involves the use of galvanic finishes, faying surface preparation of mating metallic parts, the use of compatible structural fasteners and sealants, and flexible joints (ground straps).
QwikConnect • July 2023
4
Establishing Common Refer- ence Points: Bonding connects metallic components to a common electrical potential, minimizing resistance differ- ences between conductive components, and thereby reducing the generation of static electricity that may potentially ground to EWIS wiring in the form of EM or RF interference. Forming EMI Shielding Paths: Shielding techniques, such as EWIS cable screens and cable bay enclosures, create effective EMI shielding paths, which help direct and dissi- pate electromagnetic fields away from sensitive elec- tronic components, minimizing their impact. This is accom- plished by bonding these EWIS components to the MBN. Minimizing Ground Loops: Proper bonding techniques help prevent the formation of ground loops. By ensuring that interconnected components have low-resistance connec- tions to obtain near-perfect ground potential, bonding reduces the circulating currents
connections. These additional bonding components are used throughout the MBN, especially when connecting components are subject to conditions of high vibration or movement, such as in aircraft wings. Critical equipment such as sensors and communications antenna often employ both faying surfaces and auxiliary ground straps to ensure robust dissipation of electrostatic energy. The use of multiple bonding methods provides redundancy and helps maintain reliable electrical connections, essential for the proper func- tioning and safety of passengers as well as avionic and other mission-critical systems. Bonding and EMI Mitigation Electromagnetic interference (EMI) refers to the disturbance caused by unwanted elec- tromagnetic fields that can negatively impact the perfor- mance of electronic systems. Bonding in aircraft systems plays a vital role in mitigat- ing EMI in the following ways:
V 1
R 1
V 2
V out
R G
V G
I 1
Simplified circuit illustrating a ground loop
that can cause ground loops, further minimizing EMI risks. Electrostatic discharge: A final additional consideration in bonding’s role in EMI mitiga- tion is the facilitation of safe electrostatic discharge from aircraft wings and other extrem- ity surfaces which accumulate a buildup of static electricity from friction contact with air, rain, or dust. A static discharge system consisting of components known as static discharg- ers, or static wicks, is fitted in the trailing edges of the wings to discharge the buildup of static electricity on the airframe safely into the atmosphere (see sidebar for more information).
QwikConnect • July 2023
5
CURRENT RETURN PATH or Electrical Structure Network (ESN) The ESN is a passive metal- lic grounding network made up of thousands of structural elements of the airframe as well as additional conductive components—including ground straps and cables—bonded together and connected to the aircraft’s overall grounding / bonding system. As described in the sidebar, the key function of the network—particularly from the perspective of regulatory agencies—is passenger and crew protection from lightning strike or other surge-currents. The ESN also plays a crucial role in mitigating EMI by helping to direct errant electrical energy away from sensitive systems, again, ensuring the safety of the aircraft and its occupants.
In summary, bonding in aircraft systems plays a vital role in ensuring electrical continu- ity and mitigating EMI. It helps establish electrical continuity between components, creates low-resistance paths for current flow, and enhances the effec- tiveness of grounding systems. Additionally, bonding techniques contribute to EMI mitigation by establishing common electrical reference points, forming ESD dissipation paths, and minimiz- ing the formation of ground loops—essential for maintaining electrical integrity, optimiz- ing system performance, and ensuring the reliable opera- tion of aircraft systems.
Grounding Principles Grounding in aircraft systems is based on the implementa- tion of several fundamental electrical principles: Point of Voltage Reference (PVR): The PVR in aircraft systems is the zero volt refer- ence shared by all aircraft equipment. The neutral of the aircraft’s alternating current (AC) power sources, and the cold point of the aircraft’s direct current (DC) sources, are elec- trically connected to the PVR, serving as a common refer- ence for electrical potential. The PVR is connected to the Earth’s ground during refuelling and ground maintenance, provid- ing a stable and consistent fault current grounding path. Equipotentiality: The principle of equipotentiality ensures that all metallic components that can be touched simul- taneously, or can come into contact during normal opera- tions, are electrically bonded
Transient Voltage Suppression (TVS) Connectors are
another tool used to protect mission-
critical avionic equipment by clamping and diverting excessive energy to ground.
Mission-Critical SYSTEMS Here are some examples of mission-critical systems isolated and protected from voltage surges by the current return path (Electrical Structure Network)
Power Distribution Systems: The power distribution system supplies electrical power for all critical operations on the aircraft. Surge protection is necessary to prevent voltage spikes from interrupting power supplies and damaging electrical equipment on increasingly all-electric aircraft.
Avionics Systems: Avionics encompass a wide range of electronic LRUs, including communication, navigation, and flight management. Avionics provide essential data and functionality for flight operations. Surge protection in avionics equipment helps safeguard sensitive electronics, prevent data corruption, and ensure accurate functioning of critical instrumentation.
Flight Control Systems: These systems, including fly-by-wire control surfaces and related components, are vital for maneuvering and navigating the aircraft during flight. Ground system surge protection is crucial for uninterrupted control and helps prevent fault current malfunctions that could jeopardize flight safety.
QwikConnect • July 2023
6
GLENAIR
together to maintain the same electrical potential. This mini- mizes the risk of potential differences and reduces the chance of electrical arcing or interference. Both the ESN and the MBN are engineered to achieve equipotentiality. Low Impedance: Grounding conductors should have low impedance to facilitate the flow of fault currents and provide
operation, signal integrity, and system performance. For example, functional grounding is employed in avionics systems, where various components, such as displays, navigation equipment, and communica- tion systems, are connected to a common ground reference. This ensures proper function- ing, accurate data transmission, and interference-free operation. Fault Grounding: Fault ground- ing, also known as protective grounding or safety grounding, involves the intentional connec- tion of conductive components to the ground to facilitate the safe dissipation of fault currents. Fault grounding protects against electrical faults, such as short circuits or equipment failures, by providing a low-resistance path for fault currents to flow to the PVR (point of voltage reference). Fault grounding ensures that excessive electri- cal energy is diverted safely to the ground, preventing damage
to the system and reducing the risk of electrical hazards. Lightning Grounding: Light- ning grounding is a specialized form of grounding that focuses on protecting aircraft from the effects of lightning strikes. It involves the use of conduc- tive paths and structures designed to intercept lightning energy and direct it safely to the ground. Lightning ground- ing systems help protect critical components, minimize elec- tromagnetic interference, and reduce the risk of localized structural damage caused by lightning. Lightning grounding systems may include lightning conductors or rods strategically placed on the aircraft structure, such as on the nose or lead- ing edge of wings. In addition. bonded metallic components may be integrated into the outer skin of the aircraft. These grounding conductors are all specifically designed to handle high-energy lightning currents.
a path of least resistance for electrical energy. Low-
impedance grounding ensures effective fault current diversion and minimizes voltage differ- ences between components. Functional Grounding: Func- tional grounding refers to the intentional connection of components or systems to a common reference point or ground to ensure proper func- tioning of the electrical system. It establishes a consistent electrical potential for compo- nents that require a shared ground reference. Functional grounding is essential for stable
Environmental Control Systems: HVAC systems regulate cabin temperature, pressurization, and ventilation. Surge protection helps maintain the proper functioning of environmental control components, ensuring passenger comfort and safety.
Fuel Management Systems: Fuel management systems monitor and control the fuel supply to engines and auxiliary power units (APUs). Surge protection is vital in these systems to prevent voltage transients from causing fuel flow disruptions or interrupt data sensor information critical to pilot decision-making.
Engine Control Systems: Engine control systems, including electronic engine control units (ECUs) and FADECs, monitor and regulate engine performance, fuel injection, and other critical parameters. Surge protection is crucial to ensure uninterrupted engine operation and prevent potential damage to engine control components.
QwikConnect • July 2023
7
The Anatomy of ESN Lightning Strike Technology Lightning usually strikes an aircraft on the nose or other extremity points such as wing- tips or the vertical stabilizer. For this reason, the aircraft nose and other extremity edges are generally equipped with light- ning diverter strips to arrest the current and dissipate it across the fuselage. The aluminum or conductive composite fuse- lage of the aircraft is an integral part of the ESN and conducts the discharge along the outer surface of the aircraft to an exit ground point. The fact that all this occurs without serious damage to the aircraft or injury to its passengers is because the fuselage is a highly- engineered Faraday cage. A Faraday cage is an enclosure made of conductive material that is designed to block exter- nal electromagnetic fields. As stated, the aircraft fuselage is primarily made of conductive materials, such as aluminum or composite thermoplastic with conductive layers. These materials have low electrical resistance and allow for effec- tive conduction of electric charges. When a lightning strike occurs, the conductive struc- ture of the fuselage provides a low-resistance path for the lightning current to flow around the exterior of the aircraft. This means that the majority of the lightning current will flow through the external conduc- tive structure rather than entering the aircraft’s interior. As the lightning current flows over the outer surface of the plane, its energy is distributed across the conductive struc- ture. This helps to prevent concentrated current paths that could lead to localized damage, reducing the risk of structural or equipment failure.
DIRECT BONDING
Electrical Component
Composite Structure
Exposed Foil or Mesh Ground Plane
Component Mounting Bracket
INDIRECT BONDING
Exposed Foil or Mesh Ground Plane
Reinforcing Washer
Bonding Wire
Composite Structure
Electrical Bonding in Composite Aircraft In aircraft construction, composite materials offer improved strength-to- weight ratio compared to aluminum. However, these materials exhibit high electrical resistance and inhibit bonding, earth returns, and lightning strike dissipation. This lack of electrical conductivity requires integrating a ground plane into the composite airframe. Typically, an expanded copper foil or wire mesh (or other high-conductivity material) is bonded into the composite structure during the manufacturing process and can be accessed at key points throughout the aircraft. Direct bonding (top) involves exposing the foil or mesh—the ground plane—and mounting equipment onto the conductive path. Comparatively, indirect bonding (bottom) requires installing a bonding wire and connector onto the exposed foil or mesh. After establishing the connection, the mesh must be coated to prevent the aluminum from oxidizing when exposed to air. Oxidation will compromise joints and increase electrical resistance. To protect a composite aircraft from lighting strike, aluminum wire is integrated into the outer layers of the composite construction. This integrated wire construction offers fixed exit routes which dissipate the lightning strike across the extremities of the aircraft.
QwikConnect • July 2023
8
STATIC DISCHARGE WICKS Static wicks are considered a part of the “bonding” system on an aircraft rather than the “grounding” system. The bonding system in an aircraft is designed to ensure electrical continuity between various metallic components, such as the airframe, wings, control surfaces, and other conductive parts. It helps to equalize the electrical potentials between these components, reducing the risk of static discharge and promoting safe electrical operation. When the aircraft is in flight, static wicks help to dissipate or discharge static electricity by providing a point of ionization. The ionized air around the wick helps to minimize the potential for disruptive or uncontrolled discharges. This discharge path prevents the buildup of excessive static charge and reduces the potential for electrical interference with aircraft communication systems.
Static wicks consist of conduc- tive materials, such as metal or carbon fibers, that provide a controlled path for static charges to dissipate into the surrounding air. By regularly discharging the static electric- ity, the wicks both help reduce the likelihood of a lightning strike as well as mitigate the buildup of potentially damag- ing electrical charges on the aircraft’s surfaces. In the event of a lightning strike, static wicks pull double-duty as the lightning discharge point, returning the surge current back into the atmosphere. Composite structures, common- ly used in modern aircraft, and in the emerging eVTOL indus- try, pose unique challenges for grounding and bonding due to their inherently poor conductiv- ity. During the manufacturing process of composite struc- tures, provisions must be made for lightning strike dissipa- tion and equipment bonding. Composite Structures:
Typically this involves incorpo- rating metallic foils, meshes, or embedded conductive paths within the composite material layers to reproduce the Faraday cage behavior of an aluminum fuselage. In addition, conduc- tive elements, such as bonding straps or wires, are used to create electrical continuity between different produc- tion breaks (if any) within the composite structure. Finally, composite aircraft incorporate metallic attachment points, such as brackets or threaded inserts, for the mounting and grounding of equipment. The electrical bonding via metal- lic attachments to the aircraft’s Electrical Structure Network establishes electrical continu- ity and minimizes potential differences between conduc- tive composite elements and metallic components. Conductive elements within the composite structure—again, sub-surface foils and conduc- tive strips—provide a pathway for electrical currents to flow and establish equipotentiality.
Static Wicks Static wicks, also known as static discharge wicks or static dischargers, are devices installed on the trailing edges of aircraft surfaces, such as wings, vertical stabilizers, or antennas. These devices are designed to manage and dissi- pate static electricity buildup that occurs naturally on wings and other external surface in order to minimize the risk of a larger electrical discharge.
Lightning diverter strips on the nose of an airplane
QwikConnect • July 2023
9
TROUBLESHOOTING of Grounding and Bonding ISSUES: Visual Inspection: Visual inspection is the initial step in troubleshooting grounding and bonding issues. It involves inspecting bonding connec- tions, grounding conductors, and bonding points for physi- cal damage, loose connections, corrosion, or improper instal- lations. Visual inspection can often provide clues about potential issues that require further investigation.
Fault Isolation: If a grounding or bonding issue is suspected, fault isolation techniques are employed to identify the specific location or component causing the problem. This may involve selectively isolating or discon- necting different parts of the grounding or bonding system and performing resistance tests to identify the faulty component. Resistance Testing: Loop and joint resistance measure- ments are commonly used during troubleshooting to identify high-resistance or open-circuit conditions in bonding conductors or ground- ing connections. By measuring
the end-to-end resistance of flexible bond joints, devia- tions from expected values can indicate potential issues that require immediate maintenance. Effective loop, grounding, and bonding test procedures and troubleshooting techniques are essential for maintaining the integrity and functionality of aircraft electrical systems. These practices help ensure compliance with regula- tory requirements, identify and rectify potential issues, and guarantee the safety and reliability of the aircraft’s electrical infrastructure.
GROUNDING on Earth and in Flight
The ground system and Faraday cage/shield of an aircraft is designed to equalize electrical potential and provide a path to “ground” for electrical surges or spikes impacting aircraft during refuelling and other Turn-Around-Time activities on the ground. But what about when the aircraft is in flight? How does this same system help to protect the aircraft’s electrical systems, equipment, and occupants from electrical faults, surges, and potentially damaging lightning strikes without direct contact to the earth? During flight, the aircraft’s grounding system does not rely on a direct connection to the Earth as it does during Turn-Around-Time operations. Instead, it utilizes the low-resistance, conductive skin of the aircraft, augmented with lightning protection system components (arrestors, conductive strips, ground straps, and so on) to channel the discharge to aircraft extremities where it may be returned harmlessly to the atmosphere. Static wicks (see sidebar) aid in the safe discharge of both static electricity as well as these higher-power electrical currents.
QwikConnect • July 2023
10
GLENAIR
ESD and Lightning Strike in eVTOL Aircraft
Electric Vertical Takeoff and Landing (eVTOL) aircraft, which are designed for urban air mobility and powered by HV electric propulsion systems, have unique requirements for Electrostatic Discharge (ESD), grounding, and lightning strike protection and dissipation. These requirements arise due to the unique characteristics and vulnerabilities of electrically powered aircraft. Effective bonding and grounding is crucial for eVTOL aircraft to mitigate the risk of electrostatic discharge, which can impact sensitive electronic components and systems. Electric propulsion systems generate static electricity during their operation, and without proper grounding, accumulated current can discharge unexpectedly, leading to electronic equipment malfunctions. Adequate grounding measures are implemented to ensure a controlled dissipation of static electricity or fault current events and prevent interference in the aircraft’s avionic and control systems. There are four principal areas of focus in eVTOL bonding and grounding: 1. Equipment Grounding: eVTOL aircraft are constructed from composite materials, such as carbon fiber- reinforced polymers, for their lightweight and high-strength properties. These materials are electrically conductive thanks to the addition of subsurface layers of conductive foil, but must also incorporate additional conductive elements within the composite structure to ensure proper ground points and paths for effective grounding and bonding of aircraft equipment. 2. Lightning Diversion and Dissipation: Lightning poses a significant risk to all aircraft, including eVTOL designs. As lightning strikes occur most often during the climb
and descent phases of flight at an altitude of 5,000 to 15,000 feet (1,524 to 4,572 meters), the probability of a lightning strike in eVTOL aircraft operating exclusively at these altitudes is relatively higher. Lightning protection systems in eVTOL aircraft mimic those employed in conventional aluminum airframe platforms, and involve a combination of conductive paths, bonding, and lightning diverters. Defined pathways safely conduct lightning energy across the composite skin of the aircraft, minimizing the likelihood of localized damage. Additional lightning dissipation devices, such as static wicks, are installed to facilitate the safe dissipation of the electrical energy. 3. Electrical System Shielding: HV Power transmission cabling in eVTOL aircraft should be adequately shielded to prevent electromagnetic interference (EMI) from radiating and grounding to low-power signal lines and cabling. Shielding measures include the use of overbraided cable shielding, auxiliary flexible ground straps, and faying surface preparation between metallic elements of the power transmission and motor propulsion system. 4. High-Voltage Fault Grounding: Creating an “Equipotential Zone” (EPZ) is a precautionary measure followed to de-energize and ground equipment in eVTOL for personnel safety. It is a “lock out, tag out” procedure required before any high-voltage equipment (batteries, controllers, motors) are accessed for maintenance. The procedure could extend to any personnel, including first responders, who might come in contact with high-voltage power equipment on the aircraft—even in a powered-down state— that could still carry a charge and constitute a shock hazard.
QwikConnect • July 2023
11
The ABCs of Flexible Braided Jumper GROUNDING STRAPS BRAIDED GROUND STRAPS • FLEXIBLE JOINTS
Ground lug styles and types include square and radiused with variable mounting hole sizes, as well as single or double right-angle lugs. Ground straps may be supplied with and without insulation materials, depending on their proximity to heat-sensitive equipment such as unshielded wire looms.
Nickel-plated copper is select- ed for excellent conductivity and best corrosion protection of the copper-plated material types.
Electrical Structure Network and Metallic Bond Network ground strap material selec- tion depends on electrical resistance, current, and EMI shielding requirements, as well as environmental and regulatory standards. The following config- urations have been fully tested and qualified. Consult factory for additional material options. Tin-plated copper
Finally, stainless steel is the most durable and corrosion- resistant material and should be selected for applications where high strength and resistance to environmental factors such as high heat, moisture, and salt are required. Stainless steel howev- er is not as conductive as any of the copper-core material types. Conductive and dissipative materials such as copper, are selected for their low resistance while dissipative materials such as steel are selected for their ability to discharge electromag- netic energy in the form of heat. The selection of the correct mix of conductive and dissipative materials for ground straps in aircraft depends on multiple factors including durability, weight and space requirements, as well as galvanic compat- ibility with other materials. Industry standards also dictate
material is commonly used in most aerospace applica- tions, and combines the excellent conduc- tivity of
ArmorLite™: Uniquely avail- able from Glenair, ArmorLite is an additional material choice for use in grounding and bond- ing. ArmorLite is a nickel- or silver-clad stainless steel micro- filament material that saves significant weight compared to standard QQ-B-575 mate- rials such as soft-drawn silver- and tin-plated copper. A 100% ArmorLite ground strap, for example, is more than 70% lighter than a conventional plated copper jumper of the same length. ArmorLite ground straps are supplied in different material blends optimized for conduc- tivity and corrosion resistance. ArmorLite at 100% is the light- est weight of the four available blends. The 75/25 and 50/50
copper with the good corro- sion resistance of tin plating.
Silver-plated copper may be selected for applications where highest conductiv- ity and excellent resistance to corrosion are required.
material selection for use in aircraft ground straps.
QwikConnect • July 2023
12
GLENAIR
blends of ArmorLite and nickel copper improve ground strap conductivity at the cost of some additional weight. ArmorLite CF is a special construction of highly conductive copper microfilaments with stain- less steel cladding which offers optimal corrosion resis- tance and conductivity. As stated earlier, ArmorLite is preferred for applications that require weight reduc- tion. For standard-duty ground straps in applications where weight reduction is not a critical requirement, Glenair supplies A-A-59569 soft-drawn braided material ground straps in tin-plated copper, silver- plated copper, nickel-plated copper, and stainless steel.
tion for ground straps used in different aircraft zones. As is always the case in power and grounding systems, only the customer can determine current-carrying require- ments for each ground point. Ground straps connected to power generation equipment, for example, would typically be specified to handle larger surge load requirements than a ground point design to dissi- pate electrostatic energy. These factors influence the selec- tion of single vs. multiple braid layers and lightweight versus heavy-duty braid material. Insulation jacketing is common- ly specified on ground straps in corrosive zones where expo- sure to caustic chemicals such as jet fuel or deicing liquids is anticipated. Viton is a common insulation choice. Glenair can supply Viton per MIL-DTL- 23053/13B on both standard duty as well as lightweight, low-profile ground straps. Duralectric, with its excellent UV resistance is also available as an alternative jacketing material. Glenair mission-critical ground straps are highly engineered solutions, designed to meet the exacting requirements of sea, air, and space applications. These highly-engineered solutions utilize materials and design standards optimized for supe- rior mechanical, environmental, and electrical performance. Like all Glenair product fami- lies, Series 107 ground straps are a high-availability prod- uct line, with all popular part numbers in various lengths in same-day inventory. We offer fast turnaround on quotes for catalog and custom designs, and first article inspection if required. Test data is available.
Total Vertical INTEGRATION In-house manufacturing of ground straps is another total vertical integration manufac- turing process at Glenair. For standard-duty ground straps, the process begins with the manufacture of QQ-B 595 braided strap material and the preparation of conductive lug materials. A hydraulic press is used to terminate the flattened tubular lug material to the braid. Mounting holes are drilled, and the lug is selectively plated. Glenair lightweight Armor- Lite ground straps are built around a low-profile lug that is soldered to the ground strap in a controlled and repeat- able process. The use of a discrete solder strip and the application of heat ensures a low-resistance termina- tion between strap and lug. Electrical engineers may begin the downselect process at any number of points includ- ing electrical, mechanical, and environmental. Mechanical form-factor decisions include configuration of lugs—straight or right angle—basic dimen- sional details, and attention to space constraints, particu- larly proximity to equipment and strap flexibility. Corro- sion resistance is a critical concern in ground straps, and may dictate compromises in braid and lug material selec- tion as well as plating. ASTM and other standards will often dictate exact material selec-
INTERCONNECT SOLUTIONS MISSION-CRITICAL
Weight-Saving ArmorLite™ Microfilament Solutions Plus Industry-Standard / QPL Flexible Joints and Ground Straps Braided Ground Straps and Flexible Bonds M24749 QUALFIED AND GLENAIR SIGNATURE
JULY 2023
For in-stock catalog ground straps, as well as custom solu- tions, Glenair offers aerospace customers a wide range of industry-standard, QPL, and Glenair Signature designs and materials. Catalog ground straps are supplied with crimp copper or stainless steel lugs, single and double mounting holes, a full range of qualified braid mate- rials (and off-menu choices), dimensional variations, and high surge-current configurations.
QwikConnect • July 2023
13
Change one letter at a time—but not the position of any letter—to form a new word. The goal is to transition from the word at the top of the ladder to the word at the bottom, filling each of the braid strap rungs with a new word along the way. Bond WORD LADDER
B R A
L O S S
L O S T L O O T L O O N L O I N L A I N G A I N
C O I
N I N E
S T
F O O L
F O U R
T W
W I S E
QwikConnect • July 2023
14
GLENAIR
A S S
I N S
E M
I G
answers: www.glenair.com/qwikconnect
QwikConnect • July 2023
15
Lightweight flexible joints (ground straps) for electrostatic discharge bonding and electrical structure network grounding
2-ply ground straps provide superior bonding and flexibility
Ultra-lightweight and standard-duty ground straps with highly conductive or dissipative performance Heavy-duty variants for electrical potential grounding from engines, starters, and power units Glenair signature and qualified military standard designs
Ground straps and earth bonds are critical components in all aerospace as well as many land, sea, and space applications. They are used to establish reliable electric connections, ensure safety, and prevent the buildup of electrical charges. This helps provide a common ground reference for the equipment and ensures proper functioning against electromagnetic interference. Glenair supplies a complete range of flexible bond and grounding solutions including lightweight ArmorLite braided ground straps as well as standard duty and mil- qualified designs.
Specialized lug configurations including integrated bonding hardware and angled lugs
Hybrid braid materials and customizable lug material options
Harsh temperature and chemical-resistant ground strap jacketing
Heavy-duty braid and lug configurations
Round cross-section braid
QwikConnect • July 2023
16
SERIES 107 High-Performance Ground Straps Lightweight, general, and mil-spec designs
GLENAIR
107-105 100% ArmorLite, our lightest weight braid 107-106 75% ArmorLite 25% Nickel Copper weight-saving conductive blend 107-107 50% ArmorLite 50% Nickel Copper weight-saving conductive blend 107-108 ArmorLite CF High-performance corrosion-free lightweight braid 107-101 Tin copper material ground straps 107-102 Silver copper material ground straps 107-103 Nickel copper material ground straps 107-104 Stainless steel material ground straps M24749 Type I wire rope ground strap M24749 Type II flat CRES 316 strip bond strap M24749 Type III flat copper strip bond strap M24749 Type IV CRES 316 / Nickel 200 ground strap 107-500 M24749-IV style with configuration options 107-501 M24749-I type with lug hole size and length configuration options 107-502 M24749-II type with configuration options 107-503 M24749-III type with configuration options 107-504 M24749-IV type with lug hole size and length configuration options
THE ARMORLITE ADVANTAGE Lightweight microfilament braided ground straps STANDARD-DUTY GROUND STRAPS A-A-59569 soft-drawn braided ground straps MIL-SPEC GROUND STRAPS and BOND STRIPS and Glenair Signature designs with “better than mil-spec” configuration options
107-111 TurboFlex ultra-flexible rope-lay
TURBOFLEX WIRE ROPE STRAP High flexibility
wire rope grounding straps and lugs
107-277 Single-layer, 30AWG, braided bus bar 107-278 Double-layer, 30AWG, braided bus bar 107-435 Triple-layer, 30AWG, braided bus bar 107-436 Quad-layer, 30AWG, braided bus bar
BUS BAR GROUND STRAPS Heavy-duty high- current ground straps
107-086 Low-profile nickel-plated copper braid materials IAW ASTM B 355
SUBMARINE GROUND STRAPS IAW A-A-59569
QwikConnect • July 2023
17
LIGHTWEIGHT
Microfilament nickel-clad expandable stainless steel conductive braid material
ArmorLite™ is an ultra-lightweight microfilament stainless steel braiding material fabricated by Glenair into various forms of sleeving, shielding, and ground straps for EMI, lightning strike, and ESD applications
Save weight and fuel every time you fly! All-Up-Weight (AUW) has met its match: ArmorLite™ microfilament stainless steel braid material saves pounds compared to standard QQ-B-575/ A-A-59569 solutions. Braided into cable shielding or ground straps, ArmorLite™ is a high-performance, high-strength, conductive stainless steel material ideally suited for use in aerospace applications. The principal benefit of ArmorLite™ is its extreme light weight compared to conventional nickel/ copper braid material. By way of comparison, 100 feet of 5/8 inch ArmorLite™ braid is more than four pounds lighter than standard 575 A-A-59569 shielding. The ArmorLite braided ground straps in this catalog demonstrate outstanding performance in both ESD and lightning strike testing. Consult factory for complete test reports.
Ultra-lightweight EMI/RFI braiding material for high- temperature applications -80°C to +260°C Microfilament stainless steel: 70% lighter than NiCu A-A-59569/QQB575 Outstanding electrical performance: shielding, conductivity, and grounding Commercial and military aerospace qualifications Superior flexibility and “windowing” resistance Strong: 70,000 psi (min.) tensile strength Best performing metallic braid during lightning tests (IAW ANSI/EIA-364-75-1997 Waveform 5B) QwikConnect • July 2023
18
LIGHTWEIGHT, FLEXIBLE ArmorLite™ Microfilament Braid for EMI/RFI Grounding Applications
GLENAIR
ArmorLite™ Material Performance Test Matrix
DESCRIPTION
REQUIREMENT
PROCEDURE
REPORT
RTCA DO-160F, Table 4-1, Table 4-2 Category C temp. spec
Altitude test 27,000 ft (5 PSIA nom.)
2.5% min.
ARM-103
Operating Temperature
-80°C to +260°C
(Shielding effectiveness 1000 hours)
ARM-103
Test pre/post–5 cycles–minimal disparity per spec. Transfer Impedance (10.0 kHz ~ 1.0 GHz) Screening Attenuation (0 ~ 4.00 GHz) 220 lbs. (min.). No anomalies within 8% - 10% of pre test for variable sizes
ARM- 110/1
Braid Resistivity test, Pre and Post
EIA-364-32D IAW AS85049
Surface Transfer Impedance
IEC 62153-4-3 min. 90% optical coverage IEC 62153-4-4 min. 90% optical coverage Glenair ATP- 183. 0 lbs. to 90 lbs, to 150 lbs, to 220lbs @ speed of 0.25 inches/min ASTM A580 (ref 316L Stainless Steel) ANSI/EIA-364-75-1977 Wave Form 5B SAE/ARP5416 Section 6.3 Waveform 1, 3 (1, 10MHz) and 5A 14 CFR part 25.853 (a) AMdT25-116 Appendix F Part I (a) (1) (ii)
GT-17-263 GT-17-263
Shield Effectiveness test, Pre and Post
Tensile/ Pull Strength
ARM-105
Specific Gravity Test
8.2 (max) per ISO-1183
ARM-109
Glenair Qual. Test Plan 191/ DC resistance/ voltage criteria per DO-160F Level for 3 sizes up to 30Ka. Self extinguishing ≤ 2 sec. Burn length 0.1 inch. max. Dripping 0.0 seconds. Total Mass Loss (TML) ≤1.0% Collected Volatile Condensable Matl.(CVCM) ≤.1% DC Resistance IAW AS85049 .5 milliohm. No evidence of base metal on braid EAI Test Report 33247. DO160 section 8 Cat. R Vib. Curves E1 No adverse effects in visual inspection or resistance after 50 cycles
ARM-110 ARM-112
Lightning Current Test
Vertical Flammability
ARM-101
Mass Loss and Collected Volatile Condensable Materials
ASTM E-595
ARM-102
Salt Spray Test
ASTM B117-09 Sodium Chloride 5% 500 hrs.
ARM-100
DO-160F RTCA/DO-160F, Section 9, Fig. 8-4. Curve E1. - 3 sizes – 3 hours on each axis.
Vibration Resistance
ARM-111
EIA-364-32D, Table 3 Test condition V -65°C to +175°C
Thermal Shock Cycling test and Resistivity
ARM-113
DC Resistance IAW AS 85049. Glenair internal QTR-003
ATP 180 20 continuous @ 6 cycles/min. over 3 arms with .030 radiused edges
Abrasion and Plating test
ARM-107
Fluid Immersion Test
Material compatibility – see table below Customer/AS4373D method 601 Mod
ARM-106
2 Cycles: starting 0° over vertical ctr. line across to 180° cycle. Total cycles of 25633
Flex Test
Glenair ATP 179
ARM-112
ArmorLite™ Material Fluid Resistance Testing
Test Temp °C
Test Temp °F
Immersion Time(h)
Test Fluid
Requirement
Procedure
MIL-L-23699, Lubricating Oil, Aircraft Turbine Engine, Synthetic Base MIL-H-5606 (Inactive for New Design), Hydraulic Fluid, Petroleum Base, Aircraft Missile, and Ordnance
48-50
118-122
20
48-50
118-122
20
TTI-I-735, Solvent, Isopropyl Alcohol ASTM D 1153, Methyl Isobutyl Ketone (For use in organic coatings)
20-25
68-77
168
20-25
68-77
168
SAE AS1241 Table 15/Mil-Std 810F Method 504 (modified), for all Substances. Additional conformance to Test Criteria AS4373D method 601 Mod
MIL-DTL-5624 , Turbine Fuel, Aviation, Grade JP-4 either or MIL-T-83133, JP-8 20-25
68-77
168
SAE AMS1424, Anti-Icing and Deicing-Defrosting Fluid, undiluted SAE AMS1424, Anti-Icing and Deicing-Defrosting Fluid, diluted 60/40 (fluid/water) ratio. Supersedes Coolanol 25 Item Q
48-50
118-122
20
48-50
118-122
20
No fraying, DC Resistance within limits (AS85049 paragraph 4.6.3)
MIL-C-43616, Cleaning Compound, Aircraft Surface SAE AS 1241 , Fire Resistant Hydraulic Fluid for Aircraft
48-50 48-50 118-121
118-122 118-122 244-250
20 20 30 20
MIL-L-7808, Lubricating Oil, Aircraft Turbine Engine, Synthetic Base MIL-C-87937, Cleaning Compound, Aircraft Surface, Alkaline, undiluted MIL-C-87937, Cleaning Compound, Aircraft Surface, Alkaline Waterbase, diluted 25175 (fluid/water) ratio TT-S-735, Standard Test Fluids; Hydrocarbon, Type I TT-S-735, Standard Test Fluids; Hydrocarbon, Type II TT-S-735, Standard Test Fluids; Hydrocarbon, Type III TT-S-735, Standard Test Fluids; Hydrocarbon, Type VII MIL-PRF-87252, Coolant Fluid, Hydrolytically Stable, Dielectric
63-68 145-154
63-68 145-154
20
20-25 20-25 20-25 20-25 20-25
68-77 68-77 68-77 68-77 68-77
168 168 168 168 168
QwikConnect • July 2023
19
High-current power feeder system and current return network for metal and composite fuselage aircraft applications
Unique power feeder system eliminates power line routing and termination issues For aircraft electrical applications that require discrete routing of 3-phase and DC power lines and ground cables, Glenair has developed the PwrLine HV. PwrLine HV replaces conventional terminal strips and terminal lugs with a solution that eliminates the issues associated with routing large gauge cables. The PwrLine HV uses a crimp contact system that can accommodate tolerancing variations that routinely occur with large cables. Routing power feeders through the 3-D spatial environment routinely creates installation and terminal lug orientation issues. PwrLine eliminates these problems with its unique rotatable pin / socket architecture and unique in-line insulation packaging. PwrLine HV is a complete power feeder and current return network system that includes contacts, cables, holding fixtures, mountable connector packages, as well as high-voltage terminal blocks and lugs for reduction of partial discharge and corona. Lightweight, high-durability Duralectric terminal blocks, hoods, and cable jackets deliver outstanding environmental and insulation performance.
PwrLine HV: a complete power feeder ecosystem with matched, compatible components
QwikConnect • July 2023
20
Page 1 Page 2 Page 3 Page 4 Page 5 Page 6 Page 7 Page 8 Page 9 Page 10 Page 11 Page 12 Page 13 Page 14 Page 15 Page 16 Page 17 Page 18 Page 19 Page 20 Page 21 Page 22 Page 23 Page 24 Page 25 Page 26 Page 27 Page 28Powered by FlippingBook