Published April 2019
GLENAIR • APRIL 2019 • VOLUME 23 • NUMBER 2
Interconnect Technologies You Need on Your Aircraft NOW
Electrical Wiring Interconnect System: Zone-by-Zone Design Guide
A “Systems Approach” to Aircraft Interconnect Cabling Commercial aircraft manufacturers treat large, interdependent equipment sets as systems: avionics, galleys, cabin
lighting, HVAC, IFE, navigation, and so on. The systems are designed with performance benchmarks tied to the environmental stress factors of the different zones of the aircraft where they are used. The cables and harnesses that interconnect these equipment sets, the Electrical Wiring Interconnect System (EWIS), is also now treated as a discrete system within the aircraft, subject to different requirements and specifications depending on the zones where it is located. In the past, the EWIS was treated more as an afterthought, with insufficient consideration given to best-practice design and zone-by-zone performance standards. The FAA, with the support of the principal aircraft manufacturers, has over the last several decades taken steps to change how interconnect technology is specified and managed. The key element of this effort was the move to treat wiring and associated interconnect components as a discrete system in its own right. The Electrical Wiring Interconnection System is now defined as: any wire, wiring device, or combination, including termination devices, installed in any area of the airplane, used to transmit electrical energy between two or more intended termination points. EWIS Performance
Historically, wiring and interconnect components were installed in aircraft in a “fit and forget” manner—without sufficient thought given to different aging and degradation impacts on a zone-by-zone basis. While the FAA has always outlined the top-level variables in EWIS degradation including aging, physical properties, installation and environment, and maintenance, cleaning and repair, it is only recently that these environmental stress factors have been exactingly evaluated according to aircraft zones. Service history shows it is not just the manner by which EWIS is installed that directly affects degradation, but more importantly material choices, environmental sealing components, EMC shielding technologies and so on that are geared for the unique stress factors found throughout the aircraft. Today’s EWIS
designers use DO-160 Environmental Conditions and Test Procedures for Airborne Equipment to ensure every element of the Electrical Wiring Interconnect
System meets or exceeds requirements for vibration, shock, ground survival temperature, pressure differential, operating temperature, and moisture in each specific zone of the aircraft.
Designing, Installing and Repairing EWIS
Many factors identified by the FAA must be considered when designing, installing or repairing an Electrical Wire Interconnect System, as follows:
Qwik Connect • April 2019
2
GLENAIR
Electrical Load Determination System designers must ensure that each aircraft electrical bus can safely support the load based on the electrical capacity of the aircraft’s electrical generators and distribution system. All electrical devices must be safely controlled or managed by the aircraft’s electrical system, and whenever a device is added, a load analysis should be performed to ensure that the new load on the bus can be powered adequately. Wire Selection: Size, Substrate, Plating, and Insulation
Wires should be sized so that they have sufficient mechanical strength, do not exceed allowable voltage drop levels, are protected by circuit protection devices, and meet circuit current-carrying requirements. Small gauge wires should use high-strength alloy conductors and additional support at terminations (grommets, shrink sleeves, etc.) to minimize fatigue. Wires should be plated to defend against surface oxidation. Elevated temperature degradation of tin- and silver-plated copper conductors will occur if they are exposed to continuous high-temperature operation. While there is no “perfect” insulation system for aerospace wire and cable, the EWIS designer must consider the best balance of properties (electrical, mechanical, chemical, and thermal) for each application. Determining Current-Carrying Capacity EWIS designers must verify that the maximum ambient temperature wire bundles will be subjected to, plus the temperature rise due to wire current loads, does not exceed the maximum conductor temperature rating. In smaller harnesses, the allowable percentage of total current may be increased as the harness approaches the single wire configuration. Care should be taken to ensure that the continuous current value chosen for a particular system circuit does not create hot spots within any circuit element which could lead to premature failure.
Causes of EWIS Degradation
Vibration: High-vibration areas tend to accelerate degradation over time, resulting in “chattering” contacts and other intermittent problems. It can also cause tie-wraps to damage insulation, and exacerbate insulation cracking. Moisture: High-moisture zones accelerate corrosion of interconnect components. EWIS installed in clean, dry areas with moderate temperatures hold up well. Maintenance and repair: Improper maintenance techniques can contribute to EWIS degradation—for example, leaving metal shavings or debris behind after a repair. Wire bundles and connectors should be protected during modification work, and all debris must be cleaned up after work is completed. Generally, EWIS left undisturbed will have less degradation than reworked EWIS. As EWIS become more brittle with age, this effect becomes more pronounced. Repairs that conform to manufacturer’s recommended maintenance practices are generally considered permanent and should not require rework if properly maintained. Indirect damage: Events such as pneumatic duct ruptures can cause damage that, while not initially evident, can later cause EWIS problems. When such an event has occurred, surrounding EWIS should be carefully inspected to ensure no damage is evident.
Chemical contamination: Chemicals such as hydraulic fluid, fuel, waste system chemicals, cleaning agents, deicing fluids, and even soft drinks can contribute to EWIS degradation. EWIS in the vicinity of these chemicals should be inspected for damage or degradation. Hydraulic fluids, for example, are very damaging to connector grommet and wire bundle clamps, and can lead to indirect damage such as arcing and chafing. EWIS components potentially exposed to hydraulic fluid should be given special attention during inspections. Heat: High heat can accelerate degradation, insulation dryness, and cracking. Even low levels of heat can degrade EWIS over long periods of time. This type of degradation can be seen on engines, in galleys, and behind lights. Improper installation: Improper installation can accelerate degradation. Improper routing, clamping, and terminating during initial installation or during modifications can lead to EWIS damage. FAA policy states that installation and routing instructions should be completely defined in detail to allow repeatability of installation, not leaving installation to the discretion of the installer.
Qwik Connect • April 2019
3
Wire Substitution for Repairs and Maintenance EWIS manufacturers are required to perform rigorous qualification testing of wires. The original aircraft manufacturer (OAM) may have special concerns regarding shielding and insulation for certain wiring that performs critical functions, or wiring chosen based on a set of unique circumstances. It is important to review the aircraft maintenance manual or contact the OAM when wire replacement is required. EWIS Routing
In general, EWIS should be routed and positioned to avoid chafing against aircraft structure or other components, to eliminate or minimize use as a handhold or support, to minimize exposure to damage by maintenance crews or shifting cargo, and to avoid exposure to corrosive fluids. Extra wire length should be supplied to allow for at least two re-terminations. EWIS components must be protected in wheel wells and other areas where they may be exposed to damage from impact of rocks, ice, mud, etc. Where practical, EWIS should be routed above fluid lines. Wires and cables routed within 6 inches of any flammable liquid, fuel, or oxygen line should be closely clamped and rigidly supported. The compression clamps should be spaced so that if there is a wire break, the broken wire will not contact hydraulic lines, oxygen lines, pneumatic lines, or other equipment whose subsequent failure caused by arcing could cause further damage. For all types of wire breakouts—“Y,” “T,” and complex multi-branch—there should be sufficient slack in the breakout wires to avoid strain. Care should be taken when plastic tie wraps are used so that the tie wrap head does not cause chafing damage to the wire bundle at the breakout junction. The EWIS design should preclude wire bundles from contacting the aircraft structure, using stand-offs to maintain clearance. Employing tape or protective tubing as an alternative to stand-offs should be avoided. Clamping and cable ties
Clamps and cable ties must be constructed of appropriate materials for their installation environment. Clamps must be properly sized for their wire bundles, snug enough to prevent free movement and chafing, and not used where their failure could result in interference with crucial aircraft controls or movable equipment. Clamps must be installed with their attachment hardware positioned above them so they are unlikely to rotate as the result of wire bundle weight or wire bundle chafing. Wire bundles need to be routed perpendicular to clamps. Appropriate slack needs to be maintained between clamps to protect the wires from stress while keeping the bundle free from contacting the structure. Also, sufficient slack should be left between the last clamp and the termination or electrical equipment to prevent The minimum radii of bends in wire groups or bundles must not be less than 10 times the outside diameter of the largest wire or cable, except that at the terminal strips where wires break out at terminations or reverse direction in a bundle. The bend radius for delicate thermocouple wire is 20 times the diameter, and for RF cables (e.g. coaxial and triaxial) is no less than 6 times the outside diameter of the cable. Unused Wires and Excess Wire strain at the terminal. Wire Bend Radii
Ensure unused wires are individually dead-ended, tied into a bundle, and secured to a permanent structure. Each wire should have strands cut even with the insulation and a pre-insulated closed end connector or a 1-inch piece of insulating tubing placed over the wire with its end folded back and tied. Coil and stow methods are often used to secure excess length of a wire bundle or to secure unconnected spare bundles. The wire bundle must be secured to prevent excessive movement or contact with other equipment that could damage the EWIS. Coil and stow in medium and high vibration areas requires additional tie straps, sleeving, and support.
Qwik Connect • April 2019
4
GLENAIR
Wire Splicing Improperly crimped splices can cause increased resistance, leading to overheating. Splicing should be kept to a minimum and avoided in high-vibration areas. Splicing of power wires, co-axial cables, multiplex bus, and large gauge wire should be avoided. Self-insulated splice connectors and environmentally-sealed AS7928 conformant splices are preferred. Splices should be located to permit inspection, and splices in bundles should be staggered so as to minimize any increase in the size of the bundle. Grounding and Bonding One of the more important factors in the design and maintenance of aircraft electrical systems is proper bonding and grounding—the process of electrically connecting conductive objects to a conductive structure or return path to complete a circuit. Inadequate bonding or grounding can lead to unreliable operation of systems, damage to sensitive electronics, shock hazard, or lightning strike damage. The design of the ground return circuit should be given as much attention as the other leads of a circuit. Low impedance paths to aircraft structure are normally required for electronic equipment to provide radio frequency return circuits, and for most electrical equipment to facilitate EMI reduction. Component cases producing electromagnetic energy should be grounded to the structure. All conducting objects on the exterior of the airframe must be bonded through mechanical joints, conductive hinges, or bond straps capable of conducting static charges and lightning strikes. EWIS Identification The proper identification of EWIS components with their circuits and voltages is necessary to provide safe operation and ease of maintenance. Each wire and cable should be marked with a part number and CAGE code so that it can be identified as to its performance capabilities, preventing the inadvertent use of lower performance and unsuitable replacement wire. Unmarked cables are more likely to be reconnected improperly which could cause numerous problems. Best Practices for EWIS The number and complexity of EWIS has resulted in an increased use of electrical connectors for flexibility and modular replacement of electronic equipment. The proper choice and application of connectors is a significant part of the aircraft EWIS system. Connectors should be selected and installed to provide maximum safety and reliability to the aircraft.
• The connector used for each application should be selected only after a careful determination of the electrical and environmental requirements. Consider the size, weight, tooling, logistic, maintenance support, and compatibility with standardization programs. • For ease of assembly and maintenance, connectors using crimped contacts are generally chosen for all applications except those requiring a hermetic seal. • Proper insertion and extraction tools should be used to install or remove wires from connectors. • Connectors susceptible to corrosion may be treated with a chemically inert waterproof jelly, or an environmentally-sealed connector may be used. • Moisture-proof connectors should be used in all zones of the aircraft, including the cabin. Service history indicates that most connector failures occur due to some form of moisture penetration. Even in the pressurized, environmentally-controlled zones of the cockpit and cabin, moisture can occur due to condensation. • Consideration should be given to the design of the pin arrangement to avoid situations where pin-to-pin shorts could result in multiple loss of functions and/or power supplies.
Qwik Connect • April 2019
5
Electrical Wiring Interconnect Systems Aircraft Zones and Glenair Signature Series Interconnect Technologies COMMERCIAL AIRCRAFT
T his interconnect design and application guide is broken down into traditional aircraft zones as defined in RTCA/ DO-160. Interconnect technology for individual sections and equipment-sets within each zone is presented in enough detail to enable EWIS designers to understand the broad range of options available and make sound specifications within each area of responsibility. Leveraging the talents of EWIS engineer Bob Johnson, Glenair has developed a number of Signature interconnect technologies for commercial aircraft, which are presented in the context of each zone.
ZONE 7: EMPENNAGE AND VERTICAL STABILIZER TIP High Vibration Extreme Temperature Range -55° to +200°C De-Icing Exposure Wide Pressure Changes
AIRCRAFT ZONES:
1. Fuselage 2. Instrument Panel Console and Equipment Rack 3. Nacelle and Pylon
4. Engine and Gear Box 5. Wing and Wheel Well 6. Landing Gear 7. Empennage and Vertical Stabilizer Tip 8. Cabin interior volume
To assist designers in the specification of appropriate interconnect components for use in each zone, each spread in this document presents applicable “DO-160 Environmental Conditions and Test Procedures for Airborne Equipment,” and the Glenair interconnect technologies that meet or exceed these requirements. As application guidelines for key environmental stress factors including vibration, shock, ground survival temperature, pressure differential, operating temperature, and moisture can change with each zone, only those applicable specification references are noted.
CATALOG VERSUS CUSTOM / TAILORED TECHNOLOGIES This design guide primarily presents proven-performance electrical interconnect technologies that can be sourced directly from catalog offerings. This includes the Bob Johnson signature series technologies which are highlighted for each zone. Designers looking to resolve long-standing problems or improve performance in such areas as size, weight, and power frequently turn to custom / tailored solutions. In both events, selections must be aligned with Federal Aviation Administration 14 CFR 25.1701 which states that EWIS components must be of a kind and design appropriate to its intended function and perform the function for which it was intended without degrading the airworthiness of the airplane. Responsibility for these determinations resides with the aircraft manufacturer.
Qwik Connect • April 2019
GLENAIR
DO-160, ENVIRONMENTAL CONDITIONS AND TEST PROCEDURES FOR AIRBORNE EQUIPMENT AND AIRCRAFT ZONES Effective EWIS design is best accomplished by aligning DO-160, Environmental Conditions and Test Procedures for Airborne Equipment, with the empirical environmental performance levels targeted for each zone, section, and equipment set on the aircraft.
ZONE 2: INSTRUMENT PANEL, CONSOLE, AND EQUIPMENT RACK Pressurized Fluids - Condensation, Humidity Typical Temperature Range -65° to +95°C Moderate Dynamic Vibration Range Flammability, Smoke, and Toxicity Requirements
ZONE 1: FUSELAGE Pressurized Fluids - Condensation, Humidity Typical Temperature Range -65° to +95°C Moderate Dynamic Vibration Range Flammability, Smoke, and Toxicity Requirements
ZONE 8: CABIN INTERIOR VOLUME Pressurized Fluids - Condensation, Humidity Typical Temperature Range -65° to +95°C Moderate Dynamic Vibration Range Flammability, Smoke, and Toxicity Requirements
ZONE 6: LANDING GEAR High Vibration Wide Temperature Range -55° to +150°C Fluid Exposure Wide Pressure Changes
ZONE 4: ENGINE AND GEAR BOX Dynamic Vibration Environment Extreme Temperature Range -65° to +200° Firewall Fuels and Fluids
ZONE 5: WING AND WHEEL WELL High Vibration Extreme Temperature Range
ZONE 3: NACELLE AND PYLON Dynamic Vibration Environment Extreme Temperature Range -65° to +200° Firewall Fuels and Fluids
-55° to +200°C Fluid Exposure Wide Pressure Changes
AIRCRAFT ZONES: MACRO ENVIRONMENTS Significant variability exists between the various macro environments of a modern commercial aircraft (dynamic stimulus, moisture, humidity, thermal extremes, and so on). Environmental stress factors place a demand on the electrical interconnect components that must perform for the expected life of 20 years. Macro environments range from the cabin interior—where the challenge is mainly moisture / humidity—to extreme unpressurized zones such as wing and wheel wells where extreme dynamic stimuli combined with thermal extremes can rapidly degrade the performance and life expectancy of interconnect technologies.
Qwik Connect • April 2019
7
Qualified Glenair Interconnect Technologies for Aircraft Electrical Wiring Interconnect Systems Organized by type with zone designators
ELECTRICAL CONTACTS / SEALING CONTACTS • Suitable for use in Aircraft Zones 1, 2, 3, 4, 5, 6, 7, and 8
Standard and high- density signal
Extended-duty signal (up to 1500 cycles)
High-speed, RF, and El Ochito® contacts
Lightweight sealing plugs and dummy sealing contacts
ULTRAMINIATURE CIRCULARS • Suitable for use in Aircraft Zones 1, 2, 3, 4, 5, 6, 7, and 8
Series 806 Mil-Aero glass-sealed hermetics
Series 806 Mil-Aero CODE RED-sealed hermetics
Series 806 Mil-Aero: small form-factor equivalent for MIL-DTL-38999
MIL-AERO CIRCULARS • Suitable for use in Aircraft Zones 1, 2, 3, 4, 5, 6, 7, and 8
SuperNine® MIL-DTL-38999 Series III + glass- and CODE RED-sealed hermetics
QPL MIL-DTL-38999 Series III Suitable for Zones 1 and 2 only
SuperNine® MIL-DTL-38999 Series III + Better than QPL™ performance
HIGH-SPEED DATALINK CONNECTORS • see below for zone designators
SuperSeal™ MIL-DTL-38999 RJ45 Suitable for Zones 1, 2, and 8
GateLink Pro high-speed data uplink Suitable for Zone 2
SuperSeal™ MIL-DTL-38999 USB 2.0 Suitable for Zones 1, 2, and 8
Qwik Connect • April 2019
8
FIBER OPTICS • Suitable for use in Aircraft Zones 1, 2, 3, 4, 5, 6, 7, and 8
SuperNine® MIL-DTL-38999 Series III type tight-tolerance fiber optics
Series 806 Mil-Aero high-density fiber optics
Qualified fiber optic termini
POWER CONNECTORS AND PRESSURE BOUNDARY FEEDTHRUS • see below for zone designators
PowerLoad™ power distribution connectors Suitable for Zones 1, 2, 3, 4, and 7
PowerLoad™ bulkhead feedthru Suitable for Zones 1, 2, 3, 4, and 7
Pressure boundary and firewall feedthrus Suitable for Zones 1 – 7
EMI/RFI BRAIDED SHIELDING AND PROTECTIVE COVERING • Suitable for use in Aircraft Zones 1 – 8
Band-Master ATS® advanced shield termination system
ArmorLite microfilament EMI/RFI shielding
Lightweight, flexible ground straps and HSTs
MasterWrap side-entry wraparound shielding
CONNECTOR BACKSHELLS AND ACCESSORIES • Suitable for use in Aircraft Zones 1 – 8
ProSeal spring-action protective covers
Environmental protective covers
Swing-Arm FLEX composite backshells
Swing-Arm standard and wide-mouth composite backshells
SPECIAL-PURPOSE EWIS TECHNOLOGIES • see below for zone designators
Advanced rectangular aviation backshells (ARINC 600 shown) Suitable for Zones 1, 2, 5, 6, 7, 8
Receptacle / bulkhead connector nut plates Suitable for Zones 1 – 8
SpliceSaver time- and labor- saving wire splice replacement Suitable for Zones 1, 2, 7, and 8
Polymer- and metal-core conduit wire protection systems Suitable for Zones 5, 6, and 8
Qwik Connect • April 2019
9
ZONE 1
T he main passenger cabin, crew and galley areas are housed in the fuselage mid-wing. This pressurized zone is characterized by moderate environmental stress factors such as fluid condensation, humidity, temperatures in the -65° to +95°C range, and moderate dynamic vibration. The electrical wiring interconnect system utilizes mostly conventional interconnect technology, with an emphasis on general weight reduction, reliability, and speed-of-assembly. Production breaks are a significant challenge for the EWIS engineer, with cost control of interconnect interfaces a principal design requirement. The pressurized interface between the mid-wing fuselage and the wings requires careful attention in the specification and use of pressure bulkhead feedthrus. barrel section (pressurized passenger / crew cabin) Fuselage Mid-Wing Forward barrel section plus center section and aft-of-wing
Glenair SpliceSaver™ Crimp wire termination solution saves time and labor over manual DO150 splicing Ideally suited for crown and floor wiring in Zone 1 Three versions: single- piece, Spiralock®, and bussed Features Stinger™ crimp contact technology with integrated retention mechanism Small form-factor and lightweight composite Supports 1–3 wire terminations
Zone 1 Application Guidelines
Environmental Stress Factors
Applicable RTCA/DO-160 Requirements
Vibration
DO-160 Category S and H (Table 8-1) DO-160 Category A, Test Procedure 1
Shock
Ground Survival Temperature
-65° to 95°C; DO-160 Category A3 (Table 4-1) Sea level to 10kft; DO-160 Category A3 (Table 4-1)
Pressure Differential
-55° to 85°C; DO-160 category A3 (Table 4-1) with Temperature change rate per DO-160 Category A (10 C min per minute) Exposure to humidity and condensation; DO-160 Category B
Operating Temperature
Moisture
10
ZONE 1 Fuselage Mid-Wing Glenair standard and signature interconnect technologies
GLENAIR
Crown Wiring SATCOM / Ku Band Antennas, IFE, Lighting, Cabin Audio System, Oxygen System, Redundant Electrical Systems
Production Break
Aft Pressure Bulkhead Feedthru Connectors, Pressure Seal Bulkhead Feedthrus
Below Passenger Floor Wiring Left and Right Main Longitudinal Wiring Runs, Cargo Hold Wiring, Flight Control Wiring, Generator and APU Power Feeders
Electrical Feedthrus to Main Landing Gear
Electrical Feedthrus and Pressure Seals Wing and Engine Control Wiring / Sensors
Qualified Glenair Technologies for Zone 1: Fuselage Mid-Wing • SuperNine® MIL-DTL-38999 Series III + • SuperSeal™ RJ45 and USB 2.0 • MIL-DTL-38999 Series III Fiber Optics • Series 806 Mil-Aero High-Performance Ultraminiature • Series 806 Mil-Aero Fiber Optics • AS39029 signal / high-speed contacts / El Ochito® • DCSP Dummy Contact Sealing Plugs • ProSeal™ spring-action protective covers • Connector protective covers • Swing-Arm FLEX® composite backshells
• Advanced rectangular aviation backshells • Series 806 Mil-Aero nut plates • Band-Master ATS® shield termination system • ArmorLite™ lightweight microfilament EMI/RFI braid • ArmorLite™ ground straps • MasterWrap™ side-entry EMI/RFI shielding • SpliceSaver™ connectors • PowerLoad™ connectors and bulkhead feedthrus • Pressure seal bulkhead fittings • Hermetic connectors
11
LABOR-SAVING EWIS SPLICE CONNECTOR
Crimp wire termination solution saves time and labor over manual DO150 splicing
Glenair SpliceSaver™ reduces manual wire splice and terminal block operations S pliceSaver™ is an innovative interconnect technology developed by Glenair for use in aircraft wiring operations that rely on heat shrink splicing of aircraft signal, sensor, and data transmission wiring. Single-piece SpliceSaver designs allow remote harness assembly facilities to pre-terminate each line with a crimp-and-poke contact. During aircraft wire harness installation, cabling is routed to interconnection points and the contact-equipped wires are quickly and easily installed into the lightweight single-piece SpliceSaver connector. Two-piece Spiralock® SpliceSaver designs enable the harness facility to terminate wires to the small form-factor, lightweight“connector” for subsequent mating on the aircraft. A special bussed version is also available. All SpliceSaver styles feature integrated banding platforms for the termination of EMI shielding utilizing qualified banding technology—one-piece design features three platforms for termination at both ends and in the center. Compared to legacy terminal blocks and wire splice technology, SpliceSaver offers faster, cleaner, and more reliable routing and termination of discrete wiring.
Lightweight construction Conductive (plated) or non-conductive versions Crimp contact technology: front release/rear removal Three to nineteen circuits per unit Environmentally sealed Full-mate indicator Replaces labor-intensive terminal blocks and splices
12
ZONE 1 FEATURED TECHNOLOGY SpliceSaver™ Fast and reliable replacement for wire splice and terminal block technologies
GLENAIR
SPLICESAVER AVAILABLE CONFIGURATIONS—FEATURES AND SPECIFICATIONS
Triple ripple grommet wire seal for sealing at high altitude Machined contact utilizes mil-spec crimp tooling Contacts are removable allowing corrections to circuits during testing if required
Single-Piece
SpliceSaver™ Specifications Altitude immersion: 75,000 ft. DWV rating at altitude: >800 V Dielectric Withstanding Voltage Ratings:
22AWG = 5 amps/contact 20AWG = 7.5 amps/contact Material and finish options (for compatibility with available EMI/RFI braid materials) : Cadmium-plated aluminum Nickel-plated aluminum Nickel-plated brass SpliceSaver™ Weight Analysis Receptacle connector: 1.6 grams including contacts and seals Plug connector: 1.66 grams including contacts and seals Total connector mass: 5.66 grams (all contact locations installed) Accessories: Add the variable mass of two or three nano bands trimmed to length of grooves in the split sleeve
Spiralock® Threaded
Bussed
13
ZONE 2
T he instrument panel console and equipment rack zone of the aircraft, Zone 2, is housed within the forward section of the fuselage. Zone 2 has the most diverse range of interconnect technologies found in the aircraft, meeting a diverse set of application and performance requirements. This section includes the flight deck with its extensive set of avionic displays, control panels, communications equipment, data uplink and downlink interfaces, antennae, and so on. These equipment sets interface with the avionics and flight management computers located in the lower part of the forward fuselage in the equipment bay. The equipment bay also hosts power panels and power conversion panels located adjacent to the equipment racks. This section of the aircraft may also contain a galley, depending on airline configuration. Equipment Rack Within the forward fuselage Instrument Panel Console and
GateLink Pro™ High-speed data uplink connector for gate-to- aircraft applications Ideally suited for Zone 2 Durable pogo pin contact system rated to tens of thousands of mating cycles available with ProSeal™ spring-action protective covers Rugged overmolded plug cable (turnkey) Environmentally sealed breakaway design Proven commercial airframe performance Sealed receptacle
Zone 2 Application Guidelines
Environmental Stress Factors
Applicable RTCA/DO-160 Requirements
Vibration
DO-160 Category S and H (Table 8-1) DO-160 Category A, Test Procedure 1
Shock
Ground Survival Temperature
-65° to 95°C; DO-160 Category A3 (Table 4-1) Sea level to 10kft; DO-160 Category A3 (Table 4-1)
Pressure Differential
-55° to 85°C; DO-160 category A3 (Table 4-1) with Temperature change rate per DO-160 Category A (10 C min per minute) Exposure to humidity and condensation; DO-160 Category B
Operating Temperature
Moisture
Qwik Connect • April 2019
14
ZONE 2 Instrument Panel Console / Equipment Rack Glenair standard and signature interconnect technologies
GLENAIR
Flight Deck Avionics
Gatelink
Production Break
Equipment Bay Racks
Forward Bulkhead Pressure Seal Bulkhead Connectors and Feedthrus
Qualified Glenair Technologies for Zone 2: Instrument Panel Console and Equipment Rack • MIL-DTL-38999 Series III QPL • SuperSeal™ RJ45 and USB 2.0 • MIL-DTL-38999 Series III Fiber Optics • Series 806 Mil-Aero High-Performance Ultraminiature • Series 806 Mil-Aero Fiber Optics • Series 79 ultraminiature crimp rectangulars • AS39029 electrical contacts • DCSP Dummy Contact Sealing Plugs • ProSeal™ spring-action protective covers • Connector protective covers • Swing-Arm FLEX® composite backshells • Advanced rectangular aviation backshells • Band-Master ATS® shield termination system • ArmorLite™ lightweight microfilament EMI/RFI braid • ArmorLite™ ground straps • MasterWrap™ side-entry EMI/RFI shielding • SpliceSaver™ connectors • PowerLoad™ connectors and bulkhead feedthrus • Pressure seal bulkhead fittings • Hermetic connectors
Qwik Connect • April 2019
15
HIGH-SPEED QUICK-DISCONNECT DATA UPLINK
GateLink Pro™ High-Speed Data Uplink Connector
Durable pogo pin
Environmentally-sealed breakaway design for high-speed data transfer between terminal gate and aircraft
contact system rated to tens of thousands mating cycles available with ProSeal spring-action protective cover angle AutoShrink wire protection boots or rugged overmolded plug assemblies for reliable environmental protection
Sealed receptacle
G atelink Pro™ connectors are exactingly designed to meet the needs of airport terminal-to-aircraft data uplinks. The IP68 sealed receptacle connector on the aircraft is designed for low profile environmental performance (available ProSeal™ protective cover adds additional environmental protection). Plug connectors are ruggedized for rough handling with pogo pin contacts and retention springs recessed deep into the plug to prevent damage. Designed for fast and reliable high-speed Ethernet data transfer up to 1Gb / second. Turnkey overmolded cable assemblies as well as discrete connectors and environmental shrink boots are available.
Straight or right-
Qwik Connect • April 2019
16
ZONE 2 FEATURED TECHNOLOGY GateLink Pro™ IP68 sealed high-speed data uplink connector
GLENAIR
Wired datalink interconnect access to the aircraft from the airline terminal gate supports various information domains and data types including aircraft traffic control, airline information services, passenger entertainment, weather, and so on. Airline operating center applications (flight plans, schedules, advisories) are quickly and reliably uploaded to the aircraft during turnarounds at the gate. Mechanical and environmental damage to the datalink interface is a common problem solved by GateLink Pro. GATELINK PRO APPLICATIONS AND SOLUTIONS
Overmolded environmental plug. CAD drawing shows polarized shape of mating interface as well as internal sealing and retention spring.
IP68 sealed receptacle. CAD drawing shows integrated ProSeal™ protective cover and Autoshrink™ environmental sealing / strain relief boot.
Mated GateLink Pro™ plug and receptacle. CAD drawing shows shielded twisted pair cabling and overmold cross-section of available turnkey cable assembly
GATELINK PRO SPECIFICATIONS
GATELINK PRO AVAILABLE ACCESSORIES
Voltage rating Current rating
500 VAC 5 amps
Anti-vibration and shock spring-action solution • Self-aligning environmental seals
Contact resistance Plug-to-receptacle ground resistance Maximum wire size Insulation resistance
20 milliohms maximum
<5 milliohm
#24 AWG
5000 megohms min.
Autoshrink is a high-performance elastomeric material (Glenair Duralectric™ formula polymer GPS67) cold-action shrink boot and jacket solution for commercial aerospace electrical wire interconnect systems
MIL-STD-810 Method 512, one meter for one hour
Water immersion
Durability
2000 mating cycles
Corrosion resistance
1000 hours
Sine vibration
EIA-364-28 condition IV, 20g peak EIA-364-28 condition V letter H, 29g rms EIA-364-27 condition D, 300g peak
Random vibration
Shock
EMI shielding effectiveness 40 dB minimum to 10 GHz
Qwik Connect • April 2019
17
T his zone of the aircraft experiences high vibration, heat, frequent maintenance cycles, and susceptibility to chemical contamination. There are critical variable temperature zones within the engine cowling. Typically, the region around the fan is cooler, with temperatures in the range of 85°– 95°C. Aft of the fan, temperatures increase dramatically. Design coordination with the aircraft manufacturer is required for all EWIS technologies routed in and out of the nacelle and via the pylon. Nacelle and Pylon Immediate adjacency to engine and gear box plus wing and wheel well ZONE 3
Firewall and Pressure Boundary Feed-Thrus High-grade engineering thermoplastic or machined metal Solid and split-shell versions Ideally suited for pressure, vapor, and firewall bulkheads throughout the aircraft including Zone 3 O-ring sealed panel and box mounting interface Conductive and non- conductive finish options
Zone 3 Application Guidelines
Environmental Stress Factors
Applicable RTCA/DO-160 Requirements
Vibration
DO-160 Category S and H (Table 8-1) DO-160 Category D, Test Procedure 1 -65° to 200°C; DO-160 Category D3 Sea level to 50kft; DO-160 Category D3 -55° to 200°C; DO-160 category D3
Shock
Ground Survival Temperature
Pressure Differential Operating Temperature
Moisture
Exposure to humidity and condensation; DO-160 Category B
Qwik Connect • April 2019
18
ZONE 3 Nacelle and Pylon Glenair standard and signature interconnect technologies
GLENAIR
Engine Firewall High-Temperature Bulkhead Connectors and Pressure Boundary Feedthrus
Nacelle
Thrust Reversers
Pylon Vapor Seal Electrical Connectors
Nacelle
Qualified Glenair Technologies for Zone 3: Nacelle and Pylon • SuperNine® MIL-DTL-38999 Series III + • MIL-DTL-38999 Series III Fiber Optics • Series 806 Mil-Aero Fiber Optics • AS39029 electrical contacts • DCSP Dummy Contact Sealing Plugs • ProSeal™ spring-action protective covers • Connector protective covers
• Swing-Arm composite and SS backshells • Band-Master ATS® shield termination system • ArmorLite™ lightweight microfilament EMI/RFI braid • ArmorLite™ ground straps • PowerLoad™ connectors and bulkhead feedthrus • Firewall / pressure-seal feed-thrus • Hermetic connectors
Qwik Connect • April 2019
19
FIREWALL AND PRESSURE SEAL FEED-THRU
Versatile cable feed-thrus for pressure, vapor, and firewall applications
Universal shell size with over 40 insert arrangements Full wire size accommodation range up to 1" (25.4 mm) Stainless steel (Z1) material and finish for firewall applications Lightweight composite material and finish (XB) for pressure and vapor seal applications Catalog solutions as well as fast turnaround on made-to-order configurations, typically only two to three weeks
FAA qualified pressure-boundary feed-thrus for high temperature and vapor seal applications including jet engine firewalls G lenair is the go-to design partner for innovative solutions to electrical wire interconnect system problems in airframe applications. Our backshell and connector accessory design engineers are responsible for more problem-solving innovation in our industry than every other
connector accessory supplier combined. Take our new firewall and pressure boundary feed-thru fittings, for example. Available in both one-piece and split-shell designs, these FAA-qualified cable feed-thrus provide fast, trouble-free installation and life-of-system performance. Solid and split insulators add additional flexibility in installation. All designs supplied for “D” panel cutout profiles with jam nut attachments and O-rings for reliable fitting-to -bulkhead sealing.
Qwik Connect • April 2019
20
ZONE 3 FEATURED TECHNOLOGY Firewall / Pressure Seal Feed-Thrus Solid and split-shell designs for high-temperature and vapor seal applications
GLENAIR
PRESSURE BOUNDARY, FIREWALL, AND SPLIT-SHELL FEED-THRUS
High-grade engineering thermoplastic or machined metal Wide range of pressure-boundary feed- thru layouts with accommodation for 1 – 6 cables Split-shell jam nut versions with EMI/RFI shield termination porch O-ring sealed panel and box mounting interface
Pressure boundary composite feed-thru
EMI/RFI split-shell metal feed-thru
Firewall pressure boundary feed-thru
INSERT ARRANGEMENTS: CONSULT FACTORY FOR BEST AVAILABILITY ON TOOLED DESIGNS
ø J
ø H
ø K
ø H
ø H
ø J
ø H
ø J
ø M
ø L
ø H
ø M
ø L
ø J
ø H
ø J
ø H
ø H
ø K
ø J
ø K
ø K
ø N
ø J
DASH 02
DASH 03
DASH 04
DASH 05
DASH 06
DASH 07
DASH 08
DASH 01
ø J
ø H
ø H
ø H
ø H
ø H
ø H
ø H
ø M
ø L
ø M
ø L
ø K
ø L
ø J
ø H
ø K
ø J
ø J
ø K
ø K
ø J
ø J
ø K
ø N
DASH 09
DASH 10
DASH 11
DASH 12
DASH 13
DASH 14
DASH 15
DASH 16
ø L
ø H
ø K
ø H
ø H
ø H
ø H
ø H
ø H
ø N
ø K
ø H
ø K
ø J
ø L
ø J
ø K
ø K
ø M
ø K
ø J
ø J
ø J
ø J
ø L
ø L
ø J
ø K
DASH 17
DASH 18
DASH 19
DASH 20
DASH 21
DASH 22
DASH 23
DASH 24
ø M
ø N
ø H
ø H
ø H
ø H
ø H
ø H
ø H
ø L
ø H
ø L
ø L
ø L
ø K
ø K
ø K
ø J
ø J
ø J
ø J
ø J
ø K
ø J
DASH 25
DASH 26
DASH 27
DASH 28
DASH 29
DASH 30
DASH 31
DASH 32
ø H
ø R
ø H
ø M
ø H
ø H
ø M
ø H
ø H
ø K
ø L
ø K
ø K
ø K
ø K
ø L
ø H
ø H
ø N
ø J
ø J
ø J
ø J
ø J
ø L
ø L
ø J
ø S
ø L
ø J
DASH 37
DASH 38
DASH 39
DASH 40
DASH 33
DASH 34
DASH 35
DASH 36
ø K
ø H
ø R
ø M
ø H
ø M
ø L
Insert arrangements shown for hole location only. Size is not to scale. Consult factory for dimensional details and order information.
ø L
ø K
Available insulator types: Split (left) and Solid (right)
ø H
ø N
ø K
ø J
ø J
ø S
ø L
ø J
DASH 41
DASH 42
DASH 43
ø K
Qwik Connect • April 2019
21
Find the missing number
60
Find the mistake… BBBB DDDD FFFF HHHH JJJJ LLLL NNNN PPPP RRRR TTTT UUUU XXXX ZZZZ This five-letter word becomes shorter when you add two letters to it. What is the word?
6
10
30
?
9
5
45
= 5
+
+
= 8
+
= 7
what are the number values for each shape?
Which of the numbers are reversed?
WHAT ARE THE NUMBERS OF THE PARKING SPACES WITH AIRPLANES IN THEM?
5
98
68 88
Qwik Connect • April 2019
22
GLENAIR
what’s the largest three-digit number you can make
If...
123 = 18 233 = 24 132 = 12 532 = 20
then 142 = ?
by moving ONLY TWO dummy contact sealing plugs?
Which tank will
fill up first?
1
5
4
2
6
3
Solve the puzzle. A, B, C, or D?
?
One of the spirals is made from one continuous rope, joined at the ends. The other is made from two separate pieces. Which is which?
A
B C D
Qwik Connect • April 2019
23
ZONE 4
Engine and Gear Box
E WIS components exposed to high heat can experience accelerated degradation, insulation dryness, and cracking. Direct contact with a high-heat source can quickly damage insulation. Even lower levels of engine and gearbox heat can degrade the EWIS over time. Standard-construction cable harnesses used for interconnection of FADEC equipment or in areas of Zone 5 not in direct contact with the engine may incorporate material types capable of withstanding operating temperatures up to 200°C. Aircraft manufacturers prefer stainless steel connectors and accessories, and cabling shielded with temperature-resistant metallic braid. EWIS cabling transitioning from the engine and gearbox into the adjacent nacelle and pylon zone require pressure and temperature boundary sealing. Adjacent to and interconnected with aircraft via engine pylon and the wing/body fairing
PowerLoad™ Connectors High-vibe, high-temp, high-density power connector series Ideally suited for backup generators in Zone 4 as well as power transmission throughout the aircraft Low-resistance contact delivers lower temperature rise under load Removable wire sealing grommet and wire separator for easy rear release of contacts and improved sealing of tape- wrapped wire
Zone 4 Application Guidelines
Environmental Stress Factors
Applicable RTCA/DO-160 Requirements
Vibration
DO-160 Category S and H (Table 8-1) DO-160 Category D, Test Procedure 1 -65° to 200°C; DO-160 Category D3 Sea level to 50kft; DO-160 Category D3 -55° to 200°C; DO-160 category D3
Shock
Ground Survival Temperature
Pressure Differential Operating Temperature
Moisture
Exposure to humidity and condensation; DO-160 Category B
Qwik Connect • April 2019
24
ZONE 4 Engine and Gear Box Glenair standard and signature interconnect technologies
GLENAIR
Engine and Gear Box
Generator / Starter
Electrical Engine Control Unit
Back-Up Generator
Engine and Gear Box
Qualified Glenair Technologies for Zone 4: Engine and Gear Box • SuperNine® MIL-DTL-38999 Series III + • SuperNine® MIL-DTL-38999 Series III + Fiber Optics • Series 806 Mil-Aero ultraminiature • AS39029 electrical contacts • DCSP Dummy Contact Sealing Plugs • ProSeal™ spring-action protective covers • Connector protective covers • Swing-Arm composite and SS backshells
• Band-Master ATS® shield termination system • ArmorLite™ lightweight microfilament EMI/RFI braid • ArmorLite™ ground straps • PowerLoad™ connectors and bulkhead feedthrus • Pressure seal bulkhead fittings • Hermetic connectors • Indirect lightning strike HST Sleeves • AutoShrink™ cold-action shrink tubing and boots
Qwik Connect • April 2019
25
Wing and Wheel Well An unpressurized, harsh environmental zone ZONE 5
Series 806 Mil-Aero Series 806 Mil-Aero: Advanced-performance ultraminiature circular connector unpressurized aircraft zones including Zone 5 One-to-one equivalent Ideally suited for all performance to MIL- DTL-38999 Series III, including high-altitude immersion and DWV Outstanding anti- decoupling performance, even in small shell sizes Significant size and weight savings compared to MIL- DTL-38999 Series III
W ing leading and trailing edges are harsh environments for EWIS installations. EWIS wire harnesses in this zone are exposed on some aircraft models whenever the flaps or slats are extended. Other potential sources of mechanical damage include slat torque shafts and bleed air ducts. Wheel wells are also subject to severe external environmental stress factors including impact damage from rocks, ice, and mud, as well as from vibration and chemical contamination. Adequate protection of EWIS cabling in these areas includes shielding, jacketing, and in some applications, enclosure in metal-core or polymer-core conduit.
Zone 5 Application Guidelines
Environmental Stress Factors
Applicable RTCA/DO-160 Requirements
Vibration
DO-160 Category S and H (Table 8-1) DO-160 Category D, Test Procedure 1 -65° to 200°C; DO-160 Category D3 Sea level to 50kft; DO-160 Category D3 -55° to 200°C; DO-160 category D3
Shock
Ground Survival Temperature
Pressure Differential Operating Temperature
Moisture
Exposure to humidity and condensation; DO-160 Category B
Qwik Connect • April 2019
28
ZONE 5 Wing and Wheel Well Glenair standard and signature interconnect technologies
GLENAIR
Wing
Flight Control Surfaces Electrical Interface Wiring
Wing Tip Lighting
Wing, Wheel Well
Side-of-Body Electrical Feedthrus and Pressure Seals Wing and Engine Control Wiring / Sensors
Qualified Glenair Technologies for Zone 5: Wing and Wheel Well • SuperNine® MIL-DTL-38999 Series III +
• Band-Master ATS® shield termination system • ArmorLite™ lightweight microfilament EMI/RFI braid • ArmorLite™ ground straps • Pressure seal bulkhead fittings • Hermetic connectors
• SuperNine® MIL-DTL-38999 Series III + Fiber Optics • Series 806 Mil-Aero High-Performance Ultraminiature • AS39029 electrical contacts • DCSP Dummy Contact Sealing Plugs
• ProSeal™ spring-action protective covers • Swing-Arm FLEX® composite backshells • Advanced rectangular aviation backshells
• Indirect lightning strike HST Sleeves • Polymer and Metal-Core Conduit
Qwik Connect • April 2019
29
ULTRAMINIATURE AVIATION CONNECTOR
MIL-AERO SERIES 806
Advanced performance, reduced size and weight connector series IAW MIL-DTL-38999
S eries 806 offers significant size and weight savings while meeting key performance benchmarks for a broad range of applications such as commercial and military aerospace, robotics, transportation, and more. Designed for general use in harsh vibration, shock, and environmental settings—as well as high-altitude, unpressurized aircraft zones with aggressive voltage ratings and altitude immersion standards—the Series 806 Mil-Aero features numerous design innovations including durable mechanical insert retention, radial seals and triple-ripple grommet seals. Its reduced thread pitch and re-engineered ratchet prevent decoupling problems, particularly in small shell sizes, solving one of the major problems of shell size 9 and 11 MIL-DTL-38999 Series III connectors.
Next-generation small form factor aerospace- grade circular connector Designed for harsh application zones including aircraft wings Upgraded environmental, electrical and mechanical performance Integrated anti- decoupling technology Higher density 20HD and 22HD contact arrangements Hermetic, vapor seal, and EMI/RFI filter versions +200°C temperature rating
SAVE SIZE AND WEIGHT WITH SERIES 806 CONNECTORS
Series 806 Mil-Aero Smallest Size .500 In. Mating Threads 3 #20 Contacts or 7 #22 contacts
MIL-DTL-38999 Smallest Size
.625 In. Mating Threads 3 #20 Contacts or 6 #22 contacts
Qwik Connect • April 2019
30
Page 1 Page 2 Page 3 Page 4 Page 5 Page 6 Page 7 Page 8 Page 9 Page 10 Page 11 Page 12 Page 13 Page 14 Page 15 Page 16 Page 17 Page 18 Page 19 Page 20 Page 21 Page 22 Page 23 Page 24 Page 25 Page 26 Page 27 Page 28 Page 29 Page 30 Page 31 Page 32 Page 33 Page 34 Page 35 Page 36 Page 37 Page 38 Page 39 Page 40 Page 41 Page 42Powered by FlippingBook