Glenair QwikConnect Magazine • July 2022 • Volume 26 • Number 3
GLENAIR • JULY 2022 • VOLUME 26 • NUMBER 3
IPC 6012/6013 Class I, II, III, Types 1–4 Certified Production
COMPLETE CAPABILITIES: from connectorized flex circuits to rigid- flex circuit assemblies, PCBAs, and optical flex
NEW DIRECTIONS IN Flex & Rigid-Flex Assemblies
NEW DIRECTIONS IN Integrated Flex, Rigid-Flex, and PCBAs
Single-sided flex circuits Single-sided flexible circuits are the most common type manufactured by Glenair. They consist of a single conductor layer on a flexible dielectric film terminated with a thru-hole, ZIF or surface mount PCB connector. Single- sided flex circuits may be supplied as complex multi-branch assemblies. Or more commonly as simple point-to-point flex jumpers, such as from a board-level connector to an I/O interface connector. Glenair offers numerous point-to- point flex jumpers as standard catalog products with accelerated lead times. Glenair is one of the few manufacturers of turnkey, connectorized flex assembles
Various formats of flex circuits (metallic layer(s) of traces, usually copper, bonded to a dielectric layer, like polyimide)—are used to interconnect embedded electronic packages, displays, backplanes and other PCB components. Flex and rigid-flex circuits are considered superior to conventional wiring as they can be easily routed in three dimensions, are lighter and smaller than discrete wires, and offer virtually unlimited flex cycles in articulated applications. Flex and rigid-flex circuits are commonly deployed within avionic LRU’s and other complex electronic systems, as well as between articulating components, such as disk drive, robotic arms, and other electro-mechanical devices. Compared with traditional wiring, compact flexible printed circuit assemblies reduce system complexity and assembly time as well as enhance reliability. Due to their low mass and high circuit density, flex circuit assemblies are less susceptible to impact and vibration damage than conventional wire harness assemblies, making them an ideal choice in satellite applications such as articulated solar arrays, sensors, and antenna. As mentioned, the high electrical-connection density provided by flex and rigid-flex circuits delivers considerable weight and package size savings compared to wire and wire harnesses. This makes the medium an ideal choice for the reduction of all-up weights in aircraft and space systems. For this reason, flexible printed circuits
that will soon be making long length assemblies 96 inches and up. Glenair will offer
these extra-long flex circuits in one
are increasingly specified in place of conventional interconnect wire harnesses in weight-sensitive aero and space applications.
Flex and rigid-flex circuits are ideally suited for 3-D routing requirements in small form-factor electronics
QwikConnect • July 2022
2
continuous piece. Long assemblies of this type may be employed as replacements for complex multibranch EWIS wiring in commercial and military aircraft. Double-sided flex circuits Double-sided flex is also supplied to expand available circuit real-estate within the same basic envelope as a single-sided assembly. Connector terminations for double sided flex include straddle-mount designs for interconnection to conductive pads on both sides of the flexible dielectric film. Multilayer flex circuits Multilayer flex is supplied for applications that need three or more layers of conductors for termination to higher pin-count circular and multi-row rectangular connectors. These assemblies support their higher circuit density with bonded conductive layers that are interconnected with selectively plated through- holes called “vias.” Glenair can support up to 8 such layers in a conventional multilayer flex circuit build. Rigid-Flex circuits Rigid-Flex Circuits are hybrid constructions that consist of flexible circuit assemblies, laminated together with rigid board elements. Rigid-Flex circuits are used for surface mounting of electronic components or to provide strengthening or mounting features to the flex assembly. Glenair manufactures numerous variations of rigid-flex, including multi-layer assemblies with up to 27 layers. Rigid-Flex assemblies are also uniquely employed on flex-to-install designs that combine embedded PCB boards and flex circuitry. Supported connector terminations include thru hole, straddle, surface mount, and ZIF. Substrate options include DuPont ™ Kapton ® and Panasonic Felios.
Optical Flex Circuits Glenair optical flex
circuit assemblies are lighter weight, higher density replacements for conventional fiber wire assemblies. Typically
integrated with high-density MT ferrule terminations, the assemblies are designed for use with optical backplanes and card- to-card applications. Glenair optical flex circuit support singlemode, multimode, and specialty fiber as well as hybrid optical and electrical configurations that integrate the two technologies in multilayer assemblies. The principal design benefit of optical flex circuitry is the ability to implement fiber crossing or shuffle circuitry for the complex routing of fiber lines inside control computers and other types of LRUs. Glenair optical fiber circuit assemblies offer reduced installation time and termination errors, reliable, repeatable performance, superior optical fiber management, controlled low-skew routing lengths, controlled bend radii minimizing bend loss, and long length leads 12 inches and up, eliminating the need for splicing within an equipment enclosure. Glenair long-length leads are far more durable that conventional fiber ribbon cable when used in support of MT ferrules and connectors. For all assemblies, Glenair builds in accordance with the IPC-6012/6013 specification standard, although Military customers may alternatively cite specifications IAW MIL-PRF-31032. In both cases, we recommend leveraging our design team for optimization of connector pin-outs to reduce frequency of cross-overs that lead to higher layer counts and increased cost. Our application design and prototyping services are free and highly available.
QwikConnect • July 2022
3
Commercial Aerospace
MISSION-CRITICAL FLEX & RIGID-FLEX CIRCUITS Markets Served
Aerospace-grade rigid-flex circuit assembly
Glenair flex circuit interconnect assemblies for commercial aerospace applications are fabricated in accordance with the highest IPC assembly standards, and equipped with connectors, contacts, and termination designs suitable for use in avionics and other commercial aerospace LRU equipment. Assemblies are optimized for reliable life-of- system performance in pressurized aircraft applications characterized by such stress factors as vibration, shock, temperature extremes, and rough handling. PCB assembly materials are RoHS and REACH compliant.
TURNKEY CONNECTORIZED FLEX CIRCUIT ASSEMBLIES
Optimized for Harsh Aerospace Applications
Crimp-contact Series 79 for standard signal, power, high-speed and RF
Series 23 “better than QPL” SuperNine environmental and hermetic circular
Micro miniature Mighty Mouse and Series 806 Mil-Aero for size and weight reduction
Vita 66.1 and 66.4 optical backplane connector optimized for optical flex
QwikConnect • July 2022
4
ADVANTAGES OF FLEX CIRCUITRY FOR AEROSPACE APPLICATIONS:
High-Density Size and Weight Savings Save size, weight, and improve density compared to wire bundles Flexible, repeatable routing for complex 3-dimensional installations Broadest range of high-performance I/O and board connectors Optimized reliability: high-speed, high temp, high shock and vibe
Example of a simple rigid-flex application with mounting point stiffeners added
COMING SOON Fairway-Flex: up to 96 inch + continuous length multilayer flex circuits
Series 23 SuperNine and Micro-D flex assembly with discrete RF Coax lines for use in a Zone 2 avionics application
Flex assembly with Series 79 I/O connector and wide flex circuit traces for medium current transmission
Unique Ethernet and USB flight deck multibranch flex assembly with panel sealing
QwikConnect • July 2022
5
Military Defense
MISSION-CRITICAL FLEX & RIGID-FLEX CIRCUITS Markets Served
IPC 6012/6013 Class I, II, III, Types 1–4 Certified Production
In-process rigid-flex circuit, ready for PCB connector termination
Glenair’s flex circuit assembly cell is IPC 6012 / 6013 Class I, II, III, types 1–4, ISO 9001, and AS9100 certified. Glenair flex and rigid-flex assemblies utilize high-performance polyimide PCB materials. Standard FR-4 board assemblies are also available. All connectors used in the flex and rigid- flex assemblies meet or exceed military requirements for shock, vibration, corrosion resistance, environmental sealing, and shielding performance. All assemblies are optimized for size and weight reduction, as well as superior performance in high-speed, RF, and high-bandwidth optical applications.
LIGHTWEIGHT, SMALL FORM-FACTOR ASSEMBLIES
Optimized for Military / Defense Applications
Micro-D subminiature I/O connector to AlphaLink board connector assembly
Nanominiature Series 88 SuperFly flex jumper
Series 79 Micro-Crimp flex assembly with hybrid signal and power contacts
High-speed 10GbE flex assembly with El Ochito® datalink contact
QwikConnect • July 2022
6
OPTIMIZED SPACE-SAVING
Packaging and Integration
Flex and rigid-flex circuit assemblies are ideal for space- constrained electronic packages and enclosures, or for interconnect systems that are required to flex in 3 axes during normal use. Flex and rigid-flex circuitry offers complete freedom to design boards and wiring for even the most densely-packed electronic enclosures. In mission-critical applications, the ability to reduce or even eliminate discrete wiring and FR-4 boards in favor of flex circuitry helps military defense application designers make the most efficient use of available space.
Stacked Micro-D I/O connectors with flex and rigid-flex circuitry
Hybrid rigid-flex assembly with RF coaxial cable and hermetic I/O connector
Complex multibranch military-grade Micro miniature flex assembly
Jumper assembly with Glenair SuperNine I/O panel connector and HD Stacker board-to-board interconnect
Unique-design PCBA with flex-to-install element
Glenair MT optical flex circuit assembly with shuffle circuit fiber line routing. Optimized for use with ruggedized Series 79 MT connectors.
QwikConnect • July 2022
7
Downhole Oil & Gas
MISSION-CRITICAL FLEX & RIGID-FLEX CIRCUITS Markets Served
Point-to-point rigid-flex assembly for a downhole tool application
Temperature-tolerant micro miniature flex circuit assemblies manufactured by Glenair are ideally suited for use in modular electronic transmission and sensor tools used as aids in directional drilling and geologic formation evaluation. Flex and rigid-flex circuit board assemblies terminated with Glenair Micro-D, Nanominiature, and special high- temperature Well-Master Micro-D PCB connectors are applied in applications as diverse as Measurement While Drilling (MWD), Logging While Drilling (LWD), slick line production tools, and other harsh downhole applications.
Glenair Nanominiature PCB connector: ultra high-density .025" contact-to-contact spacing solution
Glenair Micro-D subminiature PCB connector: micro high-density .050" contact-to-contact spacing solution
Glenair Well-Master 260° Micro-D PCB header with unique angled mounting ears and high temperature tolerance
QwikConnect • July 2022
8
ADVANTAGES OF FLEX CIRCUITRY FOR DOWNHOLE APPLICATIONS:
Optimal Harsh Environment Performance Withstands high levels of drilling shock and vibration Broad temperature tolerance Available non-magnetic materials Available 260°C low-profile PCB connectors Optimized reliability: high-speed, high-temp, high shock Ideally suited for double-sided component mounting Integration of active componentry
PROVEN PERFORMANCE DOWNHOLE
Connectorized PCB Flex Assembly Designs
Major Tool Types: MWD (Measurement While Drilling) LWD (Logging While Drilling) Wireline Logging Slickline Tools – Production Distributed Temperature Sensing (DTS) Pressure Temperature Sensing (PTS) Gamma Sensor
High-speed Glenair cylindrical PCB connector used in a tool segment interconnection flex jumper assembly
Rigid-flex point-to-point jumper with Series 79 Micro-Crimp connectors and a small form-factor hybrid fiber optic tool segment connector
Micro-D subminiature hybrid flex jumper with signal and power circuits
QwikConnect • July 2022
9
Space Vehicles
MISSION-CRITICAL FLEX & RIGID-FLEX CIRCUITS Markets Served
Space-grade rigid-flex circuit assembly
Ultra lightweight flex circuit assemblies manufactured by Glenair have traveled to and from orbit dozens of times on NASA and ESA platforms as well as on numerous commercial space-launch vehicles and satellites. Glenair connectorized flex circuit assemblies are available in configurations optimized for space with inherently radiation-resistant materials, NASA EEE- INST-002 screening, and lot traceability.
Space-grade FPC assembly for a GEO satellite application
SCREENED NASA ESA, JAXA
Glenair MT optical flex circuit assembly with shuffle circuit fiber line routing. Radiation-resistant fiber and NASA ASTM E595 outgassing
Inherently radiation-resistant materials, space agency screening, Class G space-grade interconnects, and lot traceability
QwikConnect • July 2022
10
ADVANTAGES OF FLEX CIRCUITRY FOR SPACE APPLICATIONS:
Optimal Size and Weight Reduction
Withstands high levels of launch shock and vibration Broad temperature tolerance Inherently radiation-resistant materials including optical flex NASA screening and lot traceability TRL 9 with space agency and commercial flight legacy
TECHNICAL READINESS LEVEL TRL 9
Connectorized PCB Flex Assembly Designs
"Clock spring" assembly with HiPer-D I/O connector for a satellite solar array actuator
Space-grade Series 28 HiPer-D to Series 80 Mighty Mouse I/O jumper
EMI/RFI filtered power transmission flex circuit assembly
Space-grade connectorized jumper assemblies
Rigid board assemblies with surface-mount components
Multilayer flex and rigid-flex assemblies
Hybrid rigid/flex assemblies
Rigid-flex Micro-D assembly with potted strain relief
QwikConnect • July 2022
11
FLEX AND RIGID-FLEX Specification Standards
GLENAIR FLEX AND RIGID-FLEX
The following tables describe, in brief, Glenair flex and rigid-flex manufacturing formats and specifications. Glenair recommends commercial customers specify IPC-6012/6013 standards of workmanship which are fully supported by Glenair. Military customers may alternatively cite specifications IAW MIL-PRF-31032. Manufacturing Formats and Specifications
IPC 6012/6013 Class I, II, III, Types 1–4 Certified Production
FLEX ASSEMBLIES
Design Formats
PADS • PADS PRO • Pro E / Creo • SolidWorks • Autodesk Inventor • CAM 350 • Altium • Valor • POLAR • XPedition
Manufacturing Formats
DXF • Gerber • ODB++ • IPC 2581
Layer Count
Max typ. up to 8
Termination
Thru hole • Reverse bare • Floating fingers • ZIF • Surface-mount
Conductor Width/Space
Lines: .003" • Spacing: .003" (dependent on copper weight)
Bend Radius (military)
Single Metal Layer: 4–6X overall flex thickness• Double Metal Layers: 6–10X overall flex thickness • Multi Layer Metal: 12–15X overall flex thickness Substrate: DuPont™ Kapton® polyimide flex adhesive and adhesiveless -60°C to 125°C Cover layer: DuPont™ Kapton® Stiffener: FR4 or DuPont™ Kapton® (metal stiffeners available upon request) Conductor: Copper, Constantan High-temperature materials and more available
Materials / Tg
Surface Finish
ENIG • HASL • Immersion Tin and Silver • Soft and Hard Gold
Specs and Quality Management
IPC-6013 Class I, II, III, types 1-3 • ISO 9001, AS 9100J-STD-001 Space
RIGID-FLEX ASSEMBLIES
Design Formats
PADS • PADS PRO • Pro E / Creo • SolidWorks • Autodesk Inventor • CAM 350 • Altium • Valor • POLAR • XPedition
Manufacturing Formats
DXF • Gerber • ODB++ • IPC 2581
Max Panel Thickness
Range of thicknesses from .010" to as thick as .250"
Layer Count
27 +
Via Technology
Blind, buried • Thru hole • Filled (conductive and non-conductive)
Conductor Width/Space
Lines: .003” • Spacing: .003” (dependent on copper weight)
Materials / Tg
Substrate: Nelco 4000, Rogers, Megtron, Polyimide, and more
Surface Finish
ENIG • HASL • Immersion Tin and Silver • Soft and Hard Gold
Specs and Quality Management
IPC-6013 Class I, II, III, type 4 • ISO 9001, AS 9100, J-STD-001 Space
DuPont™ and Kapton® are trademarks or registered trademarks of E.I. du Pont de Nemours and Company.
QwikConnect • July 2022
12
GLENAIR
FLEX, RIGID-FLEX, AND RIGID PCB Design Options
STANDARD DESIGN OPTIONS
Integrated Flex / Rigid-flex assemblies
Properly designed flex and rigid-flex assemblies offer significant space and weight savings compared to wire harnesses. Many design options are available, including integrated stiffeners, shielding, factory forming, selective bonding, termination, layer count and so on.
A Right-angle surface mount Nanominiature plug connector B Hatch shield and solid copper shield flex C Series 801 Mighty Mouse receptacle with PC tails
I Micro-D 37-pin connector J Silver paste shield flex
1
I
K Resistor, inductor, and capacitor L Series 88 SuperFly™ rear panel mount PCB receptacle M Black EMI film (suitable for commercial applications)
Q
2
J
3
K
L
M
5
N
4
F
P
D AlphaLink® SL spring-loaded contact connector E Cross-hatch shield flex F Board-mount transceiver G Series 79 Micro-Crimp® right-angle PCB panel- mount receptacle H Solid copper shield flex
N D38999 Series II type hermetic PC tail receptacle connector O ZIF (Zero Insertion Force) termination P 6-layer rigid-flex circuit board with BGA Q Overmolded termination
H
G
O
SMALL FORM-FACTOR PCBAs AND FLEX-TO-INSTALL ASSEMBLIES
Integrated Design Examples
Complex double- sided PCBA and interconnect assembly with programmable electronics for a high- speed data aggregation application
Ruggedized FMC connectivity PCBA designed for modular incorporation into Ethernet, Fibrechannel, and/or DVI, SMPTE video system applications
Special accordion-fold rigid-flex PCBA with integrated flex cable and opto-electronic fiber-to- electrical media converter for a Gigabit Ethernet application
QwikConnect • July 2022
13
FAST-TURNAROUND MODELING AND PROTOTYPING SolidWorks • 3D Print Prototypes
MODELING AND 3D PRINT
Optimized for Rapid Prototyping
3D representation of flex assemblies using SolidWorks 3D printed “paper doll” outline mockups for fit checks with copper clad DuPont ™ Kapton ® to simulate actual flexibility Incorporation of customer-supplied wiring diagram and chassis information in laser-cut mechanical samples
Example SolidWorks and 3D printed paper doll prototype mockups produced by Glenair’s Integrated Flex Assembly team—typical turnaround 2–3 days upon receipt of request for most application designs
Complimentary quick-turn mockups produced by by Glenair: 28-layer rigid-flex, and 12-layer multibranch rigid-flex
HD Stacker board-to-board connector/flex mockup
3D MODELING OF BOX BUILDS FOR OPTIMAL INTEGRATION OF I/O INTERCONNECTS AND FLEX CIRCUIT ASSEMBLIES
Customer-supplied STEP file of box with panel cutouts Glenair value-added 3D model with connector size and flange modifications
In this example, customer supplied a STEP file of a box enclosure with existing panel cutouts. The Glenair engineering team used SolidWorks to design a specially-modified connector flange, enabling the use of a smaller, higher-density connector, for significant size-and weight-savings.
Electronic box builds are supported by software-based design and prototyping of I/O connectors and integrated flex circuits Process leads to optimized location and routing of internal assembly and I/O interface
This integrated system enclosure, complete with printed circuitry, I/O connectors, and power modules was designed and modeled in SolidWorks prior to production manufacturing.
DuPont™ and Kapton® are trademarks or registered trademarks of E.I. du Pont de Nemours and Company.
QwikConnect • July 2022
14
GLENAIR
FAST-TURNAROUND MODELING AND PROTOTYPING Design and Production Process
GLENAIR INTEGRATED PCB/FLEX ENGINEERING
From Concept to Design
The mechanical schematic design process typically takes one of two forms: either the customer presents a fully-realized mechanical design, or as is often the case, the process begins with a “napkin sketch” of the project. Here is an example of just such a rough design that kicked off a rigid-flex circuit assembly development process.
Glenair engineers utilized our Altium software to create a functional and problem-free mechanical design for customer review and modification prior to starting the build.
WIRING DIAGRAM
P1
1 5 8 4 P2
RED 24 AWG WHT 26 AWG GRN 26 AWG BLK 24 AWG BLU 26 AWG YEL 26 AWG DRAIN WIRES VIO 26 AWG ORN 26 AWG
1 5 8 4 9
7 3
10
6 7 3 2
9 10 6
2
Electricals : The next step is to define the electricals. To approximate layer count, we need a wiring diagram “schematic” complete with signal types, currents, and shielding requirements. This is also used to determine ROM pricing. In this project, work to this point was completed in just 3 weeks. With the final design approved, we were ready for production manufacturing.
Validation test requirements : Glenair offers complete generation of PCB/flex fabrication data packages including component-level documentation. Most flex customers specify validation testing as a required part of the documentation package. Tests may include DWV/IR, continuity, impedance (eye pattern), and others.
QwikConnect • July 2022
15
SUFFERIN' SUCCOTASH! You got 'em all wrong!
POINDEXTER AND MR. PEABO
POPEYE
PINK PANTHER
CHARLIE BROWN
FRED FLINTSTONE
ARNOLD
SQUIDWARD
WILMA FLINTSTONE
YOGI BEAR
MR. KRABS
BULLWINKLE
BART SIMP
GOOFY
MIGHTY MOUSE
ODIE
REN AND STIMPY
BOBBY
S
QwikConnect • July 2022
16
GLENAIR
ODY
DEXTER
BUGS BUNNY
MARVIN THE MARTIAN
TASMANIAN DEVIL
SNOOPY
BETTY BOOP
CASPER
D
ROAD RUNNER
OLIVE OYL
PSON
FELIX THE CAT
PINKY AND THE BRAIN
MARGE SIMPSON
STEWIE GRIFFIN
ANSWERS: WWW.GLENAIR.COM/QWIKCONNECT DAFFY DUCK MOJO JOJO
SPONGEBOB SQUAREPANTS
QwikConnect • July 2022
17
FLEX, RIGID-FLEX, AND RIGID PCB ASSEMBLIES Application / Design Options
GROUND PLANES AND SHIELDS
Managing EMI emissions and signal line impedance are critical aspects of flex circuit design. Effective use of ground / shield planes, appropriate connector interfaces, and matched-impedance flex circuits delivers optimal high-speed signal integrity.
Full copper shield
Cross-hatch mesh shield
Hybrid solid/mesh
Silver epoxy
Polyimide-bared for contact grounding
Connector-to-flex shielding (soldered pin insert)
Stitched vias
Black Tatsua
STRAIN RELIEF OPTIONS FOR FLEX AND RIGID-FLEX
Reinforcing “wings”
Stiffeners at critical assembly points
Reinforced solder joint with potting
Molded epoxy encapsulant
RIGID-FLEX MOUNTING POINTS FOR IMPROVED VIBRATION AND SHOCK RESISTANCE
Typical examples of rigid-flex mounting points in connectorized flex circuit assemblies
QwikConnect • July 2022
18
GLENAIR
FLEX, RIGID-FLEX, AND RIGID PCB ASSEMBLIES Application / Design Options
FLEX, RIGID-FLEX, AND PCBA CONNECTOR TERMINATION OPTIONS
Pogo pin / spring-loaded contacts
Straddle mount
Thru-hole
Surface mount
ZIF (zero insertion force
Compliant pins
Direct termination
Solder termination with epoxy potting
FLEX AND RIGID-FLEX I/O CONNECTOR OPTIONS
Military aerospace grade circular: SuperNine D38999
Micro miniature aerospace- grade circular: Mighty Mouse
EMI shrouded precision- machined M24308
Environmentally sealed rectangular I/O interface
Ruggedized MT fiber optic I/O circular
Dual-gang modular I/O: Series 20 Super-Twin
Series 970 PowerTrip power connector I/O
Micro miniature push-pull QDC I/O
MULTILAYER AND DOUBLE-SIDED FLEX AND RIGID-FLEX DESIGN OPTIONS
Multilayer rigid-flex circuit assemblies—up to 27 layers—offer increased circuit density while still maintaining the medium’s dynamic 3D flex characteristics
Double-sided flex circuits increase circuit density and power handling
QwikConnect • July 2022
19
TURNKEY FLEX, RIGID FLEX, AND PCB ASSEMBLIES Production Lab
GLENDALE, CALIFORNIA IPC 6012/6013 Class I, II, III, types 1–4 ISO 9001, AS9100 Certified
Glenair Integrated PCB/Flex assembly production facilities are operated in accordance with commercial and military standards. Staff includes 200+ PCB and cable assemblers with J-STD-001 Space certification for special processes and ESD management.
• High-availability catalog components as well as custom design and manufacture • No minimums • We never obsolete parts
Automated Optical Inspection and Flying Probe Electrical Test
QwikConnect • July 2022
20
GLENAIR
Glenair’s PCB/Flex interconnect team is housed together under one roof. From electrical design to computer-aided manufacturing and assembly, the team has a well-deserved reputation for on-time delivery of even the most complex PCB/Flex assemblies.
QwikConnect • July 2022
21
BACKPLANE AND CARD-TO-CARD Optical Flex Circuit Assemblies TURNKEY, HIGH-DENSITY, MULTIMODE AND SINGLEMODE
SHUFFLE CIRCUITS AND OPTICAL FIBER CROSSOVER DESIGNS
High data rate Optical assemblies
FEATURES Connectorized optical harness assemblies and breakouts, SM and MM Shuffle circuits with low- loss multimode fiber Ribbonized MT leads up to 12 inches and longer BENEFITS Reduced installation / Superior fiber management Complex fiber routing in minimal space Controlled routing lengths (low-skew) Controlled bend radius for minimized bend loss termination time and improved reliability
FLEX
Adhesive layer on substrates to fix fibers in place
250μm colored optical fibers routed and bonded to substrates
Proper bend radius design at crossovers ensures long life and no impact on optical performance
Thermally-stable flame-resistant flexible polymer substrate
Cross-section of a two-layer optical flex circuit with crossover fibers
3D layout and routing designs in Fusion 360
Build-to-print per customer specifications
Single- and multimode fiber bonding
Optical fiber bonded to a flame-resistant Kapton substrate—rad-hardened and outgassed assemblies available High-density fiber-to-fiber spacing: 250 μm Optimized fiber layouts, bend radius, and routing for high fiber-count applications Industry-standard connector terminations including FC, SC, LC, and others plus Glenair Signature F/O terminations including MT, GC, GHD, GFR, Eye-Beam, and others
Optical Fiber Nominal OD 250um Fiber Types
Singlemode/Multimode
Operating Temperature
-40° to +100°C
Typical Minimum Bend Radii 0.5 inch Circuit Thickness .018 inch Flat and 3D Designs Yes Flame Resistance
UL-V1 or Better
Shuffle Circuits
Yes
Substrate
Kapton
QwikConnect • July 2022
22
GLENAIR
BACKPLANE AND CARD-TO-CARD Optical Flex Circuit Assemblies TURNKEY, HIGH-DENSITY, MULTIMODE AND SINGLEMODE
OPTICAL FLEX ECOSYSTEM
Integrated SM and MM Optical Flex assemblies
Ecosystem includes high-data-rate parallel optic transceivers, MTP ® /MPO transceiver interface connectors, turnkey fiber optic breakout cables, and ruggedized MT ferrule-equipped I/O connectors—circular and rectangular.
High-speed, high data rate board-to-board stacking connectors
1 Card-to-card optical flex circuits 2 Shuffle circuits
3 On-board optical flex circuits 4 Optical backplanes
Hybrid I/O connectors (Rugged MT ferrule, discrete termini, and expanded beam)
1
4
Vita 66.1 and 66.4 and Glenair Signature optical backplane connectors
3
Optical flex MT breakouts to optical backplane or I/O connector
2
Rectangular MT I/O and board connectors
Available Prizm® expanded-beam ferrules from US Connec
MT interface connector-
equipped parallel optic transceivers
OPTICAL FLEX TRANSCEIVERS
High-Density MPO/MTP ® Fiber Optic Interconnect
DataStar SPACE parallel optic transceiver modules with: Radiation lot acceptance testing (RLAT) Group C lot traceability ASTM E595 outgassing Heavy ion, gamma, proton radiation resistance
0500-3060 DataStar™ SPACE Quad Parallel F/O Transceiver
DataStar MIL-AERO parallel optic transceiver modules with: Aerospace-grade: -40°C to +100°C High-shock and vibration tolerant Secure PCB mounting and host board interconnection CDR (Clock Data Recovery) option available for 25Gbps and 28Gbps
0500-3023 DataStar™ MIL-AERO Quad Parallel F/O Transceiver
QwikConnect • July 2022
23
SPACE AND MIL-AERO GRADE MT Fiber Optic Connectors FOR USE WITH OPTICAL FLEX CIRCUITS
Up to 24 fibers in a single compact, lightweight ferrule
Ruggedized I/O connectors optimized for use with high-density MT ferrule optical flex
Mated pair of high-density Series 79 MT connectors—the smallest and lightest ruggedized MT assembly in the industry. Note the use of Optical Flex on the I/O receptacle side, and round environmental cable on the plug side
Lightweight, small form-factor MT fiber optics in Glenair Signature SuperNine ® and Series 79 connectors: The aerospace-grade I/O connector solution for use with Glenair parallel optical transceivers and MT optical flex circuits TWO STYLES OF HIGH-DENSITY MT FERRULES SUPPORTED: STANDARD MT PHYSICAL CONTACT FERRULE AND LOW-LOSS PRIZM® LENS EXPANDED BEAM
Small form-factor, high- density MT fiber optic solutions for rugged space and mil-aero applications Optimized for use with parallel optic transceivers and optical flex circuitry Singlemode, multimode and specialty fiber including radiation-tolerant for space applications Temperature tolerance from -40°C to +85°C Designed for optimal low insertion loss performance in high vibration and shock environments IP67 Environmental sealing , IP68 available at interface
Both ferrule styles are easily inserted with common tools, and may be equipped with an engineered spring member for precise axial alignment in high vibration and shock applications.
QwikConnect • July 2022
24
GLENAIR
SPACE AND MIL-AERO GRADE MT Fiber Optic Connectors FOR USE WITH OPTICAL FLEX CIRCUITS
CIRCULAR AND RECTANGULAR
Ruggedized MT I/O Connectors
Plug with EMI/RFI ground spring Shell size-insert arrangement 11-1, Up to 24 fibers (1 MT ferrule)
In-line receptacle Shell size-insert arrangement 13-2, Up to 48 fibers (2 MT ferrules)
Panel-mount receptacle Shell size-insert arrangement 15-3, Up to 72 fibers (3 MT ferrules)
Jam nut receptacle Shell size-insert arrangement 17-4, Up to 96 fibers (4 MT ferrules)
Single-ferrule MT Series 79 plug up to 24 fibers
Single-ferrule MT Series 79 receptacle up to 24 fibers
Dual-ferrule MT Series 79 plug up to 48 fibers
Dual-ferrule MT Series 79 receptacle up to 48 fibers
VITA 66.1 AND 66.4 MT FERRULE RUGGED OPTICAL BACKPLANE CONNECTORS FOR VPX BACKPLANE APPLICATIONS
VITA 66.1 and 66.4 spec compliant for use with optical backplanes Integrated alignment pins Glenair designed spring-loaded MT ferrules Supports industry standard MT ferrules—up to 24 channels per MT No unique tooling required for assembly IDEALLY SUITED FOR Embedded computing devices
Right-angle configurations for motherboard to daughtercard applications
Mlitary aircraft (Phased Array) Radars Flight computers and other aircraft LRUs Command center comms equipment
QwikConnect • July 2022
25
FLEX, RIGID FLEX, AND RIGID PCB ASSEMBLIES Rectangular PC-Tail Connectors SHORT LEAD-TIME, IN-HOUSE MANUFACTURED
SERIES 28 HIPER-D M24308 HIGH-PERFORMANCE ENVIRONMENTAL PCB CONNECTORS
280-024 right-angle PC tail pin connector
280-025 right-angle PC tail socket connector
280-023 straight PC tail socket connector
280-022 straight PC tail pin connector
280-026 straight PC tail pin connector, low-profile
280-027 straight PC tail socket connector, low-profile
280-028 right-angle PC tail pin connector, low-profile
280-029 right-angle PC tail socket connector, low-profile
280-051 combo straight PC tail socket connector
280-050 combo straight PC tail pin connector
280-052 combo right-angle PC tail pin connector
280-053 combo right-angle PC tail socket connector
280-055 combo straight PC tail socket connector, low-profile
280-056 combo right-angle PC tail pin connector, low-profile
280-054 combo straight PC tail pin connector, low-profile
SERIES 79 HIGH-PERFORMANCE MICRO-CRIMP ENVIRONMENTAL PCB CONNECTORS
790-028 straight PC tail panel receptacle
790-043 straight PC tail free-standing receptacle
790-029 straight PC tail panel plug
790-044 straight PC tail free-standing plug
790-042 Right angle PCB panel-mount hybrid coax
QwikConnect • July 2022
26
GLENAIR
FLEX, RIGID FLEX, AND RIGID PCB ASSEMBLIES Rectangular PC-Tail Connectors SHORT LEAD-TIME, IN-HOUSE MANUFACTURED
ALPHALINK • SERIES 791 • SERIES 792 HIGH-PERFORMANCE RECTANGULAR PCB ENVIRONMENTAL CONNECTORS
171-134 AlphaLink SL connector with spring-loaded contacts
GSTT-PF HD Stacker top-of-stack flex
GTBA/GTBB-SF MIL-DTL-55302 type flex vertical PCB
791-015/-011 Series 791 straight and 90° scoop-proof panel-mount with grounding fingers
792-006/-010 Series 792 Straight and 90° high-speed El Ochito
MIL-DTL-83513 MICRO-D AND HIGH-SPEED MICRO-D ENVIRONMENTAL PCB CONNECTORS
MWDM-B MWDM-BR vertical and 90° mount thru-hole PCB
MWDM-CBS MWDM-CBR vertical and 90° mount thru-hole condensed PCB
GMR75 GMR75C Condensed board, .075" pitch vertical and 90° PCB
GHS4-M VersaLink high-speed Micro-D right angle PCB
GHSM-HBR High-Speed Micro-D right angle PCB
MIL-DTL-32139 NANOMINIATURE AND GMMD ENVIRONMENTAL PCB CONNECTORS
890-006/-007 single-row vertical PCB plugs / receptacles
890-008/-009 single-row right angle PCB plugs / receptacles
891-006/-007 dual-row vertical PCB plugs / receptacles
891-008/-009 dual-row right angle PCB plugs / receptacles
GMMD high-speed micro with nano TwistPin contacts
HERMETIC RECTANGULAR GLASS-TO-METAL SEAL PCB CONNECTORS
790-066 Series 79 hermetic PCB connectors
280-012H HiPer-D hermetic PCB connectors
177-140H Micro-D solder-mount hermetic PCB connectors
177-705H Micro-D rear panel-mount hermetic PCB connectors
QPL-M24308/9 D-Subminiature straight thru-hole PCB hermetic
QwikConnect • July 2022
27
FLEX, RIGID FLEX, AND RIGID PCB ASSEMBLIES Circular PC-Tail Connectors SHORT LEAD-TIME, IN-HOUSE MANUFACTURED
SUPERNINE® D38999 SERIES III ENVIRONMENTAL PCB CONNECTORS
233-207 flush-flange receptacle
233-208 stepped contact receptacle
233-209 short standoff receptacle
233-210 threaded standoff receptacle
233-211 dual flange receptacle
SUPERNINE® D38999 SERIES III ENVIRONMENTAL PCB SPECIALS
233-218 high-speed hybrid with threaded standoffs
233-217 high-speed jam nut with El Ochito® contacts
240-383D dual-flange wall-mount EMI filter connector
050-335 opto-electronic jam nut with threaded standoff
257-859 PCB receptacle with compliant pin contacts
SUPERNINE® D38999 SERIES III GLASS- AND LIGHTWEIGHT ENCAPSULANT-SEALED PCB HERMETICS
233-100-H2 box mount receptacle
233-100-H5 solder mount receptacle
233-100-H7 jam nut mount receptacle
233-254 high-speed hermetic jam nut receptacle
233-250 CODE-RED lightweight hermetic jam nut receptacle
MIL-DTL-38999 SERIES I, II, III, AND IV QPL GLASS-SEALED PCB CONNECTORS—CLASS N, Y, AND H (SPACE-GRADE) HERMETIC
231-100-H0, H7, H5 Series I scoop-proof bayonet
232-100-H0, H2, H5, H7 Series II low-profile bayonet
233-100-H2,-H5,-H7,-H8 Series III triple-start
234-100-H2, H7, H5, H8 Series IV scoop-proof breech-lock
QwikConnect • July 2022
28
GLENAIR
FLEX, RIGID FLEX, AND RIGID PCB ASSEMBLIES Circular PC-Tail Connectors SHORT LEAD-TIME, IN-HOUSE MANUFACTURED
SERIES 80 MIGHTY MOUSE MICRO MINIATURE ENVIRONMENTAL PCB CONNECTORS
Series-801 double-start thread
Series-803 bayonet-lock
Series-804 push-pull QDC
Series-805 triple-start
Series-800 UN thread
SERIES 88 SUPERFLY AND M32139-TYPE NANOMINIATURE CIRCULAR ENVIRONMENTAL PCB CONNECTORS
SuperFly 880-041R-•-880-037R QDC vertical and 90° receptacle
SuperFly 881-019R-•-881-020R threaded vertical and 90° receptacle
Nanominiature 893-008-•-893-009 breakaway and threaded straight
Nanominiature 893-010-•-893-011 breakaway and threaded right-angle
SERIES 806 MIL-AERO MICRO MINIATURE ENVIRONMENTAL PCB CONNECTORS
806-021-•-806-022 Environmental
806-058 High-frequency coax
806-039-•-806-040 High-speed El Ochito
240-806-21 EMI/RFI filter
806-025, -026 glass 806-028,-043 lightweight Hermetic
SUPERSEAL RJ45 / USB ENVIRONMENTAL PCB CONNECTORS
QwikConnect • July 2022 MIL-DTL-38999 Sr. III SuperSeal
Series-80 Mighty Mouse SuperSeal
Series-IPT 26482 type SuperSeal
Series-ITS 5015 type SuperSeal
MIL-DTL-28840 SuperSeal
29
POINT-TO-POINT AlphaLink ® SL Flex Jumpers RUGGED I/O TO SPRING-PIN CONTACT FLEX ASSEMBLIES
AlphaLink® SL flex jumpers: Compact point-to-point assemblies that combine lightweight flex circuitry with Glenair signature I/O and board-level connectors. These turnkey jumper assemblies reduce system size and weight while accelerating assembly qualification and test of aerospace avionics and other mission- critical electronic systems.
Chemically etched, copper- clad polyimide flex circuit jumpers offer excellent temperature tolerance, dimensional stability, and reduced size and weight All designs utilize AlphaLink®SL board connectors with solder-free spring-loaded contacts Glenair small form-factor Mighty Mouse, Micro-Crimp, HiPer-D, and SuperFly I/O connectors Designed for optimal electrical performance, including matched- impedance applications
A high-availability, fast-turnaround catalog solution, Glenair AlphaLink flex jumpers offer superior electrical and mechanical performance compared to conventional wire harnessing
AlphaLink-to-AlphaLink board-to-board flex jumper assembly
QwikConnect • July 2022
30
GLENAIR
POINT-TO-POINT AlphaLink ® SL Flex Jumpers RUGGED I/O TO SPRING-PIN CONTACT FLEX ASSEMBLIES
POINT-TO-POINT JUMPER SELECTION GUIDE
AlphaLink ® SL Solder-Free I/O-to-Board
Series 89 Circular Nanominiature-to-AlphaLink SL flex jumper with breakaway or threaded I/O coupling in 6 contact arrangements
Series 88 SuperFly-to- AlphaLink SL flex jumper with quick-disconnect or threaded I/O coupling in 7 contact arrangements
Series 801 Mighty Mouse-to- AlphaLink SL flex jumper with double-start ACME thread I/O coupling in 8 contact arrangements
Series 804 Mighty Mouse-to- AlphaLink SL flex jumper with push-pull quick-disconnect QDC I/O coupling in 8 contact arrangements
Series 89 Rectangular Nanominiature-to-AlphaLink SL flex jumper (rear-panel- mount plug or receptacle) in 7 contact arrangements
High-reliability Micro-D MIL-DTL-83513 type rectangular-to-AlphaLink SL flex jumper in 7 contact arrangements
Series 79 Micro-Crimp advanced-performance rectangular-to-AlphaLink SL flex jumper in 7 contact arrangements
Series 28 HiPer-D -to-AlphaLink SL flex jumper (MIL-DTL-24308 intermateable rectangular) in 6 contact arrangements
QwikConnect • July 2022
31
GLENAIR • Volume 26 • Number 3
Force Multiplier This past week, we hosted a big group at the factory from our field sales force in Europe. In addition to their classroom activities—mostly new product training and Glenair culture sessions—the team enjoyed touring our Southern California factories in Glendale, Arcadia, and Anaheim, as well as face-time with product managers, engineers, and members of the operations team. For most of the group, this was their first opportunity to visit the Glenair headquarters in over two years. During that time, we hosted numerous broadcast and on-line activities from our Glenair TV Studios—the in-house platform we use for monthly updates to the sales team and others. But as many of us observed this past week, there is no substitute for bringing the team to the factory. There is a great deal of mutual respect between our field sales force and the factory team, as both ends of the bench understand the value that the other side brings to the table. And I must say, one of the key ways we maintain this value at Glenair is through regularly scheduled training sessions that expose our field sales force to the people and culture of the factory. There is an old saw about the sibling wine- makers Ernest and Julio Gallo, and the friendly spirit of competition between them. Ernest managed the sales side of the business and reportedly liked to say that his goal was to sell more wine than Julio could make. While Julio countered it was his goal to make more wine than Ernest could sell. We have a bit of this same approach at Glenair, and we do our best to ensure each side in the friendly competition has all the resources needed to meet their responsibilities to keep their area of operation healthy and going strong. This next observation may get into the metaphysical weeds a bit, but I do believe it is true and worth sharing. And that is that this business of bringing the sales force to the factory—in this case all the way from Europe—has the mysterious effect of multiplying their numbers. What do I mean by this? Merely that the size of the force that sits down on day one of the training seems to miraculously expand by the end of the week. We are all familiar with the concept of a force multiplier. A long lever arm for example, leveraged against a fulcrum, provides an individual with the ability to lift a far heavier load than would otherwise be possible. In military applications, a force multiplier is an advantage—such as provided by advanced weaponry—that gives the unit the ability to accomplish far greater feats than would be possible without it. The Glenair STAR-PAN power and data hub is a classic example of a force multiplier, as it allows the guys on the ground to tackle longer missions, with greater safety and mission effectiveness. In other words, it multiplies their force, as if their very numbers were greater. We see the same thing happen when members of the sales team visit the factory. All the knowledge, skills, and company culture they obtain in the process literally multiplies their effectiveness in the field and their ability to provide value and service to our customers. Glenair is committed to knowledge, skills, and affective domain training and development. We believe it is one of the key ways we ensure our organization is well positioned to meet the complex challenges of our mission- critical interconnect business.
Publisher Christopher J. Toomey Managing Editor Marcus Kaufman Art Director/Editor Mike Borgsdorf Graphic Designer George Ramirez Editor Meghan Taylor Technical Consultant Jim Donaldson Issue Contributors Scott Meloche Indy Murillo Mathias Nataksui Greg Noll Tom Pfingston Ben Porcaro
Chris Van Soest Distribution Terry White
To subscribe or unsubscribe, please contact Terry White: twhite@glenair.com
QwikConnect is published quarterly by Glenair, Inc. and printed in the U.S.A. All rights reserved. © Copyright 2022 Glenair, Inc. A complete archive of past issues of QwikConnect is available on the Internet at www.glenair.com/ qwikconnect
GLENAIR, INC. 1211 AIR WAY GLENDALE, CA 91201-2497 TEL: 818-247-6000 FAX: 818-500-9912 E-MAIL: sales@glenair.com www.glenair.com
Page 1 Page 2 Page 3 Page 4 Page 5 Page 6 Page 7 Page 8 Page 9 Page 10 Page 11 Page 12 Page 13 Page 14 Page 15 Page 16 Page 17 Page 18 Page 19 Page 20 Page 21 Page 22 Page 23 Page 24 Page 25 Page 26 Page 27 Page 28 Page 29 Page 30 Page 31 Page 32Powered by FlippingBook