ZONE 7 FEATURED TECHNOLOGY Swing-Arm 3-in-1 lightweight composite or stainless steel strain-relief and EMI/RFI shield termination backshell
GLENAIR
Style A - standard mouth, rigid saddle bars Style B - wide mouth (for larger cable diameters), rigid saddle bars Style C Swing-Arm FLEX - no saddle bars, self-centering round cable strain relief THREE STYLES OF SWING-ARM STRAIN RELIEF CLAMPS
Swing-Arm Type A Standard Mouth Saddle Bars
Swing-Arm Type B Wide Mouth Saddle Bars
Swing-Arm Type C with Flex Arms
SWING-ARM VERSATILITY: FROM SIMPLE CABLE STRAIN RELIEF TO EMI/RFI SHIELD TERMINATION
Fast and reliable termination of individual wire and overall EMI cable shielding with industry-standard Band-Master ATS® tools and straps. New slim profile bands eliminate sharp strap cutoff for improved safety.
DROP-IN FOLLOWER FOR DIRECT TERMINATION OF OVERALL OR INDIVIDUAL WIRE SHIELDING
SWING-ARM AND SWING-ARM FLEX WITH OPTIONAL INTEGRATED SHIELD SOCK
Two drop-in-follower designs, solid and slotted are available for all Swing-Arm styles (A, B, and C).
For fast and reliable EMI/ RFI shield termination of individual wire and overall cable shielding
SWING-ARM SHIELD SOCK TERMINATION OPTIONS, STANDARD SPLIT RING OR STARSHIELD STAR
Termination of shield sock to individual wire shields with auxiliary “flex shield” HST and StarShield™ Star
Termination of shield sock to cable shield with split support ring
Qwik Connect • April 2019
39
Powered by FlippingBook