INTERCONNECT SOLUTIONS Out of This World
Glenair, Inc. 1211 Air Way • Glendale, California • 91201-2497 Telephone: 818-247-6000 • Fax: 818-500-9912 • sales@glenair.com www.glenair.com
Glenair UK Ltd 40 Lower Oakham Way Oakham Business Park P.O. Box 37, Mansfield Notts, NG18 5BY England Glenair Nordic AB Gustav III : S Boulevard 46 SE-169 27 Solna Sweden
Glenair Microway Systems 7000 North Lawndale Avenue Lincolnwood, IL 60712 Glenair Power Products Group 860 N. Main Street Extension Wallingford, CT 06492
Telephone: +44-1623-638100 Facsimile: +44-1623-638111 sales@glenair.co.uk
Telephone: 203-741-1115 Facsimile: 203-741-0053 sales@glenair.com
Telephone: 847-679-8833 Facsimile: 847-679-8849
Telephone: +46-8-50550000 sales@glenair.se
Glenair Electric GmbH Schaberweg 28 61348 Bad Homburg Germany
Glenair Iberica C/ La Vega, 16 45612 Velada Spain
Telephone: 06172 / 68 16 0 Facsimile: 06172 / 68 16 90 info@glenair.de Telephone: +39-051-782811 Facsimile: +39-051-782259 info@glenair.it Telephone: +82-31-8068-1090 Facsimile: +82-31-8068-1092 sales@glenair.kr
Telephone: +33-5-34-40-97-40 Facsimile: +33-5-61-47-86-10 sales@glenair.fr Telephone: +34-925-89-29-88 Facsimile: +34-925-89-29-87 sales@glenair.es
Glenair France SARL 7, Avenue Parmentier Immeuble Central Parc #2 31200 Toulouse France
Glenair Italia S.p.A. Via Del Lavoro, 7 40057 Quarto Inferiore – Granarolo dell’Emilia Bologna, Italy Glenair Korea B-1304 Gunpo IT Valley 148 Gosan-Ro, Gunpo-Si Kyunggi-Do, Korea 435-733
© 2016 Glenair, Inc.
Printed in Italy.
Powered by FlippingBook