SERIES 23 Circular industrial power and signal connectors for rugged applications— from mining equipment to military vehicles SERIES ITS & DERIVATIVES Circular Reverse-Bayonet and Threaded Coupling Connectors Series ITS - Reverse-Bayonet Power and Signal
Dozens of proven connector technologies for harsh application environments Hundreds of power and signal contact arrangements (crimp and solder) Threaded, reverse bayonet, and innovative latch-and-lock coupling technologies Flame-resistant, caustic substance-free material choices for RoHS and other compliance standards
Series ITS-RG - RadGrip™ Rubber Coupling Nut Circular Series FRITS - Flame-Resistant Insert for Rail Applications Series IT - Threaded Coupling Power and Signal Series ITH - Rigid Insert / Mechanical Contact Retention Series ITK - High-Temperature Ceramic Series ITZ - Triple-Start Thread Power and Signal Series IFO - Reverse-Bayonet Fiber Optic Series IGE - High Currrent, Low Voltage Single Pole Series 901- High Current Medium Voltage Circular Series 500 - Reverse-Bayonet Single-Pole High Voltage Series IPT - Standard Bayonet Power and Signal Series IPT-SE - Standard Bayonet Crimp Contact
Series IT, ITS and derivative connector families are available with three plug coupling nut designs: Standard, Arctic, and rubber- covered RadGrip™
6
Powered by FlippingBook