ZONE 8 FEATURED TECHNOLOGY Dummy Contact Sealing Plugs (DCSP) For reliable sealing of unused contact cavities Saves cost and weight throughout the EWIS
GLENAIR
Connector Series / Size / Color Code / Part Number Selection
Crimp Removable Contact Cavity Size
Connector Series
23
22
20
16
12
8
8 w/ Boot
D38999 Series I, III, IV
D38999 Series II EN4165 Series 800–805 Mighty Mouse EPX
680-116-22
680-116-23
680-116-20 680-116-16 680-116-12
680-116-8
680-116-8B
680-116-22 680-117-20
680-117-8
680-117-8B
ARINC 600 Series 806 Mighty Mouse Mil-Aero
680-120-22HD 680-120-20HD
INSTALLATION OF DUMMY CONTACTS 1. Insert Dummy Contacts into unused contact cavities. A. Dummy Contacts may be installed using contact insertion tool, needle nose pliers or by hand (space permitting). B. Isopropyl alcohol may be used to facilitate insertion of Dummy Contacts. 2. Push Dummy Contact into cavity until flange locks into contact retention clip. 3. Attempt to pull Dummy Contact from connector body to ensure full retention. Important note: Size #22 Dummy Contacts In 38999 socket cavities 4. Dummy Contact shall only be inserted into cavity far enough to engage retention clip. 5. Pull Contact back for maximum tail exposure.
Installed Dummy Contact tail exposure
Dummy Contact
Illustration shows conventional sealing plug / contact configuration (top) and long form- factor Dummy Contact Sealing Plugs (bottom).
Dummy Contact nose Visible on pin cavities
Qwik Connect • April 2019
43
Powered by FlippingBook