WEIGHT SAVING EMI/RFI STRAIN RELIEF
3-in-1 lightweight composite or stainless steel backshell with optional drop-in braid termination follower
Stainless Steel Swing-Arm versions ideally suited for extreme temperature range applications
G lenair’s composite Swing-Arm® strain relief backshell is a lightweight and corrosion- free cable clamp with cable shield termination options for a wide range of EWIS applications. This innovative backshell has become the standard shield termination device for weight reduction in military and commercial airframe applications. Made from temperature-tolerant composite thermoplastic, rugged Swing-Arm® backshells offer easy installation, long-term performance, and outstanding weight and SKU reduction. Performance tested to stringent AS85049 mechanical and electrical standards and available for all commonly-specified mil-standard and commercial cylindrical connectors including MIL-DTL-38999 and Glenair Series 806 Mil-Aero connectors.
Introducing Swing-Arm FLEX®, Glenair Next- Generation Composite Swing-Arm® Strain Relief Significant weight reduction: no saddle bars or hardware Rapid assembly: cable self-centers on bundle, little or no wrapping tape required Braid sock and drop- in band termination follower versions for EMI/ RFI applications Internal conductive ground path
User-configurable straight, 45°, and 90° cable routing
Qwik Connect • April 2019
38
Powered by FlippingBook