Electrical Wiring Interconnect System

ZONE 5 FEATURED TECHNOLOGY Series 806 Mil-Aero Ultraminiature Circular Connectors For harsh unpressurized zone applications

GLENAIR

SERIES 806 MIL-AERO: FEATURES / SPECIFICATIONS „„ High-density #20HD and #22HD arrangements for reduced size and weight „„ Supported wire sizes:

SERIES 806 MIL-AERO PLUG

Coupling Nut Retainer Ring Stainless steel

Coupling Nut Aluminum alloy

#20HD contacts 20–24 AWG #22HD contacts 22–28AWG „„ Dielectric withstanding voltage

Insert Retention Ring Stainless steel

Wire Seal fluorosilicone rubber

#20HD layouts: 1800 Vac #22HD layouts: 1300 Vac „„ Reduced pitch triple-start modified anti- decoupling stub ACME mating threads „„ +200°C operating temperature „„ “Triple ripple” wire sealing grommet (75,000 ft. rated) „„ Snap in, rear release crimp contacts „„ Metal contact retention clips „„ Integral Nano-Band shield termination platform „„ EMI shielding effectiveness per D38999M para. 4.5.28 (65 dB min. leakage attenuation @ 10GHz) „„ 10,000 amp indirect lightning strike „„ MIL-S-901 Grade A high impact shock AVAILABLE LIGHTWEIGHT ALUMINUM “CODE RED” HERMETICS CODE RED is a lightweight encapsulant sealing and application process with 50% package-weight savings compared to glass-to-metal seal Kovar/stainless steel solutions. Non-outgassing

Insulators Glass-filled rigid dielectric Contacts Gold-plated copper

Anti- Decoupling Spring Stainless steel

Plug Barrel High strength alloy

Interfacial Seal fluorosilicone rubber

EMI Ground Spring Nickel-plated BeCu

SERIES 806 MIL-AERO RECEPTACLE

Insert Retention Ring Stainless steel

Wire Seal fluorosilicone rubber

Insulators Glass-filled rigid dielectric

Jam Nut Aluminum alloy

Shell / Mating Interface Aluminum, modified triple-start

Panel O-ring Fluorosilicone

Shell Body Aluminum alloy

CODE RED (IAW NASA/ ESA) provides durable hermetic and vapor sealing with better than 1X10 -7 leak rate performance. Gold- plated copper contacts deliver outstanding low-resistance current carrying capacity.

SMALLER AND LIGHTER WITH EQUAL D38999 PERFORMANCE?

High-Density Layouts Twice as many contacts in a smaller package

“Top Hat” Insulator

Triple Ripple Wire Seal

High voltage rating, foolproof alignment

Reliable 75,000 ft. altitude immersion

Qwik Connect • April 2019

31

Powered by