ULTRAMINIATURE AVIATION CONNECTOR
MIL-AERO SERIES 806
Advanced performance, reduced size and weight connector series IAW MIL-DTL-38999
S eries 806 offers significant size and weight savings while meeting key performance benchmarks for a broad range of applications such as commercial and military aerospace, robotics, transportation, and more. Designed for general use in harsh vibration, shock, and environmental settings—as well as high-altitude, unpressurized aircraft zones with aggressive voltage ratings and altitude immersion standards—the Series 806 Mil-Aero features numerous design innovations including durable mechanical insert retention, radial seals and triple-ripple grommet seals. Its reduced thread pitch and re-engineered ratchet prevent decoupling problems, particularly in small shell sizes, solving one of the major problems of shell size 9 and 11 MIL-DTL-38999 Series III connectors.
Next-generation small form factor aerospace- grade circular connector Designed for harsh application zones including aircraft wings Upgraded environmental, electrical and mechanical performance Integrated anti- decoupling technology Higher density 20HD and 22HD contact arrangements Hermetic, vapor seal, and EMI/RFI filter versions +200°C temperature rating
SAVE SIZE AND WEIGHT WITH SERIES 806 CONNECTORS
Series 806 Mil-Aero Smallest Size .500 In. Mating Threads 3 #20 Contacts or 7 #22 contacts
MIL-DTL-38999 Smallest Size
.625 In. Mating Threads 3 #20 Contacts or 6 #22 contacts
Qwik Connect • April 2019
30
Powered by FlippingBook