ZONE 2 FEATURED TECHNOLOGY GateLink Pro™ IP68 sealed high-speed data uplink connector
GLENAIR
Wired datalink interconnect access to the aircraft from the airline terminal gate supports various information domains and data types including aircraft traffic control, airline information services, passenger entertainment, weather, and so on. Airline operating center applications (flight plans, schedules, advisories) are quickly and reliably uploaded to the aircraft during turnarounds at the gate. Mechanical and environmental damage to the datalink interface is a common problem solved by GateLink Pro. GATELINK PRO APPLICATIONS AND SOLUTIONS
Overmolded environmental plug. CAD drawing shows polarized shape of mating interface as well as internal sealing and retention spring.
IP68 sealed receptacle. CAD drawing shows integrated ProSeal™ protective cover and Autoshrink™ environmental sealing / strain relief boot.
Mated GateLink Pro™ plug and receptacle. CAD drawing shows shielded twisted pair cabling and overmold cross-section of available turnkey cable assembly
GATELINK PRO SPECIFICATIONS
GATELINK PRO AVAILABLE ACCESSORIES
Voltage rating Current rating
500 VAC 5 amps
Anti-vibration and shock spring-action solution • Self-aligning environmental seals
Contact resistance Plug-to-receptacle ground resistance Maximum wire size Insulation resistance
20 milliohms maximum
<5 milliohm
#24 AWG
5000 megohms min.
Autoshrink is a high-performance elastomeric material (Glenair Duralectric™ formula polymer GPS67) cold-action shrink boot and jacket solution for commercial aerospace electrical wire interconnect systems
MIL-STD-810 Method 512, one meter for one hour
Water immersion
Durability
2000 mating cycles
Corrosion resistance
1000 hours
Sine vibration
EIA-364-28 condition IV, 20g peak EIA-364-28 condition V letter H, 29g rms EIA-364-27 condition D, 300g peak
Random vibration
Shock
EMI shielding effectiveness 40 dB minimum to 10 GHz
Qwik Connect • April 2019
17
Powered by FlippingBook