Signature High-Speed Interconnect Solutions

GLENAIR

Octobyte: Glenair Super ITS Octobyte™ connectors with Ethernet-ready contact modules (for CAT 5 to CAT 7A, and RG58 Coax) are available for harsh- environment military and industrial applications that depend on sealed environmental (IP67) connector performance. These crimp-termination (not insulation displacement) connectors deliver both dedicated Ethernet as well as mixed serial databus and power for high-speed data applications. Reverse-bayonet connectors are fast mating and deliver reliable locking performance in vibration and shock applications. SuperSeal: Military-grade, ruggedized field connectors that deliver improved environmental sealing, EMI/RFI grounding, and a broader range of wire termination options for standard commercial RJ45 and USB interconnects—now available for SuperSpeed 3.0. One unique advantage of our SuperSeal product family is that any commercial connector will be able to mate with the product. The connectors offer a wide array of cable termination options, ranging from PC Tail configurations, to “drive-thru” designs and crimp removable contacts. VersaLink: El Ochito covers a vast array of applications and protocols. The size 8 contact with 4 differential pairs has limits however. First, it obviously only comes in increments of 4 pairs and requires a size 8 cavity. If the goal is to carry as many pairs as possible in the smallest volume, and the pair quantization is not in increments of 4, then El Ochito may not be the best solution. This led to the development of VersaLink:

VersaLink Micro-D connectors, available in board-mount styles, pre-wired with pigtails, or as back-to-back cordsets.

• A single contact module for each differential pair • The highest possible density per shell size • Ample bandwidth for all common protocols • Simple, user-friendly, fast termination process • Versatile packaging: rectangular and circular • End-to-end solution: board and I/O connectors use the same electrical core. High-Speed Micro-D: The micro-D and nano-D connector families are small, high-density solutions historically used for parallel signal transmission. In fact, these are the smallest connector families available in the Mil-Aero market segment and as such are natural candidates for re-engineering to meet the signal integrity and impedance-matching specs necessary for high-speed datalink transmissions. Repeaters and Re-Drivers: Active cable technologies, geared to individual high-speed protocols, that extend distance limitations and enhance signal integrity as necessary in high-speed datalinks.

All platforms rigorously tested for signal integrity

QwikConnect • July 2020

9

Powered by