Signature High-Speed Interconnect Solutions

SuperSeal High-Speed Ruggedized RJ45/USB connectors and cables SuperSpeed USB 3.0

NEW SUPERSPEED USB 3.0 RUGGEDIZED FIELD CONNECTORS

Jam nut mount Receptacle

Wall mount receptacle with metric clinch nuts

Wall mount receptacle with slotted holes

Wall mount receptacle with round holes

Cable plug

TURNKEY SUPERSPEED USB 3.0 CABLE ASSEMBLIES AND JUMPERS

Glenair SuperNine USB 3.0 cable jumpers, SuperSeal to standard USB Type A and Micro-B connectors SuperSeal USB 3.0 connectors are available as turnkey cable jumpers. Rugged field connector styles—including plug, wall mount and jam- nut receptacles—may be cabled with commercial 3.0 connector types including male Type A, female Type A, and male Micro B. Assemblies may be ordered with straight or right angle cable exit. In addition, the USB 3.0 insert may be ordered in horizontal or vertical orientation to provide protection against mis-mating. Maximum overall length is 15 feet.

SUPPORTED USB 3.0 CONNECTOR TYPES

USB 3.0 male Type A

USB 3.0 female Type A

USB 3.0 male Micro B

REPEATERS AND RE-DRIVERS FOR USB 3.0, DVI, HDMI „ Extended distance signal enhancement „ Active cable component available now in D38999 packaging „ USB 5V power reduction / converter ports

39 © 2020 Glenair, Inc • 1211 Air Way, Glendale, CA 91201 • 818-247-6000 • www.glenair.com • U.S. CAGE code 06324 • High-Speed Interconnect Solutions

Powered by