HIGH-SPEED Micro-D The miniature high-speed connector with mil-spec pedigree connector and contact packaging
SUPPORTED HIGH-SPEED PROTOCOLS
Shell Sizes and contact arrangements optimized for today’s popular high-speed protocols
25
21
21
21
Display Port 1.2
HDMI 2.0
DVI-D Dual
DVI-D Single
9
9
15
15
Up To: Cat 6A (10GBASE-T)
eSATA/SATA 3
USB 3.0
USB 2.0
Micro-D High-Speed configurations include wired assemblies and straight or 90° PCB-mount connectors. Insert arrangements feature 1 Amp Nanominiature TwistPin contacts. Hybrid 1Amp/ 3Amp arrangements for USB 3.0 SuperSpeed are also available. All designs have been tested for today’s popular high-speed protocols. EMI SHIELDING AND ENVIRONMENTAL SEALING
High-Speed Micro-D contact arrangements face view pin connector
high-speed signal pair signal-pair drain wire low-speed signal or power contacts
1 2 3 4 5 6 7 8
12345678 91011
12 345 678 910111213
1 2 3 4 5
9
10 11 12 13 14 15
6 7 8 9
12 13 14 15 16 17 18 19 20 21
14 15 16 17 18 19 20 21 22 23 24 25
9 pin (2 high-speed signal pairs)
15 pin (2 high-speed signal pairs)
21 pin (4 high-speed signal pairs)
25 pin (4 high-speed signal pairs)
1 2 3 4 5 6 7 8 9 10111213141516
1 2 3 4 5 6 7 8 9 10111213141516 171819
17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 31 pin (8 high-speed signal pairs)
20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 37 pin (8 high-speed signal pairs)
2 3 4 5 6 7 8 9
1
10 11
12 13 14 15 16 17 18 19 20 21 22 23 24 25 26
27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 42 43 44 45 46 47 48 49 50 51
51 pin (special 2 row) (12 high-speed signal pairs)
Silicone Gasket
Ground Spring
10 2 3 4 5 6 7 8 9
1
11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34
MATERIALS AND FINISHES Connector Shell: Aluminum Alloy 6061 Insulator: Polyphenylene Sulfide (PPS) Flange Seal: Fluorosilicone Rubber, Blue Plug connectors feature a gold-plated stainless steel ground spring for EMI protection, and a silicone gasket for environmental sealing.
67 pin (16 high-speed signal pairs) 35 36 37 38 39 40 41 42 43 44 45 46 47 48 49 50 51 52 53 54 55 56 57 58 59 60 61 62 63 64 65 66 67
PERFORMANCE SPECIFICATIONS Current Rating: 1 Amp* DWV: 600 VAC Sea Level Insulation Resistance: 5000 Megohms Minimum (500 VDC) Contact Resistance: 80 Milliohms Maximum Operating Temperature: -55°C To 125°C Mating Force: (7 Ounces) X (# of 1 Amp Contacts)** Durability: 500 Mating Cycles
Pin Contact: Copper Alloy, Gold over Nickel Plating Socket Contact: Copper Alloy, Gold over Nickel Plating Ground Spring: Stainless Steel, Gold Plating Hardware: 300 Series Stainless Steel, Passivated Epoxy Resin Hysol EE4215 and Stycast 2850FT/Catalyst 11
*Contact factory for custom configurations supporting up to 3 Amps. **Add (10 Ounces) X (# of 3 Amp Contacts) for mating force for configurations with 3 Amp contacts
33 © 2020 Glenair, Inc • 1211 Air Way, Glendale, CA 91201 • 818-247-6000 • www.glenair.com • U.S. CAGE code 06324 • High-Speed Interconnect Solutions
Powered by FlippingBook