HIGH-SPEED MICRO-D
High-Speed Micro-D : Smallest and Lightest Aerospace-Grade High-Speed Connector Solution
The High-Speed Micro-D is a 1 Amp pre- wired cable and PCB solution with 10+ Gb/sec. performance per differential pair. Auxiliary EMC ground springs on plug and integral contact separation architecture ensures data integrity and low attenuation performance.
Pre-wired factory cordsets and PCB connectors Unique contact isolation and spacing for optimal high-speed performance Standard layouts support maximum #28 AWG wire Ultra-low dielectric material combined with optimized contact size and spacing Precision-machined shells with gold or nickel plating Hybrid contact solutions available with 3 amp and 1 amp TwistPin contacts (perfect for USB 3.0 SuperSpeed applications)
High-Speed Micro-D connectors and cables are optimized for high-speed digital datalink protocols with machined-shell packaging, low attenuation contact spacing, and ultra low PPS dielectric insulators.
32 © 2020 Glenair, Inc • 1211 Air Way, Glendale, CA 91201 • 818-247-6000 • www.glenair.com • U.S. CAGE code 06324 • High-Speed Interconnect Solutions
Powered by FlippingBook