HIGH-SPEED VersaLink™ Bridge Differential Twinax “bypass” connector and jumper assemblies
AVAILABLE CONFIGURATIONS: QUICK-DISCONNECT
SUB-ASSEMBLY INNER CONTACT
HOLE SOLDER
FERRULE FINGER
KEYWAY
QDC Jack board pin right-angle solder mount
QDC Jack board pin straight screw mount
QDC Jack board pin straight solder mount
QDC Jack board pin right-angle screw mount
Quick-disconnect plug
AVAILABLE CONFIGURATIONS: BAYONET-LOCK
SUB-ASSEMBLY INNER CONTACT
HOLE SOLDER
FERRULE BAYONET
KEYWAY
Bayonet-lock Jack board pin straight screw mount
Bayonet-lock Jack board pin straight screw mount
Bayonet-lock plug
Recommended Cable for Plug Connectors
Cable P/N 963-043-26
Cable Construction
Wire Gauge
Impedance
Max. Overall Size
Twinax In-Line
26
100 Ω
.121" X .076"
Reduced size and weight: A side-by-side comparison of a standard SMA coax connector (left) and VersaLink.
MATERIALS AND FINISHES Contacts: Copper alloy / gold Insulators: Superior rigid dielectric Body: Copper alloy / gold Ferrules (plugs): Copper alloy / electroless nickel Spring (plugs): Music wire ELECTRICAL PARAMETERS (for Board Connectors) Impedance: 100 Ohms DWV: 500 RMS IR: 5000 Megaohms min. at 200 VDC
VersaLink Bridge components may be ordered separately or as turnkey point-to-point cordsets, consult factory.
31 © 2020 Glenair, Inc • 1211 Air Way, Glendale, CA 91201 • 818-247-6000 • www.glenair.com • U.S. CAGE code 06324 • High-Speed Interconnect Solutions
Powered by FlippingBook