SpeedMaster ™ High-Speed 10G Connection System for Glenair SuperNine, Mighty Mouse, and HiPer-D connectors
SPEEDMASTER 10G NEXT-GENERATION HIGH-SPEED CONNECTION SYSTEM
The SpeedMaster Difference SpeedMaster, the high-speed multi-contact solution for the Mighty Mouse, HiPer-D and SuperNine 38999 type family of connectors. Each SpeedMaster module consists of 4 pairs of pins or sockets incorporating industry standard size 22D contacts to provide 10G performance. Each module is individually shielded within the shell, and retained in place with a threaded ferrule. Additionally, module cavities are genderless allowing pin or socket interface for plugs or receptacles. Glenair offers these SpeedMaster contacts in 3 connector packages, including our small form factor Mighty Mouse Series 824 Locking Push/Pull, HiPer-D (M24308) hi-performance rectangular D-Sub, and our 38999 type “better than QPL” connectors allowing you to adapt and fit your application needs. These features result in a two fold benefit. An easily removable and repairable, shielded high performance contact packaged within robust industry standard connectors, helping to reduce network downtime and providing a connectorized solution to improve the overall network function and performance. Meet the demand for the next generation Cat 6A networks with SpeedMaster, the next generation contact system from Glenair.
Retention ferrule with wrench interface and rear grommet (9mm)
Industry standard size #22D contacts
Genderless cavities allow for plug or receptacle connectors with pin or socket interface each with 8 contacts per module
Proven performance from circular and rectancular shell styles
The SpeedMaster 10G is optimized for high-speed Ethernet performance and incorporates standard M39029 #22D contacts isolated for superior NEXT, return loss and insertion loss performance
SpeedMaster 10G modular inserts are available for Series 23 SuperNine – 38999, Series 80 Mighty Mouse – Locking Push / Pull and Series 28 HiPer-D – M24308 rectangular D-Sub connectors
SpeedMaster™ High-Speed Cable
Cabel Category
Cable Construction
Wire Gage
Cable Dia.
Assembly Instruction
Cable P/N
963-003-24 Cat 6A SF/UTP 963-003-26 Cat 6A SF/UTP 963-037 Cat 6A SF/UTP
24 .280 26 .220 24 .260 24 .260 26 .220
SpeedMaster Glass-Sealed Hermetic: Fully qualified to MIL-DTL-38999 Series III environmental and mechanical specifications. 10 -7 Helium leak rate. Outstanding high- speed performance. Bulkhead feed-thru shown.
AI85082
963-033-24 CAT 6A 933-033-26 CAT 6A
S/FTP S/FTP
27 © 2020 Glenair, Inc • 1211 Air Way, Glendale, CA 91201 • 818-247-6000 • www.glenair.com • U.S. CAGE code 06324 • High-Speed Interconnect Solutions
Powered by FlippingBook