HIGH-SPEED Series 806 Mil-Aero Micro Miniature Circular Connectors with El Ochito ® octaxial contacts
Series 806 with El Ochito® contact arrangements
Contact Key
6
15
1
13
18 19 1
2
B
A
A
17
B
A
A
3
19
16
4
5
15
6
14
20
7
El Ochito® Size #8 Octaxial
Size #22HD
13
18
16
8
12
12
7
11 10 9
Insert Arrangement
10-1
14-20A
16-2
16-22
No. of Contacts
1x #8
1x #8
19x #22HD
2x #8
2x #8
20x #22HD
1
4
A
1
B
Contact Key
A
B
17
4
A
B
A
B
14
13
5
16
21
18
22
24
D
C
C
D
12
20
C
C
18
15 5
23
El Ochito® Size #8 Octaxial
Size #22HD
13
8
17
16
19
8
9
12
9
Insert Arrangement
18-3
18-21
20-4
20-28
No. of Contacts
3x #8
3x #8
18x #22HD
4x #8
4x #8
24x #22HD
1
44
A
B
40
B
A
1
6
51
45
74
76
26
25
B
Contact Key
B
A
A
73
52
86
G
C
33
7
24
H
85
77
90
37
32
27
10
E
C
87
89
93
40
34
91
36
38
C
D
D
C
28
31
D
92
39
F
83
79
El Ochito® Size #8 Octaxial
Size #22HD
D
19
12
35
67
58
88
E
30
59
29
82
66
30
80
18
13
20
Insert Arrangement
22-5
22-44
24-8
24-97
No. of Contacts
5x #8
4x #8
40x #22HD
8x #8
4x #8
93x #22HD
627-261 Swing-Arm 3-in-1 strain relief with cable bushing RECOMMENDED BACKSHELL
SAVE SIZE AND WEIGHT WITH SERIES 806 MIL-AERO CONNECTORS
Series 806 Mil-Aero Smallest Size .500 In. Mating Threads 3 #20 Contacts or 7 #22 contacts
MIL-DTL-38999 Smallest Size
.625 In. Mating Threads 3 #20 Contacts or 6 #22 contacts
FEATURES Triple-start stub ACME mating thread El Ochito® Octaxial and hybrid High density #22HD arrangements for reduced size / weight and high-speed performance Aerospace-grade materials, construction, and performance Vibration, shock, altitude immersion IAW MIL-DTL-38999 Series III
25 © 2020 Glenair, Inc • 1211 Air Way, Glendale, CA 91201 • 818-247-6000 • www.glenair.com • U.S. CAGE code 06324 • High-Speed Interconnect Solutions
Powered by FlippingBook