SERIES 882 SuperFly ® Datalink The high-speed nano miniature connector for harsh environments
Push-Pull Quick-Disconnect
CONNECTOR CONFIGURATIONS
O-ring Interface Seal
Latching EMI Springs
Quick -disconnect “push-pull” versions are ideal for tactical gear. Threaded- coupling versions are intended for aircraft and space-grade applications where secure mating is a requirement.
882-001 Plug Connector
882-002 Receptacle Connector
Push-pull SuperFly Datalink receptacle connectors feature two canted coil springs for secure mating and excellent EMI protection. A fluorosilicone O-ring provides watertight sealing when mated.
Quick Disconnect
Cable Connector
Cable Sealing Grommet Backshell
O-ring
Retainer Clip
Threaded Coupling
Cable Shield Bushing
Spline
Inner Insulator
Straight PC Tails
Pin Contacts
Outer Insulator
Right Angle PC Tails
Coupling Nut and Shell Assembly
Conformal-coating- compliant panel mount connectors
Cable connectors feature gold-plated crimp contacts, precision insulators, integral backshell, sealing grommet and machined shells.
19 © 2020 Glenair, Inc • 1211 Air Way, Glendale, CA 91201 • 818-247-6000 • www.glenair.com • U.S. CAGE code 06324 • High-Speed Interconnect Solutions
Powered by FlippingBook