HIGH-SPEED OCTAXIAL CONTACTS
® High-speed octaxial contacts for Ethernet, SuperSpeed USB and multi-gigabit datalinks
Series 792 with El Ochito octaxial contacts
10GbE, SuperSpeed USB, and multi-gigabit shielded pairs Universal drop-in for keyed size #8 connector cavities Data-pair isolation for optimal signal integrity Crimp or threaded shield termination contact types Snap-in, rear release Environmentally sealed Aerospace-grade cable assemblies fully tested and available now 50% cable / contact reduction compared to Quadrax
The shielded size #8 contact form-factor is the foundation of our next-generation octaxial contact solution, El Ochito. With the 8-contact El Ochito, any size #8 contact cavity can now support state-of-the-art high-speed protocols such as 10G Ethernet, USB 3.X, and high-resolution video displays. This high-density contact system enables seamless upgrades to higher speeds without a complete re-design of the interconnect solution. Its modular, drop-in capability allows for mixing and matching of different protocols using an identical form-factor component. Speed upgrades are immediately available in both industry standard as well as Glenair Signature connector series.
AVAILABLE SIGNATURE CONNECTOR PACKAGING INCLUDES
SuperFly Nanominiature
806 Mil-Aero Micro miniature
SuperNine “Better than QPL” 38999
16 © 2020 Glenair, Inc • 1211 Air Way, Glendale, CA 91201 • 818-247-6000 • www.glenair.com • U.S. CAGE code 06324 • High-Speed Interconnect Solutions
Powered by FlippingBook