Glenair QwikConnect • January 2020 • Volume 24 • Number 1
GLENAIR • JANUARY 2020 • VOLUME 24 • NUMBER 1
Mission Manager
Mission Manager
Plug-and-play EUD/USB peripheral data exchange
Aided Close Air Support or DACAS. DACAS is defined as “air action by fixed-wing and rotary-wing aircraft against hostile targets that are in close proximity to friendly forces and requires detailed integration of each air mission with the fire and movement of those forces”. The Joint Terminal Attack Controller, or JTAC, is the specialized authority on the ground who, in coordination with air and ground commanders, controls the maneuvering and targeting of air assets and ultimately grants weapons release clearance to attacking aircraft. Each service branch organizes, trains, and equips its own JTAC specialists, which means both a wide range of aircraft may be engaged in the mission, as well as a dizzying array of supporting digital equipment on the ground. The illustration depicts a typical ensemble for the JTAC engaged in Digitally Aided Close Air Support. In this application, the soldier’s digital equipment set is a virtual personal area network (PAN) that includes radio comms, targeting, video downlink, GPS location, primary and secondary battery power and of course the soldier’s computing device or EUD with its DACAS software.
device for STAR-PAN Systems Remember when adding a printer or scanner to your office PC meant hours of work, installing drivers or struggling with complicated network protocols? Nowadays, it’s far more common for standard PC network devices—from routers to monitors to printers—to be instantly recognized by the PC or server operating system for immediate use. Unfortunately, the same cannot be said for soldier Personal Area Networks (PAN). In the C4ISR world of today’s ground combat forces, peripheral device support for both general use and mission-specific profiles remains a complicated and time-consuming process—one that often must be repeated for each and every mission. Individual command, control and communication devices are designed for specific mission profiles, and generally for use within a particular branch of service. Soldier radios, for example (perhaps the single most important communication device in ground combat), are typically engineered for use within a carefully-defined IT domain where everything from supported frequencies to power supplies has been accounted for. But much of this careful attention flies out the window when soldiers need their equipment to interoperate seamlessly in a joint service or multi- national operation. The challenge grows even greater when it comes to support for specialized peripheral devices selected for use in unique missions. While plug-and-play configuration and management of standard USB / Ethernet and radio devices is much talked about in soldier systems, the reality is that seamless connectivity between the soldier’s tablet computing device (EUD) and the dynamic array of C4ISR equipment he has been tasked with using, remains a distant goal. That many device manufacturers resort to proprietary board-level technologies exacerbates the problem—often beyond the skillset (or the deadlines) of squad and platoon-level IT specialists. By way of illustration, let’s take a look at a complicated, but fairly common mission-profile, that of Digitally
Qwik Connect • January 2020
2
GLENAIR
Mission Manager
Dismounted soldier C4ISR technologies integrated on vest and interconnected with NATO STANAG 4695 / Nett Warrior connectors
and cables (Glenair Mighty Mouse 807)
The many ruggedized soldier-worn electronics employed by the JTAC have revolutionized DACAS mission effectiveness. But the ongoing evolution and utilization of this broad array of digital equipment—including precision targeting, ground and air radio communications, real-time video downlink, GPS/navigation, and personal area network computing—has added significant weight, configuration complexity, and battery power consumption to this special soldier ensemble.
Qwik Connect • January 2020
3
STAR-PAN ™ Power / Data Hub Technology In a previous issue of QwikConnect (October, 2017) we introduced our readers to our STAR- PAN USB Hub / Power Distribution System which enables dismounted soldiers—from standard light infantry to Joint Terminal Attack Controllers (JTACs)—to make the utmost of their C4ISR devices while optimizing power monitoring and power-distribution efficiency. STAR-PAN™ is a soldier-worn power / Personal Area Network (PAN) hub and interconnect cabling system that delivers open system network data access, peripheral device connectivity and user-controlled charging, scavenging, and battery power distribution / management. STAR-PAN™ hubs and cables provide the soldier with:
• Ethernet, USB, and RS232 peripheral support • Software-defined radio support for all Mil-Std. and NATO platforms • Charging, scavenging and battery power control • Android and Windows compatible power management and monitoring, and • Across-the-board interoperability with US and NATO standards.
2020 marks a milestone in STAR-PAN technology development and battlefield deployment. This scalable solution (see sidebar, opposite page) is now offered in a cable-only solution called STAR-PAN Light, and four different hub configurations. Each variant supports battery and EUD hook-ups as well as data and power connectivity for radios and peripheral devices—from as few as one to as many as six individual pieces of C4ISR equipment. Introducing STAR-PAN ™ Mission Manager As useful a tool as STAR-PAN has become, these power and data sharing hubs cannot by themselves resolve the “plug-and-play” device configuration requirements discussed earlier. Enter the STAR-PAN Mission Manager, the newest member of the STAR-PAN system, designed to directly address the field device integration needs of today’s battlefield warriors. In-the-field addition of peripheral devices for both general use and mission-specific profiles is a complicated and time-consuming process that often must be repeated for each and every operation. The Glenair STAR-PAN Mission Manager solves this problem by providing an integration bridge between the soldiers’ End User Device (EUD) and the C4ISR peripherals he depends on for mission success.
The STAR-PAN Mission Manager is a Linux ARM-based embedded computing device that acts as a full-time host, brokering data between soldier USB peripherals and the EUD. The STAR-PAN Mission Manager makes connecting multiple digital devices to any computing device—before, during, or between missions—easier than ever before.
STAR-PAN Mission Manager is End User Device independent—no device rooting or custom ROM images are needed—and is equipped with a dedicated port for connection to the downstream EUD. It provides real-time, plug-and-play device integration and also supports multiple simultaneous Ethernet interconnections. Other key attributes of the Mission Manager include: • Minimal power demands • Seamless integration into the STAR-PAN™ system • NATO standard Mighty Mouse connector interface STAR-PAN Mission Manager is available now. Consult the factory or your local Glenair office for test data and battlefield heritage.
Mission Manager
Qwik Connect • January 2020
4
SCALABLE SOLDIER NETWORKS All technologies equipped with NATO STANAG 4695 / Nett Warrior soldier connectors
JTAC-TOUGH ™ STAR-PAN ™
Multiport USB hubs, cables, and power management software for digitally-aided close air support and other soldier-worn power / data network applications
STAR-PAN™ I • Flexible hub architecture: select cable types and lengths per mission requirements • Minimal Personal Area Network configuration: host, battery, and single peripheral
STAR-PAN™ Light • Ultra-lightweight cable-only solution for fast-moving ground forces • Provides basic Personal Area Networking, host, and battery connectivity
STAR-PAN™ II Hub / Cable Assembly and Connectorized Hub • Compact dismounted infantry hub with hookups for host/EUD, comms, selected peripheral, and primary and secondary battery power
(.62)
(3.70)
(4.30)
STAR-PAN™ IV • A multi PAN and radio port solution for mission commanders, team leaders, SUAS and UGV controllers and others • Supports all popular radio and primary and secondary power sources
STAR-PAN™ VI • The ideal soldier power and data hub solution for Digitally Aided Close Air Support (DACAS) • Supports multiple radios, four peripheral devices, host/EUD, and primary and secondary power
Qwik Connect • January 2020
5
STAR-PAN ™ Mission Manager with MX Quick-Configuration Software MISSION MANAGER with Stauder Technologies’ MX quick-configuration software eliminates the need for costly EUD OS development, and / or complicated device provisioning, by providing an intelligent interconnection bridge between the soldier’s EUD and his C4ISR peripherals. The secure datalink software runs directly on the EUD providing a graphical user interface for configuration and management of USB / Ethernet datalink connections and radios. STAR-PAN™ MISSION MANAGER with MX software eliminates the need to retest or recertify complex systems after EUD update or replacement. FEATURES • End User Device independent—no device rooting or custom ROM images needed • Real-time, plug-and-play device integration • Supports multiple simultaneous Ethernet devices • Dedicated EUD port for connection to downstream End User Device • Minimal power demands
Provide data and power to EUD without compromising security
• Seamless integration into STAR-PAN systems • NATO standard Mighty Mouse connector interface • Android, iOS, Windows and Linux compatible • Export classification EAR99
Qwik Connect • January 2020
6
Mission Manager: the plug-and-play bridge between soldier EUD and C4ISR devices
Mission Manager
HOW TO ORDER Sample Part Number:
TS2-002
STAR-PAN device
MISSION MANAGER
PERFORMANCE SPECIFICATIONS Operating Conditions Storage Temperature
QUALIFIED FOR USE WITH ALL STAR-PAN POWER / DATA HUBS: LIGHT, I, II, IV, AND VI NATO STANAG 4695 / NETT WARRIOR CONNECTOR INTERFACE
-40°C to +80°C -32°C to +49°C
Operating Temperature
Operation Altitude Storage Altitude
9754m 15240m
Water Immersion, Mated
MIL-STD-810, Method 512, 1m for 1 hr.; IP67 rated dust / water resistant
FULL-TIME HOST TO BROKER DATA EXCHANGE BETWEEN SOLDIER USB PERIPHERALS AND THE EUD Headless data management and routing for all open-system peripheral devices (lightweight single-radio configuration also supported for plug-and-play integration between radio and EUD).
N
MISSION MANAGER MX software runs directly on the soldier’s EUD to provide plug-and-play configuration and management of USB/Ethernet datalink connections and radios
STAR-PAN™ MISSION MANAGER Seamless Integration with 808-047 General-Purpose STAR-PAN Cable
Qwik Connect • January 2020
7
Rev. 01.30.20
STAR-PAN ™ Mission Manager with MX Software Supported plug-and-play EUD / USB peripheral data exchange devices
Mission Manager
STAR-PAN SYSTEM SUPPORTED HAND-HELD RADIOS (MISSION MANAGER PLUG-AND-PLAY SOLUTIONS)
AN/PRC-154 Rifleman Radio
AN/PRC-152A Radio
AN/PRC-148 MBITR / JEM Radio
Elbit PNR 1000 Radio
Harris RF-7850S-TR
Persistent Systems MPU4
Harris RF-7800S
AN/PRC-161 BATS-D Radio
AN/PRC 163 Radio
TrellisWare TW-875 TSM Ghost
Silvus SC4200
Qwik Connect • January 2020
8
STAR-PAN ™ Mission Manager with MX Software Supported plug-and-play EUD / USB peripheral data exchange devices
Mission Manager
STAR-PAN SYSTEM SUPPORTED MAN-PACK AND OTHER RADIOS (MISSION MANAGER PLUG-AND-PLAY SOLUTIONS)
Raytheon RT-1922 Microlight Situational Awareness Data Link (SADL) Radio
AN/PRC-117G, RF-7800M-MP, RF7800H-MP Radio
AN/PRC-117F, AN/PRC-150, RF-5800H, RF-7800H-MP Radio
STAR-PAN SYSTEM SUPPORTED TARGETING DEVICES (MISSION MANAGER PLUG-AND-PLAY SOLUTIONS)
STERNA True North Finder (TNF)
Vector 21/21B
PLRF 15C / 25C
Moskito TI
JIM-LR
JIM Compact
Qwik Connect • January 2020
9
STAR-PAN ™ Mission Manager with MX Software Supported plug-and-play EUD / USB peripheral data exchange devices
Mission Manager
STAR-PAN SYSTEM SUPPORTED END USER DEVICES (MISSION MANAGER PLUG-AND-PLAY SOLUTIONS)
Toughpad® FZ-M1 / FZ-B2
Galaxy S7 in Tactical EUD Juggernaut.Case
Galaxy S7 in Kägwerks tactical EUD case
STAR-PAN SYSTEM SUPPORTED VIDEO DOWNLINK / GPS DEVICES (MISSION MANAGER PLUG-AND-PLAY SOLUTIONS)
DAGR GPS and Micro DAGR-V
Tactical Net Rover (TNR)
TacROVER-p SIR 2.0
StrikeHawk Digital
TacROVER-p and -e SIR 2.5
Aerovironment pDDL
About Tactical Rover Video and Data Receivers Battlefield Digitally Aided Close Air Support missions, controlled by JTAC warriors, depend on real-time video footage and stills for critical situational awareness and reconaissance data. The video downlink devices shown on this page, principally the TacRover series, are hand-held full-motion video and data receivers, purpose-desiged for JTACs and other ground force commanders. These harsh-environment, fully-encrypted receivers support a broad range of End User Device interfaces, allowing the JTAC to interoperate seamlessly with tablets, smart phones and other ruggedized display devices.
Qwik Connect • January 2020
10
JTAC-TOUGH ™ STAR-PAN ™ System Cables and Adapters Cables and adapters qualified for use with all STAR-PAN hubs: Light, I, II, IV, and VI
Mission Manager
RADIO CABLES AND ADAPTERS AN/PRC-152A Radio Adapter Cable
AN/PRC-117G / RF-7800M-MP / RF7800H-MP Radio Adapter Cable
RT-1922 Microlight SADL Radio Data Cable
POWER CABLES AND BATTERY ADAPTERS BA5590/ BB2590 Battery Shoe
Radio Power Booster For Harris, L3, Silvus, and other radios
Conformal Battery Adapter Cable
TARGETING CABLES AND ADAPTERS
Safran Vectronix STERNA TNF Data Cable
PLRF 15C/25C Laser Range Finder Cable
Safran Vectronix Vector 21/21B and Moskito Data Cable
VIDEO / GPS AND AUXILIARY C4ISR CABLES
TacRover-e Adapter Cable
DAGR GPS Navigation Cable
StrikeHawk Adapter Cable
HOST / EUD CABLES AND ADAPTERS
Tactical EUD Juggernaut.Case with Adapter Cable
Kägwerks tactical EUD case with Adapter Cable
USB-C EUD Charging Cable
Qwik Connect • January 2020
11
Turnkey overmolded and overbraided factory assemblies
Mighty Mouse 807: The NATO 4695 Standard
Peripheral Device Interoperability Due to the broad range of devices employed in ground- force missions, an open system architecture is vital. All STAR-PAN hubs, cables, and new Mission Manager utilize this US and NATO standard quick-disconnect connector interface as well as its power and data pin assignments. In fact, the 807 Mighty Mouse QDC has become an enabling technology which directly contributes to the easy integration of peripheral devices across the broad range of systems. STAR-PAN and the 807 Mighty Mouse QDC have changed the landscape regarding interoperability and interconnect standardization. As more branches of the military—both US and NATO—adopt these two key technologies, the flexibility and versatility of C4ISR soldier systems is significantly improved, allowing these devices and the soldiers who use them to more consistently contribute to mission success.
The worldwide (NATO) quick-disconnect (QDC) standard for tactical soldier system battery and C4ISR device interconnection The STAR-PAN ™ System grew out of capabilities gained by designing Mighty Mouse 807 into a broad range of soldier electronic devices and power supplies. Today, the Mighty Mouse 807 QDC dismounted soldier interconnect has both US and NATO STANAG 4695 compatibility—with broader battlefield application than all other tactical soldier connectors combined. NATO 4695 NATO STANAG 4695 currently defines the standard dismounted soldier power connector interface (extension of the standard to encompass data connectivity is pending). Interoperability with this standard allows soldiers from different nations to share battery supplies and battlefield data, either directly or via available adapters. NATO STANAG 4695 ensures soldiers experiencing low battery power have greater likelihood of obtaining energy in the field from both national and NATO coalition primary or secondary power sources, reducing the logistical burden on the soldier while enabling prolonged mission duration and mission success.
Mighty Mouse 807 in action on Glenair STAR-PAN II
Qwik Connect • January 2020
12
Mighty Mouse 807: NATO-standard interconnect interface for C4ISR-equipped warriors
Cable Plug
Cobra Plug
Panel Plug
Cable Receptacle Panel Receptacle Hermetic Receptacle
STAR-PAN™ tactical soldier radio data/power setup with Mighty Mouse 807-equipped radio power booster
Kägwerks ruggedized EUD case with Mighty Mouse 807 dongle
Ultralife lightweight wearable battery with Mighty Mouse 807 panel mount receptacle
Inventus Lithium Ion conformal battery with plug-and-play Mighty Mouse 807 receptacle connector
BB-2590 /BA-5590 standard soldier battery with Mighty Mouse 807 power adapter
Juggernaut.Case ruggedized EUD assembly with Mighty Mouse 807 dongle
TacROVER-e video downlink receiver with Mighty Mouse high-speed I/O connector and STAR-PAN interface cable
Qwik Connect • January 2020
13
STAR-PAN ™ Power Distribution and Management Architecture Symbiotic radio / battery power utilization and management for JTAC and other battery- power- intensive mission profiles
soldiers. Available interconnect cabling and power adapter accessories facilitate accelerated charging of the EUD, radio and peripherals as well as power scavenging from conditioned DC power sources such as vehicles. STAR-PAN Embedded System Power Management • API interface for user-controlled power management • Port priority, charge state, system battery state, and temperature protection • Charge-circuitry for a wide range of smart batteries Universal power and data connector interface The STAR-PAN system uses Glenair Mighty Mouse connectors which are fully compliant to US and NATO standards for EUDs, radios, batteries, and
C4ISR peripherals. Many soldier batteries can be directly connected to the STAR-PAN system without adapters via this popular connector series.
Board-level, embedded system power monitoring, conditioning and charging makes STAR-PAN the most powerful tool for extended mission life and operational effectiveness. Smart power equals longer missions and lighter loads by significantly reducing the number of batteries that must be carried by C4ISR-equipped
Qwik Connect • January 2020
14
STAR-PAN POWER DISTRIBUTION / CHARGING ARCHITECTURE (STAR-PAN VI SYSTEM SHOWN)
Radio Holdup IN
Radio Holdup IN
Battery Power IN
Battery Power IN
Battery Power IN
Battery Power IN
USB Voltage Regulator
Primary power distribution supports dual hot-swappable battery inputs routed to PAN, EUD, and Radio ports
USB power layer supports regulation of input battery power for distribution to USB 2.0 devices and radio “holdup power IN” functionality
808-032 PRC-152A Radio Adapter
Available Radio Power Booster and “sidehat” adapter enables two- way power sharing and charging between radio and all STAR-PAN hub systems
Dedicated auxiliary power port with voltage
regulation for battery charging
Trickle Charging
808-063 Radio Power Booster
USB Voltage Regulator
5V
Battery Charging
Voltage Regulator
Bidirectional Power To / From STAR-PAN
Auxiliary Power IN
Radio Battery
STAR-PAN POWER BOOSTER AND SUPPORTED BATTERIES
The STAR-PAN system utilizes the standard SMBus battery protocol for compatibility with a wide range of military standard batteries, and standards-compliant smart battery charging. Power scavenging is supported from a variety of sources. Trickle charging of radio batteries and radio holdup-to-hub is fully enabled with the STAR-PAN radio power booster.
808-063 Radio Power Booster for two-way power sharing
BB-2590 /BA-5590 batteries
Handheld radio batteries
Conformal wearable batteries
Soldier smart batteries
Qwik Connect • January 2020
15
STAR-PAN ™ Android / Windows Apps and ATAK Plug-In User-controlled charging and battery power management touch-screen applications STAR-PAN system software offers microprocessor- controlled power management as well as firmware- controlled power management via SPAR (STAR-PAN Android Remote) and WASP (Windows Application STAR-PAN) apps. These two open-system applications deliver seamless integration with Android- and Windows-based End User Devices. An additional STAR-PAN app, the ATAK plug- in, integrates STAR-PAN battery and power management directly into ATAK (Android Tactical Assault Kit), the leading DACAS software application used by the JTAC community. Familiar touch-screen controls and easy-to- read graphical user interface allows soldiers in the field to quickly and easily view and manage port priority, charge state, and system battery state for the STAR-PAN system and all interconnected peripherals.
• Android / Windows apps with seamless ATAK integration • Independent port power management • System battery state management • API interface for software integration • Power protection
The STAR-PAN VI hub integrates a ruggedized smartphone running ATAK software and plug-in, a Conformal Wearable Battery, and handheld radio with data adapter.
Qwik Connect • January 2020
16
STAR-PAN ANDROID REMOTE (SPAR) POWER MANAGEMENT APP
STAR-PAN power and data hubs may be supported with an Android-based power management app displaying system battery status and power usage by port/device. Touch- screen functionality allows user to easily turn power on and off to individual ports. Requires Android 4.4.4.
Root not required Supports multiple
connections via Android API Power logging feature Available with all hubs
WINDOWS APPLICATION for STAR-PAN (WASP) POWER MANAGEMENT APP For Windows-based End User Devices, the WASP power management app displays system battery status and power usage by port/device. Touch-screen functionality allows user to easily turn power on and off to individual ports.
Touchscreen and mouse compatible Enables power
management from Windows devices
STAR-PAN ATAK PLUG-IN
A STAR-PAN power management system status plug-in is also available for Android Tactical Assault Kit (ATAK) software, which enables the user to quickly monitor hub and battery status without leaving the main ATAK application.
Available on request if not provided with ATAK build Works simultaneously with SPAR Allows for quick power
management without switching applications
Qwik Connect • January 2020
17
One of these things is not like the others…
answers: www.glenair.com/qwikconnect
FEATURES Supports power and data connectivity between soldier’s EUD, pDDL (or radio), plus battery 5V regulator bifurcated cable optimized for plug- and-play connectivity to US- and NATO-standard devices Interconnect interface is Glenair Series Mighty Mouse (NATO STANAG 4695) quick-disconnect connectors Radio connectivity requires additional adapter cable
STAR-PAN ™ Light Enabling situational awareness, comms, and improved battery power autonomy for light dismounted infantry
STAR-PAN LIGHT CAPABILITY DIAGRAM 1 designated host / EUD port 1 battery cable / port
1 designated peripheral cable / port (expandable for radio use with adapter cable
808-058 version shown (Battery Plug and RADIO Receptacle cable ends)
808-132 PNR 1000 Radio Adapter
End User Device*
Battery
* Example compatible devices, not supplied by Glenair
PNR1000 Radio*
Qwik Connect • January 2020
20
WARFIGHTER TOUGH STAR-PAN ™ Light 808-054 Bifurcated power and data cable with 5V regulator
OVERVIEW The Glenair STAR-PAN™ Light is a lightweight bifurcated data and power cable, ruggedized for harsh environment dismounted soldier applications. The cable is compatible with USB1.1, USB2.0 (full and high- speed), and SMBus protocols and contains a single power port, EUD port, and single C4ISR peripheral port. For the standard dismounted soldier, STAR-PAN Light enhances soldier situational awareness and tempo on the battlefield while maintaining flexibility, scalability, interoperability and increased autonomy. All connector interfaces are compliant to the NATO STANAG 4695 standard for Soldier Power Connectors PAN APPLICATIONS Dismounted infantry soldier situational awareness and battery management Fast-moving special operations forces
HOW TO ORDER Sample Part Number:
808
-054
-36
STAR-PAN Light bifurcated cable 808-054 = battery plug and RADIO plug ends 808-058 = battery plug and PAN receptacle ends
STAR-PAN Series
In inches Omit for default length of 24.00"
Length Designator
PERFORMANCE SPECIFICATIONS Operating Conditions Storage Temperature
-40°C to +80°C -32°C to +49°C
Operating Temperature
Operation Altitude Storage Altitude
9754m 15240m
Water Immersion, Mated
MIL-STD-810, Method 512, 1m for 1 hr.; IP67 rated dust / water resistant
Host & Pan Battery Voltage
10.0V to 20.0V, 14.8V typical
Battery Supply Current
3.5A Maximum per individual port
Battery Supply Total Current
5A total system
5VUSB Supply Voltage 5VUSB Supply Current
4.75V to 5.1 V, 4.90V typical
3A Maximum per individual port
USB +/USB -
-0.5V to +3.5V
Radio Port Battery Voltage
10.0V to 20.0V, 14.8V typical. Highest priority for power management
Battery Supply Current
5A maximum per individual port
+5V Back Up Supply Current +5V Back Up Supply Current
1.2A typical, 3A max, based on radio supply, radio 1 primary
.5A per port -0.5V to +3.5V
USB +/USB -
Battery Port Battery Input Voltage Battery Supply Current
10V to 20V
communications and situational awareness
5A maximum system supply current
SMBus Data
-0.5V to +3.5V, P5 only
OVERALL LENGTH “L”
(PART NUMBER) GLENAIR YYWW 06324
P2
P1
SHRINK MARKER, M23053/5 COVERED WITH M23053/18 (CLEAR)
(2.00)
TPE OVERMOLD TYP. 4
GLENAIR CONNECTOR 8070-1676-01ZNU6-6PY PIN 2 IS FMLB TYP. 2
5V REGULATOR IN TPE OVERMOLD
GLENAIR CONNECTOR, 8070-1626-01ZNU6-6SY
P3
808-054 Battery Plug and RADIO Plug cable ends
(2.00)
12.00 INCHES (+1.00/-0.00)
OVERALL LENGTH “L”
(PART NUMBER) GLENAIR YYWW 06324
P2 TO PAN DEVICE
P1
GLENAIR CONNECTOR 8070-1675-01ZNU6-6SY
SHRINK MARKER, M23053/5 COVERED WITH M23053/18 (CLEAR)
TPE OVERMOLD TYP. 4
(2.00)
5V REGULATOR IN TPE OVERMOLD
GLENAIR CONNECTOR, 8070-1626-01ZNU6-6SY
P3
808-058 Battery Plug and PAN Receptacle cable ends
(2.00)
12.00 INCHES (+1.00/-0.00)
21 © 2020 Glenair, Inc • 1211 Air Way, Glendale, CA 91201 • 818-247-6000 • www.glenair.com • U.S. CAGE code 06324 • STAR-PAN ™ Tactical Interconnect Solutions [QC] Dimensions are subject to change without notice.
FEATURES Supports power and data connectivity between soldier’s EUD, radio or pDDL, plus battery 5V regulated hub optimized for plug-and-play connectivity to US- and NATO-standard devices Interconnect interface
STAR-PAN ™ I Enabling enhanced situational awareness, comms, and improved battery power autonomy for light dismounted infantry
is Glenair Series Mighty Mouse (NATO STANAG 4695) quick-disconnect connectors
All cables supplied
separately for optimal configuration flexibility
STAR-PAN I CAPABILITY DIAGRAM
1 designated host/EUD port 1 designated radio / peripheral port
1 Battery port
End User Device*
808-132 PNR 1000 Radio Adapter
808-259-6 Gender Changer
PNR1000 Radio*
808-047 STAR-PAN C1 Cables
808-047 C1 Cxtension Cable
pDDL*
* Example compatible devices, not supplied by Glenair
Battery*
Export of STAR-PAN™ USB Hub/Power Distribution systems is restricted and/or controlled by U.S. Department of Commerce Export Administration Regulations
Qwik Connect • January 2020
22
WARFIGHTER TOUGH STAR-PAN ™ I TS2-004 1 port smart power and data hub with 5V regulator
OVERVIEW The Glenair STAR-PAN™ I is a
HOW TO ORDER Sample Part Number:
TS2-004
lightweight data and power hub, ruggedized for harsh environment dismounted soldier applications. The hub is compatible with USB1.1, USB2.0 (full and high-speed), and SMBus protocols and contains a single power port, EUD port, and single C4ISR peripheral port. For the standard dismounted soldier, STAR-PAN I enhances soldier situational awareness and tempo on the battlefield while maintaining flexibility, scalability, interoperability and increased autonomy. All connector interfaces are compliant to the NATO STANAG 4695 standard for Soldier Power Connectors PAN APPLICATIONS Dismounted infantry soldier situational awareness and battery management Fast-moving special operations forces communications and situational awareness
Connectorized Hub
STAR-PAN I power and data hub
STAR-PAN I PORT CONFIGURATION EUD 1 RADIO 0 PAN 1 POWER 1
PERFORMANCE SPECIFICATIONS (preliminary) Operating Conditions Storage Temperature
-40°C to +80°C -32°C to +49°C
Operating Temperature
Operation Altitude Storage Altitude
9754m 15240m
Water Immersion, Mated
MIL-STD-810, Method 512, 1m for 1 hr.; IP67 rated dust / water resistant
Host & Pan Battery Voltage
10.0V to 20.0V, 14.8V typical
Battery Supply Current 5VUSB Supply Voltage 5VUSB Supply Current
3.5A Maximum
4.75V to 5.1 V, 4.90V typical
2A Maximum -0.5V to +3.5V
USB +/USB -
Battery Port Battery Input Voltage Battery Supply Current
10V to 20V
5A maximum system supply current
SMBus Data
-0.5V to +3.5V, P5 only
MOLLE ATTACHMENT Part No. TS2-004-MC
Hub supplied with MOLLE clip attachment
23 © 2020 Glenair, Inc • 1211 Air Way, Glendale, CA 91201 • 818-247-6000 • www.glenair.com • U.S. CAGE code 06324 • STAR-PAN ™ Tactical Interconnect Solutions [QC] Dimensions are subject to change without notice.
FEATURES STAR-PAN II 808-057 with integrated cables, or 808-194 standard hub Designated host/EUD port, designated radio/ peripheral port, and Universal PAN compliant port (expandable for up to two devices) Supports hot-swappable power sources and radio- supplied backup power Heat-efficient electronics packaging to optimize efficiency and extend battery life PAN APPLICATIONS Dismounted infantry soldier situational awareness and battery management Fast-moving special operations forces communications and situational awareness communications and logistics Underground, highwall, and surface mining wireless communications Fire rescue field
M ission flexibility is key in meeting the warfighter’s ever-evolving duties in the field. The STAR-PAN™ II USB data/power hub is designed for just the most core C4ISR capabilities including End User Device (EUD) integration, radio comm support, video downlink (Rover) as well as robust management of battery and auxiliary power sources. Two versions are available: a pre-cabled hub assembly with integrated EUD and power cables equipped with NATO STANAG 4695 standard connectors; and a connectorized hub, ready for configuration with customer-specified cables and adapters. special operation forces and small-squad team leaders STAR-PAN ™ II Integrated USB data/power distribution hub for fast-moving KEY FEATURES/BENEFITS Provides battery power and +5VBus power via 2 cabled power input ports for extended missions or battery hot swap Supports soldier EUD/Host, Radio, and up to 2 USB peripheral devices (with bifurcated 808-081 cable for 2 nd device)
SMBus, USB2.0 (full and high-speed), USB1.1 compatible interface Power monitoring and management for each voltage rail and port Compatible Personal Area Network (PAN) pin configuration and Smart Battery interface Built-in SMBus to USB converter to USB host devices Export of STAR-PAN™ USB Hub/Power Distribution systems is restricted and/or controlled by U.S. Department of Commerce Export Administration Regulations
Qwik Connect • January 2020
24
WARFIGHTER TOUGH STAR-PAN ™ II 808-194 / 808-057 2 port (expandable) power and data hub / cabled hub assembly
OVERVIEW The Glenair STAR-PAN™ II Hub is a lightweight, durable, compact data and power distribution hub, ruggedized for harsh environment dismounted soldier applications. STAR-PAN II provides a data backplane for up to 3 USB devices with power monitoring and management for connected external peripherals, radio, and the soldier’s EUD/Host. STAR- PAN II is compatible with USB1.1, USB2.0 (full and high-speed), and SMBus protocols, and incorporates dual power input ports for extended missions or battery substitution, minimizing down time. All connector interfaces are compliant to the NATO STANAG 4695 standard for Soldier Power Connectors
PERFORMANCE SPECIFICATIONS Operating Conditions Storage Temperature
-40°C to +80°C -32°C to +49°C
Operating Temperature
Operation Altitude Storage Altitude
9754m 15240m
Water Immersion, Mated
MIL-STD-810, Method 512, 1m for 1 hr.; IP67 rated dust / water resistant
Host & Pan Battery Voltage
10.0V to 20.0V, 14.8V typical
Battery Supply Current
3.5A Maximum per individual port
Battery Supply Total Current
5A total system
5VUSB Supply Voltage 5VUSB Supply Current
4.75V to 5.1 V, 4.90V typical
3A Maximum per individual port
USB +/USB -
-0.5V to +3.5V
Radio Port Battery Voltage
10.0V to 20.0V, 14.8V typical. Highest priority for power management
Battery Supply Current
5A maximum per individual port
+5V Back Up Supply Current +5V Back Up Supply Current
1.2A typical, 3A max, based on radio supply, radio 1 primary
.5A per port -0.5V to +3.5V
USB +/USB -
Battery Port Battery Input Voltage Battery Supply Current
10V to 20V
5A maximum system supply current
SMBus Data
-0.5V to +3.5V, 808-194 P5 only
HOW TO ORDER: POWER AND DATA HUB Sample Part Number:
STAR-PAN II PORT CONFIGURATION EUD 1 RADIO 1 PAN 1 POWER 2 Both versions of STAR-PAN II provide identical capabilities. Hub-only version is designed more for users with unique EUD or battery-power configuration requirements. All cables supplied separately.
808-194
STAR-PAN Hub
STAR-PAN II 2 port power/data hub
7.400
2.35
1.90
2X, 2.16
.60
2X, .61
3X, .58
HOW TO ORDER: HUB / CABLE ASSEMBLY VERSION Sample Part Number:
808-057
Hub with Integrated Cables
STAR-PAN II 2 port power/data hub with integrated cables
(3.90 INCHES)
18.00 INCHES (+1.80/-0.00)
HOST EUD
BATT
*No SMBus line on cabled hub
AUX BATT
12.00 INCHES ±1.00
18.00 INCHES (+1.80/0.00)
(.51)
25 © 2020 Glenair, Inc • 1211 Air Way, Glendale, CA 91201 • 818-247-6000 • www.glenair.com • U.S. CAGE code 06324 • STAR-PAN ™ Tactical Interconnect Solutions [QC] Dimensions are subject to change without notice.
WARFIGHTER TOUGH STAR-PAN ™ II
808-057 and 808-194 Configuration diagram 2 port (expandable) power and data system
STAR-PAN II CAPABILITY DIAGRAM Universal PAN compliant ports (up to two devices) 1 designated host/EUD port 1 designated radio peripheral port 1 expandable PAN port for up to two USB peripherals Hot-swappable power sources Radio-supplied backup power Glenair power port management
Across-the-board support for all soldier radio types: • L3HARRIS [AN/PRC-117G, AN/PRC-152A] • THALES [AN/PRC-154 Rifleman, AN/PRC-148 JEM] • Domo Tactical Communications (DTC) [SOL8SDR-H] • ELBIT [PNR-1000, MCTR-7200HH] • Silvus Technologies [SC4200, SC4400]
• Bittium [Tough SDR Handheld™] • Persistent Systems [Wave Relay]
Hand-Held Radio*
808-032
AN/PRC-152A Radio Data Adapter
808-063 Radio Power Booster (RPB)
DAGR GPS Receiver*
808-049 PLRF 15C/25C
808-081 STAR-PAN II+ Expansion Cable
808-049 GLENAIR YYWW 06324
808-081 GLENAIR YYWW 06324
808-040 DAGR
808-040 GLENAIR YYWW 06324
808-053 USB ADAPTER
808-043 GLENAIR YYWW 06324
808-043 TacRover-E
808-045 GLENAIR YYWW 06324
808-045 TacRover-P
808-117 TNR
Tactical Net Rover*
26 © 2020 Glenair, Inc • 1211 Air Way, Glendale, CA 91201 • 818-247-6000 • www.glenair.com • U.S. CAGE code 06324 • STAR-PAN ™ Tactical Interconnect Solutions [QC] Dimensions are subject to change without notice.
WARFIGHTER TOUGH STAR-PAN ™ II
808-057 and 808-194 Configuration diagram 2 port (expandable) power and data system
GLENAIR STAR-PAN TECHNOLOGY ILLUSTRATED IN THIS CAPABILITY DIAGRAM STAR-PAN Component Description Part Number STAR-PAN II Multiport USB and Power Distribution Hub 808-057 STAR-PAN Expansion Cable 808-081 PRC 152A Radio Data Adapter 808-032 DAGR GPS/Navigation Cable 808-040 PLRF 15C/25C Laser Range Finder Cable 808-049 TacROVER-p SIR 2.0 ISR Receiver Cable 808-045 TacROVER-e ISR Receiver Cable 808-043 Tactical Net Rover ISR Receiver Cable 808-117 USB 2.0 Adapter Cable 808-053 Hand-Held Radio Battery Shoe 808-066 BA5590/BB2590 Battery Shoe 808-048 Radio Power Booster 808-063
End User Device*
STAR-PAN II Hub 808-194
To EUD
808-047 STAR-PAN C1 Cable X3
To Batteries
HOST EUD
BATT
STAR-PAN II Hub 808-057 Integrated Cable Version
HOT SWAPPABLE
BATTERY CONNECTIONS
808-066 Battery Shoe for Harris and Bren-Tronics Handheld Radios
808-048 Battery Shoe for BA5590 / BB2590 Batteries
808-242 Charging Battery Adapter for BB2590 Batteries
Conformal Wearable Battery* (direct connection, no adapter required)
* Example compatible devices, not supplied by Glenair
* Example compatible devices, not supplied by Glenair
27 © 2020 Glenair, Inc • 1211 Air Way, Glendale, CA 91201 • 818-247-6000 • www.glenair.com • U.S. CAGE code 06324 • STAR-PAN ™ Tactical Interconnect Solutions [QC] Dimensions are subject to change without notice.
STAR-PAN ™ IV Integrated USB data/power distribution hub for ground force commanders, UAS and UGV controllers, and other complex tactical mission specialists KEY FEATURES/BENEFITS Battery Power and +5VBus power to up to 4 USB devices, 2 dedicated Radio ports Robust fault mode protection circuitry for surge, reverse voltage, and over current Embedded level 3 charge control circuitry for smart battery interface, within a wide charge voltage range Compatible with DC power sources APS port for system power and main system battery charging on extended missions Radio Port Vbus System Hold Up for extended mission time and weight reduction Compatible Personal Area Network (PAN) pin configuration and Smart battery interface Built-in SMBus to USB converter to USB host device
FEATURES 1 designated host/EUD port 1 designated radio peripheral port 3 PAN receptacles for up to four peripherals Battery and auxiliary power source input Glenair power port management Radio-supplied backup power Smart battery charging from auxiliary power Up to 5A battery power per port, 5A system total Up to 3A 5 Volt VBUS power per port, 5A system total Brazed construction, integrated connectors Heat-efficient electronics packaging to optimize efficiency and extend battery life
Export of STAR-PAN™ USB Hub/Power Distribution systems is restricted and/or controlled by U.S. Department of Commerce Export Administration Regulations
Qwik Connect • January 2020
28
JTAC-TOUGH ™ STAR-PAN ™ IV 808-273 4 port smart power and data hub system
OVERVIEW The Glenair STAR-PAN™ IV Hub is a lightweight, durable, compact data and power distribution hub, ruggedized for harsh environment dismounted soldier applications. The connectorized hub provides a data backplane with power monitoring and management to connected external peripherals used in Digitally Aided Close Air Support (DACAS) and other mission applications. The hub is compatible with USB1.1, USB2.0 (full and high speed), and SMBus protocols. STAR-PAN™ IV contains two power inputs for extended missions. One radio port capable of powering up the USB Data backplane and host connection. A dedicated charge port for use with smart batteries and auxiliary power sources including multiple DC power sources such as vehicle power, solar panels, kinetic energy devices or fuel cells. All connector interfaces are compliant to the NATO STANAG 4695 standard for Soldier Power Connectors PAN APPLICATIONS Ground force commander Special operations force team leader Search and rescue commander SUAS and UGV controller
HOW TO ORDER Sample Part Number:
808-273
Connectorized Hub
STAR-PAN IV 4-port power/data hub
PERFORMANCE SPECIFICATIONS Operating Conditions Storage Temperature STAR-PAN IV PORT CONFIGURATION EUD 1 RADIO 1 PAN 3 POWER 2
-40°C to +80°C -32°C to +49°C
Operating Temperature
Operation Altitude Storage Altitude
9754m 15240m
Water Immersion, Mated
MIL-STD-810, Method 512, 1m for 1 hr.; IP67 rated dust / water resistant
Host & Pan 1–3 Battery Voltage
10.0V to 20.0V, 14.8V typical
Battery Supply Current
5A Maximum per individual port
+5V Backup Total Supply Current
5A based on radio supply, Radio 1 primary
USB +/USB -
-0.5V to +3.5V
Radio Port Battery Voltage
10.0V to 20.0V, 14.8V typical. Highest priority for power management
Battery Supply Current
5A maximum per individual port
+5V Back Up Supply Current +5V Back Up Supply Current
1.2A typical, 3A max, based on radio supply, radio 1 primary
.5A per port -0.5V to +3.5V
USB +/USB -
Auxiliary Power Supply Port Auxiliary Voltage Source Auxiliary Supply Current
10V to 36V
5 A maximum system supply current
Battery Port Battery Input Voltage Battery Supply Current Battery Charge Current
10V to 20V
5A maximum system supply current
3A
(.62)
(3.70)
(.62)
(3.70)
(4.30)
(4.30)
29 © 2020 Glenair, Inc • 1211 Air Way, Glendale, CA 91201 • 818-247-6000 • www.glenair.com • U.S. CAGE code 06324 • STAR-PAN ™ Tactical Interconnect Solutions [QC] Dimensions are subject to change without notice.
JTAC-TOUGH ™ STAR-PAN ™ IV 808-273 4 port smart power / data hub system Configuration diagram
STAR-PAN VI CAPABILITY DIAGRAM
1 designated host/EUD port 1 designated radio peripheral port
Radio-supplied backup power Smart battery charging from auxiliary power Up to 5A battery power per port, 5A system total Up to 3A 5 Volt VBUS power per port, 5A system total
3 PAN receptacles for up to four peripherals Battery and auxiliary power source input Glenair power port management
End User Device*
808-047 C1- EXTENSION CABLE
Hand-Held Radio*
808-032
AN/PRC-152A Radio Data Adapter
808-063 Radio Power Booster (RPB)
Auxiliary Power Sources* (Kinetic Energy, Vehicle Power, AC Power, 2nd Battery)
STAR-PAN VI Hub 808-037 brazed- construction enclosure with IP67 sealed ports
30 © 2020 Glenair, Inc • 1211 Air Way, Glendale, CA 91201 • 818-247-6000 • www.glenair.com • U.S. CAGE code 06324 • STAR-PAN ™ Tactical Interconnect Solutions [QC] Dimensions are subject to change without notice.
JTAC-TOUGH ™ STAR-PAN ™ IV 808-273 4 port smart power / data hub system Configuration diagram GLENAIR STAR-PAN TECHNOLOGY ILLUSTRATED IN THIS CAPABILITY DIAGRAM STAR-PAN Component Description Part Number STAR-PAN IV Multiport USB and Power Distribution Hub 808-273 STAR-PAN General-Purpose Extension Cable 808-047 DAGR GPS/Navigation Cable 808-040 PRC 152A Radio Data Adapter 808-032 TacROVER-e ISR Receiver Cable 808-043 TacROVER-p SIR 2.0 ISR Receiver Cable 808-045 Tactical Net Rover ISR Receiver Cable 808-117 STERNA TNF Adapter Cable 808-212 Hand-Held Radio Battery Shoe 808-066 BA5590/BB2590 Battery Shoe 808-048 Radio Power Booster 808-063 AC/DC Power Adapter Cable 808-064
808-040 DAGR
DAGR GPS Receiver*
808-043 TacROVERe
Tactical Net Rover*
808-045 TacROVERp
808-117 TNR
808-212 Vectronix STERNA TNF
TNF / Targeting Device*
808-047 C1- EXTENSION CABLE
808-066 Battery Shoe for Harris and Bren-Tronics Handheld Radios
808-048 Battery Shoe for BA5590 / BB2590 Batteries
808-242 Charging Battery Adapter for BB2590 Batteries
Conformal Wearable Battery* (direct connection, no adapter required)
* Example compatible devices, not supplied by Glenair
31 © 2020 Glenair, Inc • 1211 Air Way, Glendale, CA 91201 • 818-247-6000 • www.glenair.com • U.S. CAGE code 06324 • STAR-PAN ™ Tactical Interconnect Solutions [QC] Dimensions are subject to change without notice.
STAR-PAN ™ VI Integrated USB data/power distribution hub for digitally aided close air support (DACAS) and other combined mission commander / JTAC applications KEY FEATURES/BENEFITS Battery Power and +5VBus power to up to 4 USB devices, 2 dedicated Radio ports Robust fault mode protection circuitry for surge, reverse voltage, and over current Embedded level 3 charge control circuitry for smart battery interface, within a wide charge voltage range Compatible with DC power sources APS port for system power and main system battery charging on extended missions Radio Port Vbus System Hold Up for extended mission time and weight reduction Compatible Personal Area Network (PAN) pin configuration and Smart battery interface Built-in SMBus to USB converter to USB host device
FEATURES Universal PAN compliant ports (up to six devices) 1 designated host/EUD port 2 designated radio peripheral ports 4 PAN receptacles for up to four peripherals Battery and auxiliary power source input Glenair power port management Radio-supplied backup power Smart battery charging from auxiliary power Up to 5A battery power per port, 5A system total Up to 3A 5 Volt VBUS power per port, 5A system total Brazed construction, integrated connectors Heat-efficient electronics packaging to optimize efficiency and extend battery life
Export of STAR-PAN™ USB Hub/Power Distribution systems is restricted and/or controlled by U.S. Department of Commerce Export Administration Regulations
Qwik Connect • January 2020
32
JTAC-TOUGH ™ STAR-PAN ™ VI 808-037 6 port smart power and data hub system
OVERVIEW The Glenair STAR-PAN™ VI Hub is a lightweight, durable, compact data and power distribution hub, ruggedized for harsh environment dismounted soldier applications. The connectorized hub provides a data backplane with power monitoring and management to connected external peripherals used in Digitally Aided Close Air Support (DACAS) and other mission applications. The hub is compatible with USB1.1, USB2.0 (full and high speed), and SMBus protocols. STAR-PAN™ VI contains two power inputs for extended missions. Two radio ports capable of powering up the USB Data backplane and host connection. A dedicated charge port for use with smart batteries and auxiliary power sources including multiple DC power sources such as vehicle power, solar panels, kinetic energy devices or fuel cells. All connector interfaces are compliant to the NATO STANAG 4695 standard for Soldier Power Connectors PAN APPLICATIONS JTAC Digitally Aided Close Air Support (DACAS) Tactical ops center operations commander Search and rescue commander
HOW TO ORDER Sample Part Number:
808-037
Connectorized Hub
STAR-PAN VI 6-port power/data hub
PERFORMANCE SPECIFICATIONS Operating Conditions Storage Temperature STAR-PAN VI PORT CONFIGURATION EUD 1 RADIO 2 PAN 4 POWER 2
-40°C to +80°C -32°C to +49°C
Operating Temperature
Operation Altitude Storage Altitude
9754m 15240m
Water Immersion, Mated
MIL-STD-810, Method 512, 1m for 1 hr.; IP67 rated dust / water resistant
Host & Pan 1–4 Battery Voltage
10.0V to 20.0V, 14.8V typical
Battery Supply Current
5A Maximum per individual port
+5V Backup Total Supply Current
5A based on radio supply, Radio 1 primary
USB +/USB -
-0.5V to +3.5V
Radio 1 and 2 Ports Battery Voltage Battery Supply Current
10.0V to 20.0V, 14.8V typical. Highest priority for power management
5A maximum per individual port
+5V Back Up Supply Current +5V Back Up Supply Current
1.2A typical, 3A max, based on radio supply, radio 1 primary
.5A per port -0.5V to +3.5V
USB +/USB -
Auxiliary Power Supply Port Auxiliary Voltage Source Auxiliary Supply Current
10V to 36V
5 A maximum system supply current
Battery Port Battery Input Voltage Battery Supply Current Battery Charge Current
10V to 20V
5A maximum system supply current
3A
(4.20)
(.64)
(.64)
(4.20)
(4.50)
(4.50)
33 © 2020 Glenair, Inc • 1211 Air Way, Glendale, CA 91201 • 818-247-6000 • www.glenair.com • U.S. CAGE code 06324 • STAR-PAN ™ Tactical Interconnect Solutions [QC] Dimensions are subject to change without notice.
Page 1 Page 2 Page 3 Page 4 Page 5 Page 6 Page 7 Page 8 Page 9 Page 10 Page 11 Page 12 Page 13 Page 14 Page 15 Page 16 Page 17 Page 18 Page 19 Page 20 Page 21 Page 22 Page 23 Page 24 Page 25 Page 26 Page 27 Page 28 Page 29 Page 30 Page 31 Page 32 Page 33 Page 34 Page 35 Page 36Powered by FlippingBook