SERIES 107 High-Performance Ground Straps Lightweight, general, and heavy-duty
LIGHTWEIGHT ARMORLITE™ MICROFILAMENT GROUND STRAPS
Ultra lightweight metal-clad stainless steel braid material Low-profile lug design and assembly Available in seven widths and any length Low electrical resistance and high temperature tolerance High conductivity-to-weight / material-cross-section ratio Corrosion resistant materials for life-of-system durability Bend cycle durability up to 250,000 cycles per EN4199-001
LARGE-DIAMETER, LIGHTWEIGHT ARMORLITE™ EWIS GROUNDING HSTs
Oversized heat shrink termination sleeves for grounding of long-run overbraided EWIS harnesses Manufactured in-house by Glenair (made in America) Fabricated from lightweight, highly flexible ArmorLite™ microfilament EMI/RFI braid material Weight reduction up to 70% lighter compared to legacy NiCu A-A-59569 / QQB575 materials
GROUND PLANE ADAPTER PLATE FOR USE WITH COMPOSITE THERMOPLASTIC PANELS
Resolves connector-to-panel grounding issues in composite fuselage aircraft Fabricated from highly conductive tinned beryllium copper IAW AMS 4530 or ASTM B194 and ASTM B545 Available for all popular aerospace connectors with straight and 90° ground attachments
FAST TURNAROUND ON UNUSUAL/BUILD-TO-PRINT REQUESTS
Specialized lug configurations including integrated bonding hardware and angled lugs
Hybrid braid materials and customizable lug material options
Harsh environment and chemical-resistant ground strap jacketing
Heavy-duty braid and lug configurations
Round cross-section braid
43 © 2021 Glenair, Inc • 1211 Air Way, Glendale, CA 91201 • 818-247-6000 • www.glenair.com • U.S. CAGE code 06324 • eVTOL Air Taxi Interconnect Solutions
Powered by FlippingBook